Search Results for tc-400-tm-x
Flow Transducers - Precise and Reliable Industrial Ultrasonic Flow ...
Airmar’s ultrasonic flow transducers provide reliable, maintenance-free measurement for monitoring systems that measure the flow or velocity rates of fluids such as water, wastewater and fuel that move through pipes, rivers or open channels. Safe, compact and rugged, Airmar’s wide variety of ultrasonic flow transducers range from models optimal for hostile and chemically aggressive ...
Mid-frequency vector sensor - Wilcoxon Sensing Technologies
Wilcoxon Sensing Technologies USA Company Note: Due to continuous process improvement, specifications are subject to change without notice. This document is cleared for public release.
Temposonics® R-Series V RH5 Position Sensors
Discover the RH5 high-performance rod-type sensors for precise position measurements in hydraulic or pneumatic cylinders. Operating temperature up to +85°C, pressure resistance up to 800 bar. Modular design allows easy replacement of sensor element and electronics. Available in lengths from 25 to 7620 mm. Certified to CE, UL/CUL, EAC and UKCA.
distributors | Amphenol Global Search | Amphenol
Charles is partnered with leading distributors and channel partners who serve the telecommunications and utility communications markets. Our longstanding relationships and close coordination facilitate reliable product supply and strong collaboration with customers.
Model 356A01/NC Platinum Stock Products; Triaxial, lightweight (1 ... - PCB
Model 356A01/NC Platinum Stock Products; Triaxial, lightweight (1.0 gm) miniature, ceramic shear ICP® accel., 5 mV/g, 0.25" cube, 5 ft. integral cable to 4-pin jack, no mating cable supplied
Catalog - Amphenol Antenna Solutions
Dimensions LxWxH 170 x 68 x 84 mm 6.7 x 2.7 x 3.3 in Weight without bracket 0.25 kg 0.6 lbs M ˘ O Mounting Screws supplied for wall mounting Quoted performance parameters are provided to offer typical or range values only and may vary as a result of normal manufacturing and operational conditions. ...
TITLE
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
Model 356A04 | PCB Piezotronics
Model 356A04:Triaxial, lightweight miniature, ceramic shear ICP® accel., 1.0 mV/g, 0.25" cube, 5 ft. integral cable to 4-pin jack +325F (163C) op
ICP® PRESSURE SENSOR - PCB
Model Number 113B24 ICP® PRESSURE SENSOR Revision: F ECN #: 54949 Performance ENGLISH SI Measurement Range(for ±5V output) 1 kpsi 6,895 kPa Useful Overrange(for ± 10V output) 2 kpsi 13,790 kPa [1]
模型 - Amphenol Sine
3) note reference =x bahdm-bs-18nuta1 11 rookie26/sep/18 orion26/sep/18 tommy26/sep/18 none-- tommy adapter for tube backshell, ahdm, size 18 usage figure: use with ahdm size 18 receptacle or plug, and with plastic back shell size 18 2 Ø36.3 10.7 m32x1.5 6h thread ahdm04-18-**** / ahdm06-18-**** ahdm-bs-18nut ahdpbs-015-1805 / ahdpbs-016-1805 ...
Contact Us | SV Microwave
Contact us if you have any questions. Help us get to know you! What type of market(s) are you interested in?:
TITLE
of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 b1 rt0w71210p*h* eco-mate,receptacle,jam nut, size 12,10pos,pin. b1 - released drawing july-04-2014 ben see part number
TFOCA-II 12 Channel - Amphenol Fiber Systems International (AFSI)
• Hermaphroditic Design for Versatility - Enables multiple TFOCA-II® plug assemblies to be concatenated. • Removable End Cap - Allows for easy field maintenance and cleaning. • 12-Channel Connector Design - Six fold channel
Wilcoxon Sensing Technologies 2020 Short-Form Catalog
301 330-8811 wilcoxon.com [email protected] 3 EVERYTHING YOU NEED FROM ONE SOURCE There’s no better place to start than Wilcoxon! Wilcoxon Sensing Technologies solutions are at work providing excellent
SMA Female Flange Mount Connector, 4 Hole (Candlestick) - SV Microwave
SV offers SMA Female Flange Mount Connector, 4 Hole (Candlestick) 2950-6061. This panel mount connector is the perfect fit for multiple environments.
InfinX® High-speed Mezzanine Connector |Amphenol
Amphenol's InfinX high-speed mezzanine connector system is designed to meet the needs of up to 25Gb/s application. The combination of multiple stack heights and multiple sizes allows for optimal design flexibility.
Model 333B42 | PCB Piezotronics
Model 333B42:Modal array, ceramic shear ICP® accel, 500 mV/g, 0.5 to 3k Hz, 10-32 side conn., adhesive mount
Model 356A06 | PCB Piezotronics
Model 356A06:Triaxial, lightweight (1.0 gm) miniature, adhesive mount, ceramic shear ICP® accel., 5 mV/g, 0.25" cube, mini 8-36 4-pin connector
FSB - Fiber Splice Boxes - Amphenol Broadband Solutions
The FSB series of indoor wall mount enclosures are designed for centralized splice-only applications. These boxes are well suited as optical cable splice collection points for DAS (Distributed Antenna Systems), MTU (Multi-Tenant Unit) commercial business applications and MDU (Multi-Dwelling Unit) residential fiber network applications, to name a few.