Search Results for te connector
R-Series V RP5 - Temposonics
Discover the new generation of R-Series V RP5 high-performance sensors in profile form for demanding applications. With operating temperatures up to +85°C and high shock and vibration resistance, they offer precise position measurements in harsh environments. Flexible mounting options, lengths from 25 to 6350 mm. Choice of guided or free magnets.
MUSBR Series Rugged USB Type C Connectors - Amphenol CS
Type C connectors with die cast housings and IP67 . sealing, designed for Harsh Environment applications. MUSBR series USB Type C Connectors provide reliable performance in extreme conditions for the most demanding applications, and mate with standard USB Type C plugs. TARGET MARKETS. MUSBR Series Rugged USB Type C Connectors §
GPS Antennas GPS 2000 - AMPHENOL PROCOM
DC supply via RF-connector. EMC tested to IEC 801 and IEC 255. Provided with FME-male, TNC-female connector, or models with permanently attached 0.15 m cable with FME-male connector, see model survey. ECE R118.02 approved cable. Wide range of FME-accessories available. Specifications. Electrical; Model: GPS 2000:
Temposonics
te eth Controlling design dimensions are in millimeters and measurements in ( ) are in inches Fig. 4: Connector wirings D56 D56 Signal M12 female connector (D-coded) Pin Function 2 3 5 4 1 View on sensor 1 Tx (+) 2 Rx (+) 3 Tx (−) 4 Rx (−) 5 Not connected M12 female connector (D-coded) Pin Function 2 3 5 4 1 View on sensor 1 Tx (+) 2 Rx ...
CF38999 Multi-Channel Fiber Optic Connector - Amphenol Aerospace
Additional, composite connectors features include: Lightweight - 17%-70% weight savings; Increased Corrosion Resistance-olive drab cadmium (175°C) and electroless nickel plating (200°C) both withstand 2000 hours of salt spray exposure; Durability-1500 couplings minimum (in reference to connector couplings, not termini)
ix Industrial™ IP20 Connectors & Cables - Amphenol CS
wwwaenol-csco Disclaimer Please note tat te above inoration is subect to cane itout notice ix Industrial™ IP20 Connectors & Cables MATERIAL § External Shields: Stainless Steel, Nickel plated § Cable Jacket: PVC / LSZH § Insulators: Thermoplastic, UL94V-0 § Contacts: Copper Alloy plated with Gold over Nickel (mating area) MECHANICAL PERFORMANCE § Insertion/Withdrawal Force: 25N (5.6 lbs ...
Minitek® Pwr 5.7 Connector System - amphenol-cs.com
www.menocs.com Disclaimer Pese note tt te ove inormtion is sect to cne witot notice. TECHNICAL INFORMATION Minitek® Pwr 5.70 Connector System MATERIAL § Board Connector: High-conductivity Copper with optional Tin and Gold plating § Header Housing: LCP, Black & Natural, UL94V-0 § Receptacle Housing: Nylon 66, Black & Natural, UL94V-0 & UL94V-2 § Crimping Terminal: High-conductivity Copper ...
Smart Card Connectors - Amphenol Sine
Card Connector. This is the most common manual cardhandling system. Push-Push The card is inserted manually and held in the active position by the Smart Card Connector. When pushed again the card is returned to the user (principle of a ballpointpen). PUSHMATIC® This semi-automatic system combines a manual card insertion with an automatic card ...
10155470 | Amphenol Global Search | Amphenol
Contact us today for more details of MicroSpaceXS™ 1.27mm Crimp-to-Wire Connector, part number 10155475 -000LF. 10155475 -000LF. Retention to connector housing. Handling head for insertion or removal from connector housing. Sealing surface. Insertion stop. Shape to prevent mis orientation during insertion ©2023 .
0.50mm Pitch FFC/FPC - F31W/F31Z/F314/F336 Series - Amphenol CS
VERTICAL ZIF FLEX CONNECTOR F31W/F31Z/F314/F336 series are 0.50mm pitch vertical ZIF flex connectors with slider mechanism and surface mount termination. These connectors feature a height ... Pese te tht the ve irmti is sect t che itht tice. 0.50mm Pitch FFC/FPC - F31W/F31Z/F314/F336 Series MATERIAL § Housing: LCP, natural color (UL94V-0)
M40 Series Connectors - Amphenol Sine
Amphenol Sine Systems MotionGrade M40 Power Solution Connector Systems are designed to excel in performance and reliability in our customers' most demanding environments. Our innovations and experience as an industry leader in connector technology and total interconnect solutions allow us to offer such features as our FlexGrip Backshell System.
gs-14 | Amphenol Global Search | Amphenol
a aw3s-1939 a4 11 kevin 11sep20 orion 11sep20 tommy 11sep20 none notes: unless otherwise specified 1. material: thermoplastic; color: blue 2. rohs compliant 3. cavities: 3 4. keyed: 1939 5. use with connectors at06-3s* ( * = modifications and/or colors ) 6. all dimensions are for reference use only. title: dwg no: rev: sh: of: rev description ...
BA1012-1 - Amphenol Antenna Solutions
Omnidirectional Fiberglass Antenna, 144-162, 2.1dBi, N Female
C 091 A/B/D Series - Amphenol Sine
Circular connectors with plastic bayonet coupling and plastic back shell. Contacts: 2 to 8, 12 and 14, IP 40 when properly mated. 24 C 091 D Circular connectors with metal screw coupling and metal back shell. Contacts: 3 to 8, 12 and 14, IP 69K / IP 67 / IP 65 when properly mated. Shieldable. Connectors are compliant with AISG-standard 40 C 091 D+
1.00mm Pitch FFC/FPC - F516/F526 Series - Amphenol CS
CONNECTOR. F516/F526 series connectors are 1.00mm pitch right angle ZIF flex connectors with front flip mechanism, and . surface mount termination. These connectors feature a height of 2.00mm and come in 4 to 30 contacts. This series features a cable thickness of 0.30mm and provide enhanced durability of 30 mating cycles. The connectors
Board-to-Board Connectors | BTB Connector | PCB Connector | Fine Pitch ...
This makes these connectors applicable for the most applications, but they may not be suitable for high performance applications. Bergstak is unique in this group because it has the capability for high-speed signaling. Card Edge - Only requires one connector, because the male connector is formed by plating pads on a PCB. Card edge PCBs can ...
mcio | Amphenol Global Search | Amphenol
Amphenol’s new M.2 Gen 5 connectors are much more advanced than their predecessors and can meet PCI Express ® 5.0 specifications. Supporting higher data rates up to 32Gb/s and occupy lesser board space compared to the PCIe ® Mini Card connector, they are capable of supporting multiple add-in cards like SSD and Wi-Fi and use conductive plastics to achieve PCIe Gen5 performance.
High Power Connector Series - Amphenol PCD
Rhino 38999 connectors are being utilised across a wide range of critical power applications. High Power Connector Series Amphenol is the foremost manufacturer of both connectors and interconnect systems specifically for applications within military, aerospace and industrial markets. As such, Amphenol has recognised a distinct trend towards
Star-Line EX® Connector - Amphenol Fiber Systems International (AFSI)
Star-Line EX® Connector - Amphenol Fiber Systems International (AFSI)
pcie | Amphenol Global Search | Amphenol
Find information about Mini Cool Edge IO, a high-speed connector for PCIe Gen 5, SAS, SFP, NVMe, cable, dual card applications. See product details, specifications, and contact information from Amphenol websites. ... www.aenocs.co Disclaimer Pease note tat te aove noraton s sect to cange tot notce. PCIe® M.2 Gen 5 Card Edge Connectors MATERIAL ...