Search Results for te connector
Industrial Enclosures for Vibration Sensors - Wilcoxon Sensing Technologies
Still don't see what you are looking for? Check out our configurable enclosures that can be customized to your vibration data collection requirements. For assistance from one of our experts, call (301) 330-8811 or email info@wilcoxon.com.
Right Angle Backshell for Circular Connectors - US Wire
When your cable assembly includes circular connectors from Amp, Conxall, or Molex, we can overmold a protective backshell. This protective backshell application will provide superior strain relief, improved environmental protection, and enhanced appearance. By utilizing the right angle, version wire and cable clearance can be improved in tight ...
Model JY Cable Connector Installation and Operating Manual - PCB
Cable Connector Installation and Operating Manual For assistance with the operation of this product, contact PCB Piezotronics, Inc. Toll-free: 800-828-8840 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: info@pcb.com Web: www.pcb.com. Manual 21354 Rev E ECN 50523
Stingray - 7 - Amphenol PCDAmphenol PCD
The magnetic technology allows the connector to quickly disconnect making it ideal for connection between non-tethered equipment, such as helmet to torso, and therefore protects users from potential injury due to cable snagging. MOLLE and wall mount modular accessories allow for mounting of either gender to MOLLE loops or equipment.
Reliable 4-Socket Connectors from IMI Sensors - PCB
Reliable 4-Socket Connectors from IMI Sensors Achieve Precise Connectivity with Our 4-Socket Connectors. Our 4-socket MIL connectors are designed to mate with: Triaxial ICP® accelerometers for simultaneous vibration output on X, Y, and Z axes. TO vibration transmitters for simultaneous vibration output in current and temperature output in current.
Minitek® Pwr 5.7 | FCI Basics | Wire To Board Connectors - Amphenol CS
FCI Basics Minitek® Pwr 5.7 is a flexible and comprehensive solution for power application with a high current rating up to 23A per contact and wire gauge range from 16AWG-12AWG for wire-to-board application.
Quick-Connex® Field Installable M12 DC Micro Connectors - TPC Wire
Quick-Connex® Field Installable M12 DC Micro Connectors are IP67 rated to provide a liquid-tight seal to protect the connection from dust and water contamination. Español. Products. Wire and Cable See All; Product Configurator; Request a quote, filter, select, and configure any products for your application ...
PWRBLADE CONNECTOR SYSTEM - Amphenol CS
fit board termination. The connectors can also be customized to address unique application requirements. PwrBlade ® connectors can be provided with one to 20 power contacts and zero to 148 signal contacts. Individual power contacts are rated at 48A current-carrying capacity; connector configurations with multiple power contacts are rated at ...
Power Safe - Amphenol Aerospace
Power connector qualified VG96944 and designed for user safety Description PowerSafe connectors are derived from MIL-DTL-38999 Series III connectors and dedicated to high power supply in harsh environments. These connectors provide the user with, the highest user safety, shielding effectiveness & environmental performances.
MicroSpaceXS™ 1.27mm Unsealed - Amphenol CS
MicroSpaceXS 1.27mm Crimp-to-Wire Connector Platform, Wire to Board, CTW, Receptacle, Gold plating, AWG24(For product qualification latest status, please submit Product Enquiry) 10155447-111LF. MicroSpaceXS™ 1.27mm Crimp-to-Wire Connector Platform, Wire to Board Connector, XS CTW-Receptacle / Female Tin AWG 22.
MIL-DTL-38999 Series I - LJT Connectors - Amphenol Aerospace
Amphenol® MIL-DTL-38999 Series I Connectors were developed to meet the needs of the aerospace industry and provided the impetus for the development of the MIL-C-38999 specifications, which later was superseded by MIL-DTL-38999. Amphenol's MIL-DTL-38999 Series I and commercial LJT series connectors meet or exceed the Mil-Spec requirements and ...
D-Sub Standard Board Mount Connectors - Amphenol CS
A Basic I/O connector comes with five shell size and housing design; Most popular Rugged and sturdy I/O connector; Has a D-shaped shell design; Supports the need for polarisation; Meets DIN 41652 and MIL-C-24308 dimensional standards; Interchangeable and intermateable with other makes; Available in Straight, Angle, Wire Wrap terminations
Hermetic Cryogenic and Vacuum Interconnects - Martec
These Hermetic connectors and feedthroughs are available with vacuum friendly design with minimum trap volume and low outgassing materials. Industry standard form factors (e.g. Mil-DTL 5015, 38999 and 26482) Standard flange forms (e.g CF : KF) Custom design solutions; Minimal trapped volumes; Low out gassing, bakable materials; Liquid nitrogen ...
Metral® Board Connectors | FCI Basics | Backplane Connector | Futurebus+
FCI Basics Metral® product family offers the broadest range of backplane connector solutions which includes right angle and vertical for both header and receptacle series. JavaScript seems to be disabled in your browser.
Star-Line EX® Connector - Amphenol Fiber Systems International (AFSI)
Star-Line EX® Connector - Amphenol Fiber Systems International (AFSI)
Mining Wire & Cable - Amphenol TPC Wire and Cable
Amphenol TPC Wire & Cable is a leading supplier of electrical wire, cable, connectors, and assemblies engineered to perform in harsh mining environments. Our flexible yet durable cables stand apart from all other ruggedized cables on the market in their ability to withstand the mechanical abuses, smelting processes, and general hazards ...
Rotaconnect Rotatable Board to Board Connectors | FCI Basics ...
This eliminates the hold-down, hence aids simple placement and saves the space between connectors on the PCB. Rotaconnect Rotatable Board to Board Connectors | FCI Basics | Hermaphroditic Connectors FCI Basics extends the RotaConnect® Board-to-Board range with a pegged version.
2M804 Push-Pull Quick-Disconnect Connectors - Amphenol Aerospace
2M804 connectors are the most rugged push-pull micro-miniature circular connectors on the market. Designed for use in soldier-worn tactical equipment deployed by the United States military, these connectors were built to perform. Waterproof, dustproof, and highly resistant to EMI interference, these connectors are just as at home on the ...
Check Out the Latest Server Connectors at DesignCon 2020 - Amphenol CS
DesignCon being the largest chip, board, and systems event in the industry witnesses the launch of many innovative products. Amphenol ICC will be is launching three high-speed server connectors at DesignCon 2020: Right Angle PCIe ® Gen 4 CEM connectors, Gen Z 4C-HP Mini Cool Edge connectors and Double Density Cool Edge connectors.. PCIe ® Gen 4 CEM Connectors (RA)
44 Series Circular - Amphenol Sine
Amphenol Sine Systems' 44 Series™ Thermoplastic Rubber Circular Connectors meet the demand for reliable and versatile connectivity solutions that exhibit outstanding durability, resisting a range of environmental factors including water, fuel, lubricants, ozone, and road salt. Our 44 Series™ is vibration-resistant and field-proven for ...