Search Results for tecsis f5301 drawing
Product Selector & 3D files for connectors - Amphenol Socapex
Connect with our team of experts to guide you towards the best solution. In partnership with TraceParts, we provide a large selection of 3D CAD models, in a wide range of formats.
Technical Support - Amphenol TPI (ATPI) - Amphenol Technical Products ...
Contact us for technical support or find 2D/3D CAD, instructions, crimp tool recommendations, temperature rise, derating, and more in our downloads.
NUMBER GS-20-0385 Application Specification - Amphenol CS
Customers are advised to refer to the latest revision level of FCI product drawings for appropriate details. Refer to the applicable FCI product customer drawing for the specific connector foot print and outline. The SFP+ board connector is supplied in tape and reel packaging for manual or automated placement onto the PCB.
NUMBER GS-12-149 PRODUCT SPECIFICATION - Amphenol CS
Connectors shall be of the design, construction and physical dimensions specified on the applicable product drawings. 5.4.1 See drawing numbers 51700, 51720, 51740, 51760 and 51866 for test connector configurations.
VITA 87 | High Density Circular MT Connectors - fibersystems.com
Amphenol Fiber Systems International (AFSI) VITA 87 high density circular MT Connector product line offers a higher density MT ferrule-based fiber optic interconnect in the proven and ubiquitous MIL-DTL-38999 Series III form factor. The VITA 87 is offered in the 3 shell sizes, 11,13, and 15 supporting, 1, 2 and 4 MT ferrules respectively.
PDS: Rev :B STATUS:Released Printed: Jun 11, 2020 - Amphenol CS
PDS: Rev :B STATUS:Released Printed: Jun 11, 2020. Title: 10126113C Author: zhoumk Created Date: 20200602100448Z
Connectors | Products - Amphenol
These Amphenol Air LB France's splices are sealed, compact, thin, and easy to use. Perfectly suited in a cable harness, easily insert a component and change a signal, or simply to repair a damaged wire.
PDS: Rev :G STATUS:Released Printed: Nov 18, 2020
Title: D:MiniENGG 2019ARUNELX-I-38935HM1L51DAP000H6PLF ( C-8626-0239)HM1L51DAP000H6PLF ( C-8626-0239)HM1L51DAP000H6PLF ( C-8626 Author: vandanmk
MIL-DTL-38999 Series I, II, and III Connectors - Amphenol Aerospace
High Temperature Series Five connectors are the ideal solution for interconnect and electrical wire assemblies near engines, firewalls, and other high-heat sources.
9-2020 MIL-DTL-38999 Connectors - Amphenol Aerospace
2 Contact Amphenol Aerospace for more information at 800-678-0141 www.amphenol-aerospace.com 38999 III SJT n I II ccess acon MIL-DTL-27599 Crimp Hermetics Service Rating Total Contacts Contact Size JT II LJT I TV III III JT/LJT Solder Class H Y
(P/N DOES NOT INCLUDE DATE CODE - Amphenol CS
do not scale drawing see note 1 8 6 5 4 3 2 1 8 7 6 5 4 321 revisions rev. ecn/e-r description date approved dec 17,09 3 of 4 or used for manufacturing puposes without permission from amphenol canada corp. designed 2:1 c 7 code ident. no. 03554 hisen.x j.si a.green title p-u77-a1128-2021 c x.x 0.15 x.xx
D38999 SERIES III - STYLE PCB CONNECTORS - Amphenol Aerospace
Amphenol provides circular connectors with PC Tail contacts. This product data sheet features the 38999 Series III connectors which are ideal for printed circuit board applications, either with rigid attachment or with flex print assembly attachment.
PDS: Rev :U STATUS:Released Printed: Sep 29, 2024 - Amphenol CS
PDS: Rev :U STATUS:Released Printed: Sep 29, 2024. PDS: Rev :U STATUS:Released Printed: Sep 29, 2024. Title: Amphenol FCI 20021121.pdf
LOADING PATTERN REFER DRAWING # 10159408 - Amphenol CS
2. for plating performance refer drawing 10159408: contact : copper alloy. 1. material : body : lcp ul94-v0 . 10. a symbol will be next to any dimension, view, or note . which has been modified with the current drawing revision. k. 3. general characteristics according to gs-12-4467). k. 4. one center peg for hold down force. 5. no coding recess ...
Amphenol FCI 10066440-dgc0437lf
The part is been sold as loose piece and fci guarantees is the part in compliance with this customer drawing statement. The product spec for cable assemly can be only as the reference document because the testing and spec is based on using fci raw cable and cable asseymble.
PSAS5F3130081TR | SAS PCIe | Amphenol
Please provide the following details and we will contact you. Alternatively, contact one of our authorized distributors from the listing here. We may offer limited quantity of sample for this part. Click on the Check Sample (if available) button to check the allowed sample quantity in the cart.
FCI Basics | Wire-to-Board, Board-to-Board - Amphenol CS
FCI Basics Products provides a modular interconnection platform of high quality and innovative solutions with a fast and competitive service model that helps to increase the competitiveness of our customer's equipment. Our solutions include Wire-to-Board, Board-to-Board, Input/Output and FFC/FPC.
Wire to Board Connectors - Amphenol CS
Amphenol is an industry leading provider of robust, modular, and compact WTB connector solutions. Available from 0.80mm to 2.54mm pitch, we offer a wide variety of pitch sizes to meet various application requirements.
FCI Basics | Board-to-Board / Wire-to-Board Connectors - Amphenol CS
Amphenol's FCI Basics Minitek® 2.00mm range consists of modular board-to-board connectors suitable for parallel, perpendicular, and coplanar applications as well as wire-to-board connectors featuring crimp-to-wire and IDC capabilities.
PCIe Gen 5 CEM Connector & Add-In Card PCB Design Optimizations
Amphenol is proud to announce that Yifan Huang and Stephen Smith will present a technical paper titled “PCIe Gen 5 CEM Connector and Add-In Card PCB design optimizations” at DesignCon 2019.