Search Results for tecvox cables llc certification
ICP® PRESSURE SENSOR - PCB
W - Water Resistant Cable [7][8] Supplied Accessory: Model 060A03 Clamp nut, 5/16-24-2A thd, 1/4" hex, stainless steel (1) WM - Water Resistant Cable [7][8] Supplied Accessory: Model 060A05 Clamp nut M7 x 0.75-6g thd (1) OPTIONAL VERSIONS Optional versions have identical specifications and accessories as listed for the standard model except
Acu-Trac Product Overview - ssi-sensors.com
1 ssi-sensorscom Product Overview Coyrigt 201 SS Tecnologies C oc AT-A1 Rev 01 Acu-Trac® Product Overview Product Overview The Acu-Trac ® family of ultrasonic fluid level sensor is non-contact fluid level sensors that are a direct replacement for level senders on tanks with depths up to ≤ 3.0 m.
TB MH-Sensor 551217 RevE EN - temposonics.com
I2I Temposonics® MH-Series MS Analog/Digital Data Sheet 1. Product description and technology Temposonics® sensors can be used in versatile mobile machines without any restriction and replace contact-based linear sensors like potentio- meters. Highly dynamic systems are controlled safely by means of Temposonics® sensors, thus enhancing the productivity, availability and qua-
SIM plate Standard 4 modules Metallized Black nickel 2 rows Without ...
SIM plate Standard 4 modules Metallized Black nickel 2 rows Without polarization nut
ASRSC2 - Amphenol Air LB
90° angled backshell Not metallized Size C
Website Registration - amphenol-ns.com
Cable Management; Racks and Accessories; Enclosures; Optical Passives; Partners. For Our Customers; For Our Distribution Partners. Project Registration; Logo Style Guide and Use; Lineamientos del Logotipo; Our Services. Configure to Order Solutions; Custom Configured Solutions; Fiber Raceway Solutions;
696-960 / 1695-2180 MHz - Amphenol Antenna Solutions
need for daisy chain cables between the bands). This module does not add any additional length to the antenna. For RET control, the transparent caps must be in place and locked. The tilt angle indicators always remain visible and the antenna still has manual tilt control (manual override).
SIME0128PNC - Amphenol Air LB
Module for EN4165 / SIM connectors. EN4165 / SIM connector is modular, multifunctional and rectangular. It consists of shells and modules, which together create an integrated solu
BOOT4-078 - 4" Feed Through Boot Assembly w/1 hole for E78
split, one-piece style simplifies clamping and frees the installers hands to position the cable runs. Boot assemblies are designed to be fitted onto 4"" entry panels in wall/roof feed-through applications. The durable boot is designed to met ASTM-D2000 and SAE J200 specifications. Each
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
EU RoHS Certificate of Conformance August 14, 2017 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations and Commercial Air Division offers the following information: AAO/ACAD Part Number EU RoHS Compliant Part/Product Description Exemptions (If Applicable)
Website Registration - amphenol-ns.com
Cable Management; Racks and Accessories; Enclosures; Optical Passives; Partners. For Our Customers; For Our Distribution Partners. Project Registration; Logo Style Guide and Use; Lineamientos del Logotipo; Our Services. Configure to Order Solutions; Custom Configured Solutions; Fiber Raceway Solutions;
Configurator Singles | Amphenol
Part # 300561: type: PL700SM-N Connector: Adapter Color: Black: Circuit Count: 3: Contact Plating: Gold: Contact Size: 22: Contact Termination: Crimp/Solder: Contact Type
EBY Electro - EB2015 Series - 15.00mm Spacing - RISING CLAMP BLOCKS ...
Custom Cable and Wire Assemblies. EBY Company has over 90 years of experience designing and building custom connectors, custom cables and cable assemblies. We can build custom length and custom wired cables for you in quantities and schedules to suit your needs. Highly competitive pricing; Quality components; Cable engineering / in-house tooling
Type S/AS/ES Thermometrics Precision, Ultrastable NTC Temperature Standards
each certificate of calibration. Available Models Three different types are available, each in four different sizes, to accommodate all standard requirements: TYPE “S”, which includes S10, S15, S20, S25, offer standard 0.005°C/year stability and temperature range 0° to 60° C. TYPE “AS”, which includes AS110, AS115, AS120, AS125,
SIM3EK2022SCF - Amphenol Air LB
Module With straight PCB contacts Socket With peripheral sealing Contacts #22 Tin-plated without Lead (RoHS) Polarization C Serie3 Fluorinated silicone
Module Gigabit Socket With peripheral sealing Angled PCB contacts ...
Mechanical; Shell material: Thermoplastic: Insert material: Silicon: Insert retention in shell (> to) 25.4 daN: Contact retention: 11 daN: Endurance (nbr of cycles) 500: Vibration
Long flanged Receptacle monomodule With conductive panel sealing ...
Military & Commercial Aerospace specification for rectangular modular connectors; Fully qualified and compliant with ARINC 809 specifications; Tested and qualified per EN4165 Seri
ecomm.gemeco.com
{"uri":"https://ecomm.gemeco.com/api/v2/products/eb4b7ab8-275d-4e0f-a02c-ac3700ebcacc","id":"eb4b7ab8-275d-4e0f-a02c-ac3700ebcacc","productNumber":"TM265C-LH-9N2 ...
www.gemeco.com
{"uri":"https://www.gemeco.com/api/v2/products/2ebdcd51-c8dd-4d53-84e8-ac3700dcc387","id":"2ebdcd51-c8dd-4d53-84e8-ac3700dcc387","productNumber":"010-10785-00 ...