Search Results for telecommunication back box size
Ampehnol All Sensors Products
Discover Amephenol All Sensors customizble ultra low pressure solutions by family.
Amphenol’s Ram-Lock Push-Pull interface is now available in the 2M ...
SHELL SIZE-INSERT ARANGEMENT CONTACTS KEYING SUFFIX 2MRAM-00X -06 ZNU 6-7 P A 2. SHELL STYLE Part # Desciption RECEPTACLE-06 Receptacle RECEPTACLE-00 Jam Nut* for Front Panel-01 In-Line-07 Jam Nut* for Rear Panel PCB/SOLDER PLUGS-00 Jam Nut* for Front Panel Mounting-07 Jam Nut* Rear Panel Mounting PCB/SOLDER RECEPTACLES-00 Jam Nut for Front ...
C146 10B007 500 12 7+PE Female contact insert with compact - Amphenol Sine
C146 10A007 500 12 7+PE Male contact insert with compact design, Size A3. Comparable to PN# 9120073001. REQUEST A QUOTE. Recently Viewed Items. Turn History Off
FAQ | Amphenol Socapex
voltar Série PS: Soluções para Dispositivos de Potência. Conversores de energia; Unidades de distribuição de energia; Chaves e extensores USB
Cable Probe Temperature Sensors
Thermal Equilibrium Temperature vs. Resistance Tables JS5514 and JS5515 Temp R nom R min R max R Tol R Tol T Tol T Tol °C /W /- % /+ % /+ °C /- °C 0 32640 31288 34019 -4.14 4.23 0.81 -0.83
REV DESCRIPTION DATE ECO BY APPR A3 A4 C0540S A5 ADD COLOR OPTION ...
of: sh: rev: dwg no: title: rev description date revisions eco by appr a3 release new dwg format 26dec13 drp grey black blue brown green red white yellow at06-4s at06-4s-blk at06-4s-blu at06-4s-brn
Thermometrics ZTP-101T Thermopile IR Thermopile Sensor
Chip Size 3.0 X 3.0 mm2 Diaphragm Size 1.5 x 1.5 mm2 Active Area 0.51 x 0.51 mm2 Internal Resistance 140 200 260 kW 25°C Resistance T.C 0.10 %/°C Responsivity 77 110 143 V/W 500K, 1 Hz Responsivity T.C-0.11 %/°C Noise Voltage 62 nV rms R.M.S., 25°C NEP 0.60 nW/Hz1/2 500K, 1 Hz Detectivity 9.00 E07 cmHz1/2/W 500K, 1 Hz Time Constant 22 ms ...
www.kayeinstruments.com
%PDF-1.7 %âãÏÓ 113 0 obj > endobj 130 0 obj >/Encrypt 114 0 R/Filter/FlateDecode/ID[80555B90184988E4F32CC5675C8FE815>3FE4454BE0354479B246964A59A01526>]/Index[113 ...
Telaire Air Quality Sensors
sensors. The new small size allows OEM’s to integrate into smaller enclosures and equipment and uses significantly less power than many other devices on the market. Three model families are available: T6713 The Telaire® T6713 CO 2 Series is ideal for applications where CO 2 levels need to be measured and
NovaSensor P111 Medium Silicon Pressure Sensor Die
Die dimensions: 0.10 in x 0.12 in x 0.07 in (2.7 mm x 3.2 mm x 2 mm) P111 schematic diagrams Ordering Information Minimum Release Quantity: 2 wafers or approximately 900 die Part Number Description 51006 100 KPaD/G 51007 200 KPaD/G 51008 700 KPaD/G 51010 100 KPaA 51011 200 KPaA
www.amphenol-sensors.com
%PDF-1.7 %âãÏÓ 624 0 obj > endobj 641 0 obj >/Encrypt 625 0 R/Filter/FlateDecode/ID[3244B43919EB064B109258B499736385>9D452CDCF2614443AB01C56F831E7991>]/Index[624 ...
www.amphenol-sensors.com
%PDF-1.7 %âãÏÓ 624 0 obj > endobj 641 0 obj >/Encrypt 625 0 R/Filter/FlateDecode/ID[3244B43919EB064B109258B499736385>9D452CDCF2614443AB01C56F831E7991>]/Index[624 ...
AMPHENOL SNAP RECTANGULAR - アンフェノールジャパン株式会社
shell sIZe & lAYouts A1 - 10 contacts size 22 A1 A2 - 2 cts size 20 + 6 cts size 22 A2 C1 (1)(1) - 30 contacts size 22 C1 polArIZIng 1 2 3 contActs Pin P Socket S protectIon Métallisé Non métallisé BoîtIer Fiche Prolongateur Embase pour montage sur panneau Embase pour montage sur C.I. à 90° Embase montage panneau pour C.I.
| Amphenol Socapex
zurück PS-Serie: Power Devices Lösungen. Stromwandler; Stromverteilungseinheiten; USB-Sticks und -Extender
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product description: KE3.81 Vertical W/latch holder DIP type: 3.81: 2*2P-2*24P : KExx3350xxxxG: Please refer to the pdf file. The website drawing is for reference only.
| Amphenol Socapex
News : Amphenol Socapex bringt die PS-Serie auf den Markt: Robuste Power...