Search Results for temp
Model 352C33 | PCB Piezotronics
Model 352C33:Platinum Stock Products; High sensitivity, ceramic shear ICP® accel., 100 mV/g, 0.5 Hz to 10k Hz, 10-32 side conn.
P-Clamps - Amphenol PCDAmphenol PCD
Description: Designed to replace and outperform traditional metal clamps. Featuring an overmold silicone cushion on a PEEK polymer plastic, our clamps are completely non-corrosive and non-conductive, lightweight, and very durable.
Pipe Clip Temperature Sensors
3 Specifications Part Number Contact tab width / mm Pipe dimension /mm Clip Type Resistance at (Tref) B (25/85) / K JS3227A 4.8 13 Front 10,000 (25)
Temposonics® T-Series TH Position Sensors
Extremely robust position sensor designed & certified for Ex-applications. Available in stainless steel 1.4404 (AISI 316L) Ingress protection IP66, IP67, IP68, IP69K, NEMA 4X
PCB Product Finder for Accelerometers - Industrial (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. [email protected] +1 800-828-8840
R6Q-0-J9T2AS high temperature armored accelerometer cables
High temperature 200°C accelerometer cable assembly: twisted pair, braided shield, high temp 200°C, yellow Teflon® jacketed cable with stainless steel overbraid, IP68 rated connector with high temperature Viton B boot, blunt cut, 32 feet
OMEGA Clamps - Amphenol PCDAmphenol PCD
Features & Benefits: PEEK plastic makes parts non-corrosive and non-conductive. Overmolded silicone secures wires in place and helps protect from chafing
Model 080M274 | PCB Piezotronics
Model 080M274:Ceramic mounting base for thermal/electrical isolation, 1.15" dia., 0.625" height, 1/4-28 thds, useable temp up to 1000°F (538
Evaporator Core Temperature Sensor - amphenol-sensors.com
Specifications R @ 77°F (25°C) 30000 ± 1% Ω B (25/85)°C 3943 Operating Temperature-40°C to 120°C Storage Temperature -40°C to 150°C Temperature Accuracy
EXA Thermometrics India -Company
Exa Thermometrics leads the way in the manufacture of high quality thermistors for advanced temperature sensing. Starting from ultra high purity transition metal-oxides, further refined into nano particle levels, Exa Thermometrics has pioneered the development of a vast range of material systems, meeting all global RT curve requirements.
Thermometrics JS8746 Temperature Sensor - amphenol-sensors.com
Title: Thermometrics JS8746 Temperature Sensor Author: Amphenol Advanced Sensors Subject: The JS8746 Harsh Environment Temperature Sensor is designed to address all aspects of temperature measurement for HVAC control systems in the container-ship market.
Model 357B22 | PCB Piezotronics
Model 357B22:High temp., ceramic shear, charge output accel., 30 pC/g, 6k Hz, 10-32 top conn. (-95F to +500F)
Remote Temperature Sensor Installation Instructions - Charles Industries
Temp Sensor Figure 1. External Battery Temp Sensor SPECIFICATIONS The specifications of the Remote Temperature sensor are provided in this section. Temperature Sensing Range: −55C to +85C (−67F to 257F) Waterproof temperature sensor Mechanical Inner diameter of ring terminal: 0.500 inches Length of cable supplied: 25 feet +/− 5 inches ...
Battery pack temperature sensor - amphenol-sensors.com
Specifications R @ 25°C 10,000 ohms ±1% B (25/85) 3435 Operating Temperature Range-40°C to 150°C Storage Temperature Range: -40°C to 150°C
Model 357B14 | PCB Piezotronics
Model 357B14:High temp., miniature (2 gm), ceramic shear, charge output accel., 3 pC/g, 12k Hz, 10-32 top conn. (-95 F to +500 F)
Model 357B21 | PCB Piezotronics
Model 357B21:High temp., ceramic shear, charge output accel., 30 pC/g, 6k Hz, 10-32 side conn.(-95 F to +500 F)
NPA Surface-Mount Pressure Sensors
Title: NovaSensor NPA surface mount pressure sensor Author: Amphenol Advanced Sensors Subject: The NPA product series is provided in a miniature size as a cost effective solution for applications that require calibrated performance.
Thermo-Trex® 2000 Cable - TPC Wire
Thermo-Trex ® 2000 is a high-temperature resistant cable for power and control applications that can withstand a maximum conductor temperature of 45 0 °C / 850°F.This flexible control and instrumentation cable features finely stranded, nickel-plated copper conductors and a specially woven glass-braid jacket impregnated with abrasion-resistant finishing compounds.
R6QI-0-J9T2A-16 high temperature accelerometer cables
High temperature 200°C accelerometer cable assembly: twisted pair, braided shield, high temp 200°C, yellow Teflon® jacketed cable, IP68 rated connector with high temperature Viton B boot, electrical isolation between shield and transducer housing, blunt cut, 16 feet
Customer Support - Airmar
Get exceptional customer support for your marine sensing needs at Airmar. Our dedicated team is ready to assist you with technical inquiries, product troubleshooting, and order assistance. Experience our commitment to providing top-notch support and ensuring your satisfaction as a valued customer.