Search Results for temp
HD-BNC Straight Crimp Plug AT&T 735 AT&T 735A Belden 735A1 75 Ohm
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) AT&T 735, AT&T 735A, Belden 735A1: Contact Finish: Gold: Contact Material: Phosphor Bronze
M195 30/200kHz EchoRange+ D/T Portable Survey - 3m Cable - Airmar
With Echo Envelope Developer Option. Exclusive to OEM’s. Available for purchase only through Airmar USA. Airmar’s Smart sensors feature embedded microelectronics that process depth and temperature inside the sensor that can be instantly displayed on any device that accepts NMEA data.
M39012/05-0503 N-Type Right Angle Crimp Plug RG-142 RG-400 50 Ohm QPL ...
M39012/05-0503 RF Connector N-Type Right Angle Crimp Plug RG-142 RG-400 50 Ohm QPL Approved
Model 112B05 | PCB Piezotronics
Model 112B05:Wide temperature -400F to +500F (-240 Cto + 260C) pressure sensor, 5000 psi, 1 pC/psi, 0.218" dia. SS diaphragm, accel. comp., 5-point ca
SMA Right Angle Solder Plug RG-402 0.141-inch Conformable Times Tflex ...
RF Connector SMA Right Angle Solder Plug RG-402 0.141-inch Conformable Times Tflex 402 50 Ohm
Model 221B01 | PCB Piezotronics
Model 221B01:Link ICP® quartz force sensor, 10 lb comp., 10 lb tension, 500 mV/lb
SMA Straight Solder Plug RG-401 0.250-inch Conformable Times Tflex 401 ...
RF Connector SMA Straight Solder Plug RG-401 0.250-inch Conformable Times Tflex 401 50 Ohm
MODEL 378A12 1/4 PRESSURE FIELD MICROPHONE & PREAMPLIFIER
pcb.com | 1 800 828 8840 USE OF MODEL 378A12. Model 378A12 is a 1/4 in (6 mm) prepolarized microphone and . preamplifier system. Model 378A12's 182 dB, 3% distortion rating,
JS8746 Harsh Environment Temperature Sensor | Sensor Assemblies
Thermometrics JS8746 Harsh Environment Temperature Sensor has been designed to address all aspects of temperature measurement for HVAC control systems in the container-ship market, in addition to industrial applications, such as compresors, condensing units, heat pumps, air conditioning.
Model 223B | PCB Piezotronics
Model 223B:Link ICP® quartz force sensor, 12k lb comp., 4k lb tension, 0.42 mV/lb
main | Airmar Technology | Speed/Temp - gemeco.com
Airmar Technology irmar Technology's speed and temperature transducers are a game-changer for any vessel. Their revolutionary technology provides accurate and reliable measurements, even in harsh marine environments. With a wide range of models to choose from, you can find the perfect transducer for your boat's specific needs.
Model 137B23A | PCB Piezotronics
Model 137B23A:Quartz, free-field, ICP® blast pressure pencil probe, 50 psi, 100 mV/psi, 10-32 connector
SMA Straight Solder Jack 0.047-inch Conformable 50 Ohm
Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Solder: Thread Direction: Standard: Products Related To Your Application. SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 901-2PF100000AE. SMA PCB End Launch Jack 50 Ohm 0.062 PCB 132255.
Model 130F20 | PCB Piezotronics
Model 130F20:ICP® Array Microphone with integral preamplifier, BNC jack connector, TEDS
110WX NMEA 0183 / 2000® WeatherStation® - Relative Humidity - RS422
The model 110WX is Airmar’s solution for marine or land-based, stationary, weather-monitoring applications. The 110WX gives wind speed and direction, air temperature, and barometric pressure readings.
N-Type Straight Solder Jack RG-401 0.250-inch Conformable Times Tflex ...
RF Connector N-Type Straight Solder Jack RG-401 0.250-inch Conformable Times Tflex 401 Bulkhead 50 Ohm
N-Type Right Angle Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm
RF Connector N-Type Right Angle Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm
SS510 EchoRange™ 200kHz Portable Survey, DT - 20m Cable - Airmar
Airmar’s Smart™ sensors feature embedded microelectronics that process depth and temperature inside the sensor that can be instantly displayed on any device that accepts NMEA data.
N-Type Right Angle Solder Plug RG-402 0.141-inch Conformable Times ...
RF Connector N-Type Right Angle Solder Plug RG-402 0.141-inch Conformable Times Tflex 402 50 Ohm
Airmar Technology | NMEA/Smart Transducers - Gemeco
Airmar Technology Are you looking for a reliable and accurate way to measure your boat's speed, depth, and temperature? Look no further than the Airmar Technology NMEA/Smart Transducer. This innovative device is designed to provide precise and reliable measurements, even in challenging conditions. With its advanced NMEA 2000 connectivity, you can easily integrate it with your existing onboard ...