Search Results for temp
main | Airmar Technology | Speed/Temp - gemeco.com
Airmar Technology irmar Technology's speed and temperature transducers are a game-changer for any vessel. Their revolutionary technology provides accurate and reliable measurements, even in harsh marine environments. With a wide range of models to choose from, you can find the perfect transducer for your boat's specific needs.
Model 137B23A | PCB Piezotronics
Model 137B23A:Quartz, free-field, ICP® blast pressure pencil probe, 50 psi, 100 mV/psi, 10-32 connector
SMA Straight Solder Jack 0.047-inch Conformable 50 Ohm
Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Solder: Thread Direction: Standard: Products Related To Your Application. SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 901-2PF100000AE. SMA PCB End Launch Jack 50 Ohm 0.062 PCB 132255.
Model 130F20 | PCB Piezotronics
Model 130F20:ICP® Array Microphone with integral preamplifier, BNC jack connector, TEDS
110WX NMEA 0183 / 2000® WeatherStation® - Relative Humidity - RS422
The model 110WX is Airmar’s solution for marine or land-based, stationary, weather-monitoring applications. The 110WX gives wind speed and direction, air temperature, and barometric pressure readings.
N-Type Straight Solder Jack RG-401 0.250-inch Conformable Times Tflex ...
RF Connector N-Type Straight Solder Jack RG-401 0.250-inch Conformable Times Tflex 401 Bulkhead 50 Ohm
N-Type Right Angle Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm
RF Connector N-Type Right Angle Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm
SS510 EchoRange™ 200kHz Portable Survey, DT - 20m Cable - Airmar
Airmar’s Smart™ sensors feature embedded microelectronics that process depth and temperature inside the sensor that can be instantly displayed on any device that accepts NMEA data.
N-Type Right Angle Solder Plug RG-402 0.141-inch Conformable Times ...
RF Connector N-Type Right Angle Solder Plug RG-402 0.141-inch Conformable Times Tflex 402 50 Ohm
Airmar Technology | NMEA/Smart Transducers - Gemeco
Airmar Technology Are you looking for a reliable and accurate way to measure your boat's speed, depth, and temperature? Look no further than the Airmar Technology NMEA/Smart Transducer. This innovative device is designed to provide precise and reliable measurements, even in challenging conditions. With its advanced NMEA 2000 connectivity, you can easily integrate it with your existing onboard ...
2082-6418-dB-CRYO - Sheet1 - XMA Corp
2082-xma yyww 6418-db yyww-cry0 2082-6418-db xma -cry0.86±.05 21.84±1.27 specifications electrical frequency range dc- 18ghz
Why Cable Jacketing Matters - TPC Wire
Understanding cable jacketing features and benefits, materials, and what jacket materials are suitable for certain industrial environments.
Model 137B22A | PCB Piezotronics
Model 137B22A:Quartz, free-field, ICP® blast pressure pencil probe, 500 psi, 10 mV/psi, 10-32 connector
Model 101A06 | PCB Piezotronics
Model 101A06:General purpose ICP® pressure sensor, 500 psi, 10 mV/psi, 3/8-24 mtg thd, ground isolated
N-Type Straight Solder Jack RG-402 0.141-inch Conformable Times Tflex ...
RF Connector N-Type Straight Solder Jack RG-402 0.141-inch Conformable Times Tflex 402 Bulkhead 50 Ohm IP67
BNC Straight Crimp Plug RG-59 RG-62 50 Ohm | 112118 - Amphenol RF
RF Connector BNC Straight Crimp Plug RG-59 RG-62 50 Ohm. Alias: B1121AA-ND3G-59U-50: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
Model 113B23 | PCB Piezotronics
Model 113B23:High frequency ICP® pressure sensor, 10k psi, 0.5 mV/psi, 0.218" dia. diaphragm, accel. comp.
SENSOR SELECTION CHART - Wilcoxon Sensing Technologies
56 [email protected] buy.wilcoxon.com SENSORS Wilcoxon model Sensitivity Sensitivity tolerance Frequency response, ±3 dB Resonance Exit type / connector Max temp Mounting thread psd noise
ACOMMs Compact Omni - LF-RHP - airmar.com
MSI’s family of low-cost ACOMMs solutions pushes the boundaries of the product market with unmatched bandwidth for transmit and receive while retaining a compact profile and omnidirectional capabilities. The ACOMMs Compact Omni - LF-RHP is optimized for Transmit and Receive functionality and has a low-cost and compact design. It has an operating frequency of 23-50 kHz (-6dB), integrated ...
Thermo-Trex® Igniter Wire with Fiberglass Jacket
Thermo-Trex ® Igniter Wire with Fiberglass Jacket is a high-temperature resistant flexible cable that can withstand a maximum conductor temperature of 538°C / 1,000°F.This igniter wire is voltage rated to 25kVDC / 17kVAC and features a braided fiberglass jacket with a Fluoropolymer coating that provides protection and aids in installation.