Search Results for temp
RM12W molded M12 connector for process applications
Compatible with most 4-pin M12 vibration sensors, the RM12W is IP67 rated, making it dust-tight and submersible to 1 meter. With the strong chemical resistance and durability of
TABLEA - Amphenol Alden
The PL- 900 Series receptacle dust cover protects the receptacles contact system from dust, moisture, and mechanical stress when the connector
Absolute, Non-Contact Position Sensors Technical Data ... - Temposonics
I3 I Ø 17,5 mm Ø 12 mm 13,0 mm Temposonics® MB Analog 2. Dimensions and mechanical Installation 9,9 51 12 N XXX 27,5 D 11 M14x 1,5 DIN ISO 6149-2 401032, magnet
Model 3743f1150g | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
N-Type Fixed Attenuator 10 dB 2 W | ATS-2M2F-10DB2W - Amphenol RF
Temp (Max Degrees Celsius) 125: Temp (Min Degrees Celsius)-55: You May also be Interested in. N-Type Fixed Attenuator 6 dB 2 W ATS-2M2F-06DB2W. N-Type Fixed Attenuator 3 dB 2 W ATS-2M2F-03DB2W. Contact Us. Subscribe and Stay Connected with Amphenol RF. Submit.
Model 2575 | PCB Piezotronics
Model 2575:1 in random response, condenser microphone, typical sensitivity = 46 mV/Pa. 200 VDC polarization
ST69 Speed and Temperature Sensor, Interphase 8-Pin - Gemeco
Speed and Temperature. The ST69 is the ultimate, high-speed, transom-mounted sensor. The paddlewheel and housing do not project below the hull which minimizes spray and drag.
Model 356A12 | PCB Piezotronics
Model 356A12:Triaxial ICP® accelerometer, 100 mV/g, 50 g, 0.5 to 5k Hz, 5gm, 5 foot attached cable
Thermal Validation - Amphenol Sensors
Thermal Validation Kaye The Kaye product range is relied upon by the world’s leading pharmaceutical and biotechnology companies to validate and monitor critical assets and processes, such as sterilization, as required by governing regulatory bodies. Kaye products are designed to meet the most demanding requirements for process improvement, thermal validation and environmental monitoring ...
Model M352C65 | PCB Piezotronics
Model M352C65:Platinum Stock Products; High sensitivity, miniature (2 gm), ceramic shear ICP® accel., 100 mV/g, 0.5 to 10k Hz, 5-44 side conn.
Model 4830B | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Model 080A121 | PCB Piezotronics
Model 080A121:Flat surface magnet, 1.0" diameter, 35 lbf, 1/4-28 threaded hole w/mounting stud
REV DESCRIPTION ECO # D
attenuator, smp-m/f, 1w, dc-18ghz sheet 1 1 7/23/14 mil-std-100 & 1000 drawing practices per ansi-y-14.5 mccormick 7/23/14 inches finish: see notes t.kuhn
Miniature Single Axis Accelerometers | PCB Piezotronics
Miniature Single Axis Accelerometers. Miniature piezoelectric accelerometers are required for applications demanding high frequency range, small size, and low weight.
Model TLD356A17 | PCB Piezotronics
Model TLD356A17:Triaxial, high sensitivity, ceramic shear ICP® accel., 500 mV/g, 0.5 to 3k Hz, aluminum hsg, 4-pin conn., TEDS 1.0
Model 356A13 | PCB Piezotronics
Model 356A13:Triaxial, lightweight (1.0 gm) miniature, ceramic shear ICP® accel., 5 mV/g, 0.25" cube with flexible integral cable
Model 603C02 | PCB Piezotronics
Model 603C02:General purpose, industrial, ceramic shear ICP® accel., 500 mV/g, top exit, 2-pin conn., single point ISO 17025 accredited calibration
Endevco Signal Conditioners | PCB Piezotronics
Endevco Model 2775C Piezoelectric / IEPE Signal Conditioner. Features programmable filtering & integration for use with multiple sensor types. Request a Quote
Amphenol Aerospace
Amphenol Aerospace. CF-020400-065. Thermal Analysis. January 12, 2022. Ray Baruah and Kevin Ibarra. Electronic Cooling Solutions Inc.
Model 301A10 | PCB Piezotronics
Model 301A10:Calibration ICP® accel., 100 mV/g, 50g, 0.5 to 10 kHz, 10-32 side conn., 1/4-28 Bottom, 1/4-28 Top