Search Results for temp
Psyclone™ Protimeter Thermo-Hygrometer Operating Manual
Introduction The Protimeter Psyclone thermo- hygrometer measures relative humidity with psychometric measurements, along with temperature. One button enables Start, Hold and OFF operation, and four arrow keys allow you to set up
Thermometrics A-1325/A-1326 Intake Air Temperature Sensor
A-1325 / A-1326 - Specifications • Operating Temperature Range-40°C to 150°C • Storage Temperature Range-40°C to 150°C • R @ 100°C
INNER JACKET BRAID - SV Microwave
- dcn 52656 06/23 approved: checked: drawn: see pdm see pdm bnk 06/23/23.0551.40 center conductor dielectric outer braid inner braid outer jacket product data drawing
ICP® Signal Conditioners - PCB
ICP® Signal Conditioners. PCB Piezotronics manufactures precision accelerometers to measure vibration, shock, acceleration, and motion for monitoring, control, and testing applications.
RP-TNC Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219, Belden 8240, Belden ...
Driving Long Cables | PCB Piezotronics
Generally, this signal distortion is not a problem with lower frequency testing within a range up to 10,000 Hz. However, for higher frequency vibration, shock or transient testing over cables longer than 100 ft. (30 m.), the possibility of signal distortion exists.
Model 482A21 | PCB Piezotronics
Model 482A21:1-channel, line-powered, ICP® sensor signal cond., unity gain, BNC input/output conn.
TNC Straight Crimp Plug Times LMR-400 Belden 9913 50 Ohm
Temp (Min Degrees Celsius)-40: Termination Style: Cable - Crimp: Thread Direction: Standard: You May also be Interested in. TNC Right Angle Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm 122286. TNC Cable Plug Belden 1164A Belden 8218 50 Ohm 122494S. TNC Straight Crimp Plug Times LMR-300 Optimized 50 Ohm 122471.
Hydraulic & Pneumatic Pressure Sensors | PCB Piezotronics
Hydraulic & Pneumatic Pressure Sensors. One of the toughest applications for pressure sensors is measuring high pressure, repetitive pulses, such as those encountered in hydraulic applications.
PdM & Process Monitoring | PCB Piezotronics
PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.. Divisions of PCB
Quality System Certifications | PCB Piezotronics
PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.. Divisions of PCB
Mechanical Vibration Switches | PCB Piezotronics
Mechanical Vibration Switches. Mechanical switches provide basic protection at a low cost for less critical machinery. These switches are easy to install, do not require power to operate and are the most basic type of vibration switch protection available.
62GB - Amphenol Ltd
Available with integrated backshell technology; Mating endurance of 500 operations for gold plated contacts; Fully intermateable and intermountable with BS 9522 F0017, and MIL-DTL-26482 Series 1 (solder)
Quadrax Contacts - Amphenol Socapex
Amphenol Socapex 948, promenade de l’Arve BP29 74311 Thyez Cedex - France Phone: +33 (0)4 50 89 28 00 contact@amphenol-socapex.fr We reserve the right to modify our products in any way we deem necessary.
Model 2270M8 | PCB Piezotronics
Model 2270M8:Accelerometer, PE, 2.2 pC/g, transfer standard accel, 10-32 mounting stud, side connector, 16.5 grams
Model 683A101002 Indicator / Alarm (for ICP® sensors ... - PCB
SENS ORS AND INSTRUMENTAT ION FOR MACHINE COND ITION MONITORING Model 683A1 ICP® Process Indicator/Controller Operating Guide with Enclosed Warranty Information 3425 Walden Avenue, Depew, New York 14043-2495
U.S. Regions | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Amphenol CO-142BNCX200-010 BNC Male to BNC Male (RG142) 50 Ohm Coaxial ...
Buy 10ft Amphenol CO-142BNCX200-010 Cables Factory-Direct: RG142 BNC Coaxial Cable Assemblies by Amphenol combine 50 Ohm RG142 coax cable with pre-terminated BNC Male connectors for a reliable low-loss interface with your RF equipment. Performance beyond 8 GHz is guaranteed with our dual-layer 96% silver-coated copper braid shielded MIL-C-17 type RG142B/U coax.
200WX NMEA 0183 / 2000® WeatherStation® - (No Relative Humidity) - RS422
Certs And Standards: CE, IPX6 (IPX4 with optional Relative Humidity sensor), RoHS, IEC61000-4-2, IEC60945, IEC60950_1C, IEC60950_22A, EN55022, EN55024, EN14982
2082-5026-00-CRYO - Model - XMA Corp
specifications electrical: frequency range dc-18 ghz impedance 50 ohms
HD-BNC Straight Crimp Plug Belden 1695A 75 Ohm | 034-1027 - Amphenol RF
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Belden 1695A, Belden 4694P, Belden 82120, Belden 82248, Belden 87120, Belden 89120, Belden 89248
C:\temp\~BED290A.TMP - Amphenol Alden
To: AMPHENOL ALDEN PRODUCTS COMPANY. 117 N. Main St. Brockton, Mass 02301. Telephone: 508-427-7000 Email: info@aldenproducts.com DRAWING OR PART NUMBER
Model 137B22A | PCB Piezotronics
Model 137B22A:Quartz, free-field, ICP® blast pressure pencil probe, 500 psi, 10 mV/psi, 10-32 connector
M39012/55-4502 SMA Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 ...
M39012/55-4502 RF Connector SMA Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm Safety Wire Holes QPL Approved
Magnets | PCB Piezotronics
Magnetic mounting offers the most convenient method of temporary sensor installation for route-based measurements and data collection. IMI Sensors magnetic mounting bases feature rare-earth magnet elements to achieve high attraction forces to the test structure.
N-Type Straight Clamp Plug RG-8 RG-213 RG-225 50 Ohm | 172113 - Amphenol RF
Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Clamp: Thread Direction: Standard: You May also be Interested in. N-Type Panel Mount Plug 4-Hole Flange Round Post 50 Ohm 172353. N-Type Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm 082-5374.
Surface Real-Time Temperature Data Logger - KAYE
The Kaye ValProbe RT surface temperature logger design provides enhanced and precision wireless measurement capability ideal for freeze dryer shelf temperature measurement over an extended temperature range from -85°C to +140°C.
H23 next generation hydrophones - Wilcoxon Sensing Technologies
Key features and benefits. For more than 60 years, Wilcoxon has developed industry-leading transducers for demanding naval applications. The tradition continues with the H23 series of hydrophones for Test & Measurement applications.
Model 130B40 | PCB Piezotronics
[1] Typical. [2] Max without clipping. [1] Typical. [3] Sensitivity can change with significant variations in temperature. [1] Typical. [4] See PCB Declaration of Conformance PS023 for details.
DAT discharge air temperature sensor - amphenol-sensors.com
Specifications R @ 25°C 3000 W ± 1.0% B (25/100) 3988K Operating Temperature Range-40 to 85°C Storage Temperature Range-40 to 90°C Temperature Accuracy
N-Type Straight Solder Plug RG-401 0.250-inch Conformable Times Tflex ...
RF Connector N-Type Straight Solder Plug RG-401 0.250-inch Conformable Times Tflex 401 50 Ohm
Reciprocating Machinery Protector (RMP) - PCB
Reciprocating Machinery Protector (RMP) FOR MONITORING RECIPROCATING COMPRESSORS AND OTHER RECIPROCATING MACHINERY. Reciprocating machinery faults typically manifest themselves as high frequency, high amplitude impacts.
Cable Probe Temperature Sensor | Thermometrics Sensor Assemblies
Thermometrics Cable Probe Temperature Sensors are used in a broad range of industrial applications, including water heating, refrigeration and air conditioning systems, consisting of resin-potted NTC thermistors encapsulated within metal housings, extension cables and connector systems.
ICP® Speed Sensors | PCB Piezotronics
ICP® LaserTach™ - LT2. Standard ICP® sensor – 2 mA to 20 mA constant current source Easy to install – 20 in (51 cm) range in a standard bolt package offers additional flexibility during installation
H2183 Heading Sensor with Solid State Compass - Gemeco
Features. Better than 1° heading accuracy in static conditions; Best-in-class 2° heading accuracy in dynamic conditions; Default 10 Hz update rate for heading (HDG)
Electronic Vibration Switches | PCB Piezotronics
Electronic Vibration Switches Advanced technology for instantaneous protection. Electronic vibration switches are used to protect rotating machinery against failure due to excessive vibration.
TNC Straight Crimp Plug RG-59 RG-62 75 Ohm | 122111 - Amphenol RF
RF Connector TNC Straight Crimp Plug RG-59 RG-62 75 Ohm. Alias: T1121AA-ND3G-59U-75: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
Relative Humidity, Temperature, Moisture Content - Protimeter
Bluetooth Low Energy Environmental Logger . The Protimeter BLE is a compact battery-powered device that measures and logs Relative Humidity, Temperature and Moisture Content in wood and other building materials.
Heat Shrinkable Tubing Brochure - Amphenol Industrial Operations
High Temperature Products A-150K Environmentally Friendly, Flexible, Flame Retardant Tubing, Shrink Ratio 2:1 A-175K Environmentally Friendly, Flexible, Flame Retardant
Model 034G05 | PCB Piezotronics
Model 034G05:4-conductor, low noise, shielded FEP cable, 5-ft, 4-socket plug to (3) BNC plugs (labeled X Y Z)
NTC Type NK - amphenol-sensors.com
R25 W Material System B Value 25/85°C K Maximum Operating Temperature °F (°C) Code R25°C ± 1% Code R25°C ± 2% Code R25°C ± 3% Code R25°C ± 5%
Model 354C10 | PCB Piezotronics
Model 354C10:Triaxial, thru-hole mtg, ceramic shear, miniature ICP® accel., 10 mV/g, 2 to 8k Hz, ground isolated, integral cable
Model HT640B02 | PCB Piezotronics
Model HT640B02:High temperature vibration sensor, 4 to 20 mA output, 0 to 2.0 in/sec pk, 3 to 1k Hz, top exit, 2-pin conn
Model 352A25 | PCB Piezotronics
Model 352A25:Miniature, lightweight (0.6 gm) ceramic shear ICP® accel., 2.5 mV/g, 1 to 10k Hz, titanium hsg, 030A10 cable
Externally Polarized Mics | PCB Piezotronics
Externally polarized microphones set the initial standard for all acoustic test and measurement applications. They rely on a dedicated 200V power supply and specialized cables with 7-pin LEMO® connectors.
History | PCB Piezotronics
History of PCB Piezotronics A Legacy of Precision and Innovation Since 1967 "From humble beginnings in a basement near Buffalo, NY…" PCB Piezotronics was founded in 1967 by brothers Bob and Jim Lally, who revolutionized sensor technology with their invention of ICP ® technology—a breakthrough that integrated piezoelectric elements and amplifiers into a single housing.
Learn | PCB Piezotronics
PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.. Divisions of PCB
Model 352C34 | PCB Piezotronics
Model 352C34:Platinum Stock Products; High sensitivity, ceramic shear ICP® accel., 100 mV/g, 0.5 Hz to 10k Hz, 10-32 top conn.
Model 353B31 | PCB Piezotronics
Model 353B31:High sensitivity, quartz shear ICP® accel., 50 mV/g, 1 to 5k Hz, 10-32 side conn.
Precision Industrial Accelerometers | PCB Piezotronics
Precision ICP® Accelerometers. IMI Sensors offers a wide range of ICP® accelerometers with an AC voltage output. These accelerometers are ideal for route based and permanently-mounted predictive maintenance applications.