Search Results for temp
Model 378C01 | PCB Piezotronics
Model 378C01:1/4" free-field, prepolarized 377C01 microphone and 426B03 preamplifier. TEDS programmed
Protimeter GrainMaster | Integrated Moisture & Temperature
Optional probes can be used with the Grainmaster i2, for integrated moisture and temperature measurement capability. The Fast Response Temperature Probe and the Moisture and Temperature Probes used for grain storage management applications and the "Baleprobe" to be used to measure moisture levels in hay/straw bales.
Model 378A04 | PCB Piezotronics
model 378a04:microphone and preamplifier, low noise, 1/2" free-field prepolarized
Self-Adhering Surface Temperature Sensors
Product Design Part number Foam backing size / mm Full length / mm Connector type JS4298 45x45, square 700 Molex 5559 JS5698 45x45, square 750 Molex 5559
ICP® Free-Field Blast Pressure Sensors | PCB Piezotronics
ICP® Free-Field Blast Pressure Sensors. The Pencil Probe is designed to measure shock waves caused from explosions in air. Such explosions are found in the defense and mining industries and wherever explosives research is conducted.
Model HT356A26 Triaxial, general purpose, ceramic shear ICP ... - PCB
Model HT356A26 Triaxial, general purpose, ceramic shear ICP® accel., 50 mV/g, 1 to 5k Hz, 4-pin conn. +325F operating temp Installation and Operating Manual
P51 Pressure Sensor - ssi-sensors.com
Contact SSI Technologies, LLC 3200 Palmer Drive, Janesville, WI 53546 ssi-sensors.com 1 (608) 757-2000 (ST]VMKLXl6 & .8IGLRSPSKMIW 11(5EVVERX] MT T: All SSI products are warranted against defective materials and workmanship for a period of one (1) year from the date of delivery to the original purchaser.
SS510 EchoRange™ 200kHz Portable Survey, DT - 20m Cable - Airmar
Airmar’s Smart™ sensors feature embedded microelectronics that process depth and temperature inside the sensor that can be instantly displayed on any device that accepts NMEA data.
Model K394B31 | PCB Piezotronics
PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.. Divisions of PCB
Model 079A11 | PCB Piezotronics
PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.. Divisions of PCB
Model 2222C | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Thermometrics ZTP-148SR Thermopile IR Sensor
Thermometrics ZTP-148SR Thermopile IR Sensor
Model HT602D61 High-temp Industrial ICP® Accelerometer ... - PCB
Model HT602D61 High-temp Industrial ICP® Accelerometer Installation and Operating Manual For assistance with the operation of this product, contact PCB Piezotronics, Inc.
Automotive Sensors for all your applications | PCB Piezotronics
PCB delivers high quality automotive test sensors. PCB offers a full line of sensors for component and system performance, road load data acquisition (RLDA), vehicle and component durability, powertrain development, auto safety (including Endevco sensors), electric and hybrid vehicles, noise, vibration, and harshness (NVH), motorsports, and other automotive testing and development applications.
Model AY | PCB Piezotronics
Model AY:4-socket 1/4-28 plug (for use with DC & triaxial sensors) **Requires special tooling for assembly – No sales except PCB locations that have
Cryogenic ICP® Industrial Accelerometers - PCB
Cryogenic ICP® accelerometers from IMI Sensors are designed for exceptional performance in harsh, low-temperature environments down to -320 °F.
Model 137B21B | PCB Piezotronics
Model 137B21B:Quartz, free-field, ICP® blast pressure pencil probe, 1000 psi, 1 mV/psi, BNC connector
Taking the Heat - PCB
Taking the Heat. Sensors for high temperature dynamic measurements. Applications > Gas turbine vibration measurements > HALT/HASS testing > Automotive engine testing
SMPM Product Series Solutions Guide Catalog
www.amphenolrf.com 7 Straight Jacks – Full Detent (continued) Part Number Packaging Type Body Mount Max Frequency (GHz) Image 925-196J-51P Individual Bag Surface Mount 26.5
TNC Straight Crimp Plug Times LMR-400 Belden 9913 50 Ohm
Temp (Min Degrees Celsius)-40: Termination Style: Cable - Crimp: Thread Direction: Standard: You May also be Interested in. TNC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead Rear Mount 50 Ohm Isolated 122210. TNC Straight Crimp Jack RG-8 RG-213 RG-225 50 Ohm 122482.