Search Results for temp
Model 6634D | PCB Piezotronics
Model 6634D:Single Channel, PE, Differential PE, IEPE and VELCOIL/RCC signal conditioner, acceleration, velocity and displacement outputs, programmable 6-p
Power Supplies | PCB Piezotronics
PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.. Divisions of PCB
TNC Straight Crimp Plug RG-8X Times LMR-240 50 Ohm
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-8X, Times LMR-240, Times LMR-240 UltraFlex, Belden 9258: Contact Finish: Gold: Contact Material
120WX NMEA 0183 / 2000® WeatherStation® - Relative Humidity - Gemeco
Features. Ultrasonic measurement of apparent wind speed and direction; Barometric pressure; Air temperature; Wind chill; Housing IPX6 rated for water-ingress protection
ST69 Speed and Temperature Sensor, Interphase 8-Pin - Gemeco
Speed and Temperature. The ST69 is the ultimate, high-speed, transom-mounted sensor. The paddlewheel and housing do not project below the hull which minimizes spray and drag.
Model 8510B-5 | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
SMA Straight Crimp Plug Times LMR-195 Optimized 50 Ohm
Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: Thread Direction: Standard: You May also be Interested in. SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm 0.705 Post 0.590 PTFE 901-5PF705590AE. SMA Straight Jack Bulkhead Round Post 50 Ohm 901-9220-SF.
PCB Price List | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Signal Conditioning Basics | PCB Piezotronics
In addition to ease-of-use and simplicity of operation, ICP ® sensors offer many advantages over traditional charge output sensors, including: 1.) Fixed voltage sensitivity independent of cable length or capacitance. 2.) Low output impedance (<100 Ohms) allows signals to transmitted over long cables through harsh environments with virtually no loss in signal quality.
Super-Trex® Type W Yellow Portable Power and Automation Cable - TPC Wire
Super-Trex® Type W /Type TC-ER Yellow Portable Power and Automation Cable is a highly flexible cable rated for extra-hard usage in industrial applications where impact, cutting, abrasion, oils, and chemicals are common. This Type W portable power and automation cable features an integral fill, dual-layered fiber-reinforced jacket and live-flex ribbed insulation for added strength.
N-Type Straight Solder Plug RG-402 0.141-inch Conformable Times Tflex ...
RF Connector N-Type Straight Solder Plug RG-402 0.141-inch Conformable Times Tflex 402 50 Ohm
H2183 Heading Sensor with Solid State Compass - AIRMAR EMEA
Features. Better than 1° heading accuracy in static conditions; Best-in-class 2° heading accuracy in dynamic conditions; Default 10 Hz update rate for heading (HDG)
Model 079C23 | PCB Piezotronics
PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.. Divisions of PCB
Process Control | PCB Piezotronics
Superior monitoring solutions from PCB Piezotronics and Gantner Instruments. As production lines around the globe place increased emphasis on improved throughput and production capacity, the need for real-time monitoring and closed-loop control is more prevalent than ever.
Model EX600B13 | PCB Piezotronics
Model EX600B13:UHT-12™, high temperature, charge mode accelerometer kit containing a side exit accelerometer with shear sensing crystal, 10 ft integral har
N Nitrile per AMS 3224 Yellow 135oC S Silicone per AMS ... - Amphenol Pcd
One-Handed Installation 75P Clamp The 75P Clamp is built with ease of installation and ergonomics in mind featuring interlocking legs and a snapping pre-lock.
Model 084B04 | PCB Piezotronics
Model 084B04:Medium, white, 10-32 thread tip, 2.5 gm (for Models 086C01, 086C02, 086C03, 086C04, 086D05)
Model 130E20 | PCB Piezotronics
Model 130E20:ICP® microphone with integral preamplifier, BNC jack connector
Model 683A101002 Indicator / Alarm (for ICP® sensors ... - PCB
SENS ORS AND INSTRUMENTAT ION FOR MACHINE COND ITION MONITORING Model 683A1 ICP® Process Indicator/Controller Operating Guide with Enclosed Warranty Information 3425 Walden Avenue, Depew, New York 14043-2495
Pressure Sensor Accessories | PCB Piezotronics
Sensor Series: Installation Tool Kit: Series 111, 112, 113: 040A10 English, 040A11 Metric: Series 105: 040A33 English, 040A34 Metric: Series 108, 109, 118, 119, 165