Search Results for temp
Board-to-Board - SV Microwave
2 ANATOMY OF A BOARD-TO-BOARD RF CONNECTION The below plots show typical VSWR variation from DC to 18 GHz for an SMP Female-Female bullet under
ICP PRESSURE SENSORS - PCB
2. ICP ® PRESSURE SENSOR Detect and monitor pulsations, instability, surges, turbulence and acoustics Hazardous location troubleshooting, predictive
Protimeter GrainMaster | Integrated Moisture & Temperature
Optional probes can be used with the Grainmaster i2, for integrated moisture and temperature measurement capability. The Fast Response Temperature Probe and the Moisture and Temperature Probes used for grain storage management applications and the "Baleprobe" to be used to measure moisture levels in hay/straw bales.
172117-13 - amphenolrf.com
Title: C:\Documents and Settings\gary\connex\temp\172117-13.dwg Author: Gary Created Date: 11/27/2002 3:49:00 PM
Vibration Switches | PCB Piezotronics
PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.. Divisions of PCB
Model 003C03 | PCB Piezotronics
Model 003C03:Low-noise coaxial cable, blue PTFE jacket, 3-ft, 10-32 coaxial plug to BNC plug
Structural Test ICP ® Accelerometers - PCB
Structural ICP ® accelerometer features:. High-output, piezoceramic sensing elements for strong output signal levels when measuring lower-amplitude input vibrations ; Reduced mass-loading effects by employing ultra-lightweight casing materials
Model 3741F1210G | PCB Piezotronics
Model 3741F1210G:Differential VC MEMS accelerometer, 270 mV/g, 10 g, 10 ft integral cable, pigtail termination.
Model 034G05 | PCB Piezotronics
Model 034G05:4-conductor, low noise, shielded FEP cable, 5-ft, 4-socket plug to (3) BNC plugs (labeled X Y Z)
R6QI-0-J9T2A-64 high temperature accelerometer cables
High temperature 200°C accelerometer cable assembly: twisted pair, braided shield, high temp 200°C, yellow Teflon® jacketed cable, IP68 rated connector with high temperature Viton B boot, electrical isolation between shield and transducer housing, blunt cut, 64 feet
Model K2004E01 | PCB Piezotronics
Model K2004E01:Miniature shaker with integrated amplifier with BNC input, 4.5 lbf pk sine force, 0.2" pk-pk stroke, supports payloads to 2 lbs. Inclu
News2 - Airmar
SmartBoat Modules’ New Signal K Compatibility Brings Open-Source Tools & Standards to Every Boater
Model 034 | PCB Piezotronics
PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.. Divisions of PCB
UG-21D/U N-Type Straight Clamp Plug RG-8 RG-213 RG-225 50 Ohm
Alias: UG-21D/U: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-8, RG-213, RG-225, Times AA-4478, Belden 8267, Belden 9251, Belden 9880 ...
Model 134A24 | PCB Piezotronics
Model 134A24:Tourmaline ICP® pressure bar with 003 cable and inline source follower, 1000 psi, 5 mV/psi, 0.2 microsecond rise time
Collecting Vibration Data with a USB Digital Accelerometer - PCB
PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.. Divisions of PCB
Terms and Conditions | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. [email protected] +1 800-828-8840
Model HTJ356B01 | PCB Piezotronics
Model HTJ356B01:Triaxial, lightweight miniature, ceramic shear ICP® accel., 5 mV/g, to +356 F (+180 C), ground isolated (incl. 034G05)
Model 685B0001C14 | PCB Piezotronics
Model 685B0001C14:Electronic vibration switch, internal ICP® accel., 0-1.5 ips, AC powered, 10A form C relays, Class 1 Div 1, groups B,C,D, dual 1/2&q
Calibration and Repair - PCB
WHY CALIBRATE? Regular calibration validates all relevant performance parameters of your sensor against the original factory specifications. Each calibration is a quality record allowing you to ensure your sensors are functioning properly and enabling you to trend performance over time with confidence in your measurements.