Search Results for temp
Model 137B22A | PCB Piezotronics
Model 137B22A:Quartz, free-field, ICP® blast pressure pencil probe, 500 psi, 10 mV/psi, 10-32 connector
Model 2262B-1000 | PCB Piezotronics
Model 2262B-1000:Accelerometer, PR, 1,000 g, damped, 10-32 detachable stud, 10V excitation
Model 1404-12A/084A101 | PCB Piezotronics
Model 1404-12A/084A101:PCB L&T fatigue rated low cell low profile, 12.5 klbf rated capacity, 300% overload protection, 2.0 mv/v output, 1 1/4-12 UNF-2B
Model EX646B02 | PCB Piezotronics
Model EX646B02:Intrinsically-safe vibration sensor, 4 to 20 mA output, 0 to 10 g's RMS, 3 to 10k Hz, top exit, 2-pin conn
Model 350B42 | PCB Piezotronics
Model 350B42:ICP® Triaxial shock accelerometer, 0.1 mV/g, 50k g range, mechanically isolated and electrically filtered, 5-ft integral cable
200WX NMEA 0183 / 2000® WeatherStation® - (No Relative Humidity ...
Features. Ultrasonic measurement of apparent and dynamic true wind speed and direction; Barometric pressure; Air and wind chill temperature; GPS position, speed over ground, course over ground
Model 176M07 | PCB Piezotronics
Model 176M07:Differential charge output pressure sensor with UHT-12™ element, 17.0 pC/psi, +986 F, ATEX-CSA approved
Model CA102B06 | PCB Piezotronics
Model CA102B06:High frequency ICP® pressure sensor, 500 psi, 10 mV/psi, 3/8-24 mtg thd, accel. comp., ground isolated, ablative coating
Model TLD356A02 | PCB Piezotronics
Model TLD356A02:Triaxial, general purpose, ceramic shear ICP® accel., 10 mV/g, 1 to 5k Hz, 14 mm cube size, 4-pin conn., TEDS 1.0
Model 356A01/NC | PCB Piezotronics
Model 356A01/NC:Platinum Stock Products; Triaxial, lightweight (1.0 gm) miniature, ceramic shear ICP® accel., 5 mV/g, 0.25" cube, 5 ft. integral
N-Type Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219, Belden 8240, Belden ...
Model TLD356M131 | PCB Piezotronics
Model TLD356M131:Low Outgassing, ICP® Triax, Quartz Shear Accel, 10 mV/g, Op Temp -60 C to +60 C, Storage -190 C to +121 C, TEDS, 1/4-28 4-pin connect
Model EX621C40 | PCB Piezotronics
Model EX621C40:High freq ceramic shear ICP® accelerometer, 10 mV/g, 1.6 to 30k Hz, SS case, top exit, 5-44 connector, frequency sweep ISO 17025 acc ca
Model 627A01 | PCB Piezotronics
Model 627A01:Low-cost, industrial, quartz shear ICP® accel., 100 mV/g, 0.3 to 10k Hz, top exit, 2-pin conn., single point ISO 17025 accredited calibra
Model 629A11 | PCB Piezotronics
Model 629A11:Triaxial, industrial, ceramic shear ICP® accel., 100 mV/g, 0.8 to 8k Hz, side exit, 10-ft integral cable, triaxial frequency sweep ISO 17
LoRa Wireless Sensor Endpoint | Industrial IoT - PCTEL
LoRa Wireless Sensor Endpoint (WSE) family can detect air quality, temperature, humidity, acceleration, magnetic field, range, sound, etc.
378C01 1/4 FREE-FIELD MICROPHONE & PREAMPLIFIER - PCB
environmental conditions. PCB has the industry’s best 5-year warranty with a “Total Customer Satisfaction” policy.-20-15-10-5 0 5 10 100 1000 10000 100000
Model M353B15 | PCB Piezotronics
Model M353B15:Platinum Stock Products; High frequency, quartz shear ICP® accel., 10 mV/g, 1 to 10k Hz, 5-44 side conn., M3 x 0.50 integral stud
Model HT426E01 | PCB Piezotronics
Model HT426E01:High temperature 1/2-inch preamplifier . [1] Typical. [2] TEDS Capable Digital Memory and Communication, compliant with IEEE P1451.4
Model 2002E | PCB Piezotronics
Model 2002E:Miniature Inertial Shaker, 9 N (2 lbf) pk sine force, 6N (1.4 lbf) RMS random force (natural cooling). Includes cable, mounting screws and spar