Search Results for temp
Noise Vibration and Harshness | PCB Piezotronics
PCB Delivers High Quality Sensors for Precise NVH Measurements. Advanced noise, vibration and harshness (NVH) test methods and analytical simulation tools are prerequisites in today's fast-paced automotive market.
Pressure Sensors | PCB Piezotronics No-Go
PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.. Divisions of PCB
Model to641b31 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Handbooks | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Thermometrics Type FL Low Profile NTC Temperature Sensor
Title: Thermometrics Type FL Low Profile NTC Temperature Sensor Author: Amphenol Advanced Sensors Subject: Thermometrics Type FL Low Profile NTC Temperature Sensor consists of an NTC chip thermistor enclosed in a flat flexible circuit (FFC) with a thin-film protective coating.
Impact/Shock Sensors for Explosive Testing | PCB Piezotronics
PCB® and Endevco® offer several unique types of accelerometers & pressure sensors for blast, gun, and shock testing. Our piezoelectric & piezoresistive shock accelerometer designs contribute to the improved measurement of both high-g and pyrotechnic shock.
Shaker Experts Contact | PCB Piezotronics
Vibration Testing, Simplified. Choosing the right shaker for your test can be challenging. With 30+ years of experience supporting modal and vibration tests around the globe, The Modal Shop - a wholly owned subsidiary of PCB - has a team of application experts ready to help you simplify your testing.
Thermal Validation - Amphenol Sensors
Thermal Validation Kaye The Kaye product range is relied upon by the world’s leading pharmaceutical and biotechnology companies to validate and monitor critical assets and processes, such as sterilization, as required by governing regulatory bodies. Kaye products are designed to meet the most demanding requirements for process improvement, thermal validation and environmental monitoring ...
Model EXTO640B30 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Videos | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Endevco General Purpose VC MEMS | PCB Piezotronics
Endevco 770A – 770F, 771, & 773 VC MEMS accelerometers accurately measure relatively low level accelerations.
Model 102A10 Cryogenic ICP® pressure sensor, 100 psi, 50 mV/psi ... - PCB
Model 102A10 Cryogenic ICP® pressure sensor, 100 psi, 50 mV/psi, 3/8-24 mtg thd, Installation and Operating Manual For assistance with the operation of this product,
Hazardous Area Approved Accelerometers - PCB
Hazardous Area Approved Accelerometers. Accelerometers approved for use in hazardous areas are certified by several different international programs (ATEX, CSA/ETL and IECEx) as well as several country-specific certifications.
Model 053 | PCB Piezotronics
Model 053:High temperature FEP cable, 2-conductor twisted pair w/drain, shielded
2082-3018-02 - Model - XMA Corp
see note marking area mil-prf-39012 and mil-std-348 sma female iaw sma male iaw mil-prf-39012 and mil-std-348 21.84.86 4.76.188 flats.20 5.08 xma 2082-3018-02
Model 034 | PCB Piezotronics
PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.. Divisions of PCB
Model 034M22 | PCB Piezotronics
Model 034M22:Low Outgassing, 4-conductor, shielded cable, 20-ft, 4-pin plug to (3) BNC plugs, with FKM heat shrink
Model 7270AM7-6K | PCB Piezotronics
Model 7270AM7-6K:Accelerometer, PR, 6,000 g, undamped, screw mount, 10V excitation, 48 in low noise cable, ruggedized
NTC Type B Series - amphenol-sensors.com
3 Type B Series Specifications Thermal Time Constant B05 • Still air at 77°F (25°C): 0.12 second • Plunge into water: 5.0 msec B07 • Still air at 77°F (25°C): 0.23 second
Model 352A71 | PCB Piezotronics
Model 352A71:Miniature, lightweight (0.64 gm), ceramic shear ICP® accel., 10 mV/g, 0.5 to 10k Hz, titanium housing, 10-ft flexible, integral 018 cable