Search Results for teradyne connection systems
rt | Amphenol Global Search | Amphenol
1-5 Storage BAS002 Safety and Care Follow these safety and care guidelines for proper operation and maintenance of the system: • The amplifier and the loudspeaker are intended mainly ... General information 1 Technical Data 2-3 Coding 4 Contact arrangements 5-7 Cross-reference table 8 SJT RT (crimp connection) 9-14 SJT Y (solder connection ...
Board-Level Connectors | Products - Amphenol
FCI Basics DIN 41612 connector systems are the most popular backplane interconnect systems in IEC 603-2 specifications due to the widespread standard adoption, easy availability, cost-effectiveness, and durability. The product design for Board-to-Board and I/O solutions involve both standard mount and reverse mount mating combination.
Amphenol ICC Extends USB Portfolio with IP68 rated USB4™ Gen 3 Type-C ...
Taiwan – Amphenol ICC, the global leader in connector technology, design and manufacturing, is pleased to announce the release of its IP68 USB4 ™ Gen 3 Type-C ® connector. It has high speed data transmission of up to 40Gbps, power delivery of 100W, compatibility with the Thunderbolt 4 interface that combines power charging, tunneling USB, PCIe data transfer, DisplayPort video and audio ...
Low Pass Filters LPZ 1300 - AMPHENOL PROCOM
Connection(s) N(f) Dimensions: 108 x 40 x 36 mm / 4.25 x 1.57 x 1.42 in. Weight: Approx. 0.08 kg / 0.18 lb. Mounting: 4 holes, 3.5 mm dia. Environmental; ... Amphenol Procom’s Band Pass Filters secure VHF and UHF radio systems against any kind of RF noise. All Filters are tested and tuned. Learn more here.
Bead - Custom Cable
Based in Tampa, FL, Amphenol Custom Cable has over 35 years of expertise in building fiber and copper cables. Our Tampa facility integrates engineering, procurement, manufacturing, and support services to ensure the fastest and most efficient service possible. We specialize in custom cable assembly and offer quick-turn capabilities, with all manufacturing and support based in the U.S ...
ATMSeries SR01 - Amphenol Sine
Amphenol Sine Systems’ ATM Series™ SR01 connectors are a high-performance, thermoplastic, cost-effective solution with specifically-designed, wire cavities that protect each individual wire seal, eliminating stress on the rear seal while maintaining an IP68/69K rated (mated) performance regardless
SCFF ON-BOARD TRANSCEIVER - Amphenol Aerospace
Ale Koenig • Ofce: 1 607 563-5724 • Email: aoenigamphenol-aao.com amphenol-aerospace.com • amphenolmao.com Part Number Description CF-170021-100 SCFF, 10G, -40°C to 85°C, Coated CF-170021-103 SCFF, 25G, -40°C to 85°C, Uncoated
Model 357B03 | PCB Piezotronics
Model 357B03:Platinum Stock Products; High temp., ceramic shear, charge output accel., 10 pC/g, 9k Hz, 10-32 side conn.(-95 F to +500 F)
M23 CheckMate™ Quick-Locking Connectors - Amphenol Sine
Metrifit’s integral strain relief system provides maximum 360° EMI/RFI shielding, with advanced sealing capability (IP67) suitable for harsh environments. Tamper proof design ensures a safe and secure system. M23 CheckMate™ Quick-Locking Connectors featuring Metrifit™ Strain Relief System All materials meet the requirements of ISO 9001/2008
2.7 dBd Gain, Base Station and Marine 900 MHz Antenna for Mounting on ...
The 1” revolving nut mounting system is standard throughout the base station or maritime sector, and several different mounting brackets are available, making it ... CXL 900-3 is especially suitable for use in connection with 900 MHz CELLULAR systems – making it possible to extend the normally land-based cellular telephone ...
Band Pass Filters BPF 2/...-200 - AMPHENOL PROCOM
Connection(s) N(f) Dimensions: ø200 x 600 mm / ø7.87 x 23.62 in. 200 x 400 x 600 mm / 7.87 x 15.75 x 23.62 in. 200 x 600 x 600 mm / 7.87 x 23.62 x 23.62 in. Weight: Approx. 3.8 kg / 8.38 lb. ... DMR and LMR radio against high power television or FM broadcast radio systems. Explore all High Pass Filters.
Marine CXL 800-1/... - amphenolprocom.com
The 1” revolving nut mounting system is standard throughout the base station or maritime sector, and several different mounting brackets are available, making it possible to install the antenna either on the masthead using FLG or SMR 2, side mounted on the mast (SMR 1) or mounted on a cross-beam (FLG).
Commercial Aerospace | Markets - Amphenol
Positronic offers three dust and water ingress protection connection systems. Positronic EPC Series D-SUB connectors in the EPC series to 50 crimp/solder contacts adhere to the ASNE0237 and ABS1145 standards. They are plug compatible with standards UTE C93-425 models HE 508, MIL-C-24308, DEF 5935 pattern 110 & IEC recommendation 48B.
All Products - Amphenol
The Amphenol ICC cLGA® land grid array socket system was designed to bring conventional connector material construction to high-performance, low-cost chip-to-board applications. cLGA® sockets are used in applications ranging from handheld computer products to supercomputer systems.
Model EX622B01 | PCB Piezotronics
Model EX622B01:Intrinsically-safe, industrial, ceramic shear ICP® accel, 100 mV/g, 0.2 to 15k Hz, top exit, 2-pin conn., frequency sweep ISO 17025 acc
Part Search Results
Power Connection Systems Catalog Revision: G6. Flagship power connector, including mixed density, featuring an extensive offering of contacts . Catalog Changes/Additions Supplement
109 Series Connectors | Hermaphroditic Connector
The 109 Connector line meets or exceeds the requirements of SMPTE it is used for broadcast networks, HDTV, ship-to-shore communications
Telaire Ventostat T8000 Series CO2 Transmitters - Amphenol Sensors
We believe that making sustainable choices in the way we conduct our business creates short-term and long-term value for our stakeholders. We do not create long-term value by merely complying with regulations, but we go beyond compliance to find ways to green our operations and our products to ensure continuity of the material and human resources that we need to operate the business.
Trex-Onics® High Flex CC-Link Cable - TPC Wire
Trex-Onics® CC-Link Cable is an industrial fieldbus cable suitable for use on Control and Communications Link (CC-Link) controllers where a more robust cable is required. It is designed specifically for applications where continuous flexing or motion control exists.
Connectors | Products - Amphenol
The magnetic, non-keyed coupling system has no moving parts and allows the connector to be easily mated without the need for pre-alignment. Amphenol Limited Strain Relief Boots ... facilitates the inter-connection of multiple identical fiber optic cable assemblies known as daisy chaining, thus eliminating the need for polarising the assemblies ...