Search Results for terminal connector 10 pole
Model M080B11 TRIAXIAL CUBE Installation and Operating Manual - PCB
mountng thread see drawing 5-40 a m3 x 0.50 b 10-32 c m5 x 0.80 d 1/4-28 e m6 x 1.00 f bolt thread see drawing 10-32 c m5 x 0.80 d 1/4-28 e m6 x 1.00 f m8 x 1.25 f
SV Microwave
Cable Assemblies. Back; Conformable; Flexible; VITA; Adapters
RJHSE5E80 | Modular Jacks | Amphenol
Modular Jack - Right Angle, Input Output Connectors 8P8C, Right Angle, With shield, without LEDs..
SIZE TYPE B C- - Amphenol Sine
Machined Contacts, Sockets & Pins Part Number Description Size AWG Type *AT60-204-12141-10 Male Contact - Pin, Nickel-plated 12 10-12 Machined *AT62-203-12141-10 Female Contact - Socket, Nickel-plated 12 10-12 Machined AT60-220-1231 Male Contact - Pin, Gold-plated 12 12-14 Machined AT62-210-1231 Female Contact - Socket, Gold-plated 12 12-14 Machined
Module For crimped contacts Socket With peripheral sealing 8 contacts ...
Module For crimped contacts Socket With peripheral sealing 8 contacts #16 Supplied without contact Polarization B Serie3 Fluorinated silicone
PHY-TETRA-2-FME-...
FME-connectors for direct connection of FME-cable without extra adapter. For parallel operation of two two-way communication radios (transceivers) where highest possible decoupling (isolation) is necessary. Integrated SWR adjustment network for optimization of isolation in the frequency range of 380 - 410 MHz or 400 - 430 MHz.
73725-1191BLF | USB 2.0 | Amphenol
USB 2.0, Input Output Connector, Receptacle, Type A, Up Right, Right Angle, Through Hole, Single Deck, 4 Positions Environmental Compliance Click to download Certificate of Compliance Report
U10C438250T | SLIM-LINE-SAS | Amphenol
SlimSAS Right angle X4 30µin Gold plating, Latch pin length=3.0mm, 24G, T&R packing
High-Current Demarcation Panel - amphenolbroadband.com
Output terminals 2-hole compression lugs, M5 studs on 5/8" centers Chassis Ground 2-hole compression lugs, M5 studs on 5/8" centers Alarms Alarm indicators Power, fuse alarms Alarm type Form C Alarm connector 0.045" square pin Relay contact ratings 0.6A at 48 VDC; 1A at 120 VAC Compliance Agency Compliance UL Listed, cUL, NEBS 3 . Title:
TM258 50/200kHz, 1kW, w/ V2 Bracket, Raymarine, DT
1 kW. Operating at 50 and 200 kHz, the TM258 features an elliptical beam from four ceramic elements. The beamwidth is narrow at both frequencies for excellent resolution in both shallow and deep water.
Amphenol CS-DSLSZH9MM0-025 9-Pin (DB9) LSZH Low Smoke D-Sub Cable ...
Buy 25ft Amphenol CS-DSLSZH9MM0-025 Cables Direct from the Factory at Cables on Demand. Amphenol 9-pin (DB9) Low Smoke Zero Halogen D-Sub cables protect your personnel and equipment from the harmful environmental effects of wire combustion, such as toxic and corrosive PVC based fumes. Double shielded LSZH cable design features 24 AWG data-grade wire, pre-terminated to DB9 male d-sub connectors ...
Model J352C33 High sensitivity, ceramic shear ICP® accel., 100 ... - PCB
High sensitivity, ceramic shear ICP® accel., 100 mV/g, 0.5 Hz to 9k Hz, 10-32 side conn., ground isolated Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. ... Electrical Connectors O O O O O O Piezoelectric Crystals X O O O O O Epoxy O O O O O O Teflon O O O O O O
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
PC02E-10-6P(023) YES CONNECTOR, ELECTRICAL, RECEP. 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following: ... 8/16/2016 8:14:10 AM ...
BNC Straight Crimp Jack RG-316DS RD-316 Bulkhead Rear Mount 50 Ohm
RF Connector BNC Straight Crimp Jack RG-316DS RD-316 Bulkhead Rear Mount 50 Ohm. Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors; 1.6-5.6 Connectors; 2.2-5 Connectors; 2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 ...
RJE73188003P1 | Modular Jacks | Amphenol
Contact us today for more details of Modular Jack Connector, part number RJE73188003P1. RJE73188003P1 | Modular Jacks | Amphenol Amphenol is one of the leading manufacturers of Input Output Connectors.
PROTIMETER
10 minuten, als er binnen die tijd geen toetsen worden ingedrukt. Als de automatische uitschakeltijd bijvoorbeeld is ingesteld op 1, wordt het apparaat na een minuut automatisch uitgeschakeld als er geen toets wordt ingedrukt. Als de automatische uitschakeltijd is ingesteld op "Uit", wordt het apparaat niet automatisch uitgeschakeld.
MSPEJ2L0E00 | MSPE Series | Amphenol
MSPE Series, IP20 Receptacle, Latch-Locking, Vertical PCB Termination, With Boardlock, RoHS Compliant
10161488-001C-TRLF | Floating-Board-to-Board | Amphenol
10161487-001TRLF. Floating Board-to-Board Connector, 0.4mm Pitch Receptacle, 80 positions, Mated height equals 4.0mm
SSI Technologies, Inc Magnetic Sensing Solutions
• Integrated connectors or custom dressed cable assemblies . For additional information visit our website . www.ssitechnologies.com . or contact your local representative. Passive Sensors. Solid-State ABS Speed Sensor Integral Bearing VR ABS with Cable . ... 9/7/2012 10:20:06 AM ...