Search Results for terminal connector 2811923-
Helicopters Archives - Amphenol PCDAmphenol PCD
The EN4165 / SIM Monomodule Series (ARINC 809) connector is a mono modular, push-pull connector that is ideal for In-Flight Entertainment Systems, Cabin Service Systems, and other interconnect system requirements. ... Series I Terminal Junction Modules . Robust, reliable, and perform to highest standards. Series I Track
HC1381-XX-530 Series - 3.81mm Spacing - EBY Electro
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
00190104100 - Amphenol Air LB
Accessory for 1900 / EN3545 connector. Composite rectangular connectors available with various contact arrangements. Includes sizes 22 to 8 crimp removable contacts for Copper and Aluminum cable, common with Mil-DTL-38999 Series connectors such as coax, twinax, triax and Quadrax.Standard and Overmoulded rear grommet and interfacial seal.Configurable keying and locking posts providing 36 options.
Amphenol
We would like to show you a description here but the site won’t allow us.
Mobile Devices | Markets - Amphenol
Amphenol RF's line of 2.2-5 connectors is a lightweight and compact version of the 4.3-10 connector series, designed to accommodate various cable types. ... EBY offers a complete selection of industry standard terminal blocks and barrier strips - which may be customized to your needs - support a broad range of wire-to-board and wire-to-wire ...
PROCONNECT-PLUS - AMPHENOL PROCOM
Ideal for Industrial robotics and telemetry, smart metering, autonomous vehicles, smart cities and automated parking, backup and remote terminal data connections. In-built 2x2 MiMo antenna for use with LTE/4G (617 - 960 MHz and 1710 - 3800 MHz) or WiFi 6E 2.4/4.9-7.2 GHz. Optional single or dual GNSS antenna for GPS L1, Glonass, Beidou and Galileo.
PwrBlade® Connector Family - Celebrating 20 Years of Excellence
2018 marks the 20th anniversary of one of the most widely accepted and influential power connectors in the industry today, the PwrBlade ® power connector. From its initial release, PwrBlade ® was considered a game-changer for its high performance stamped and formed contacts. Since then, the PwrBlade ® family has served as the de-facto standard in data centers and has expanded over 3 ...
10168530-124KALF | WireLock® | Amphenol
Contact us today for more details of WireLock ® Connector part number 10168530-124KALF Amphenol is one of the leading manufacturers of Wire to Board connector. ... receptacle terminal. 10153126-5T2LF. WireLock®, 1.80mm Pitch, WTB connector, USCAR-2 V2 compatible, receptacle terminal. Part Specification Detail. Part Specification Detail. The ...
EBY Electro - EB1330R Series - 5.00mm Spacing - RISING CLAMP BLOCKS ...
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
Amphenol Assembletech
Plating: Au on terminals Color: black insulation of connector, black overmold and cable Environmental Compliance: RoHS Flammability: cable VW-1, thermoplastic resin UL94V-0 (Note: The part number is only for reference. If you have requirement, please contact Amphenol for further confirming PN and drawing)
P319 50/200kHz, 600W, Raymarine, DT - AIRMAR EMEA
600 W. Airmar’s entry-level P319 features a single, 50/200 kHz, dual-frequency, ceramic element in a low-profile, plastic housing. The nearly-flush design minimizes drag with only 5 mm (3/16") extending outside of the hull.
8802-XX-N-XX Series - 0.375 " Spacing - EBY Electro
LED Lighting Connectors. EBY supplies OEMs LED connectors used throughout industry and lighting applications everywhere. See our LED Connector Overview ... Terminal Screw Size: #6-32. Contact Solder Pin Material: Brass, Tin Plated. Color: Black. DOWNLOAD. Download Product PDF. 8802-XX-N-XX.pdf.
10156617-2001LF | Minitek® Board-In | Amphenol
Contact us today for more details of Minitek Board-In Connectors, part number 10156617-2001LF Amphenol is one of the leading manufacturers of Board to Board Connectors. ... Wire to Board Connectors, Right Angle CTW Terminal 2.50mm. Environmental Compliance. Click to download Certificate of Compliance Report.
ACU-X20-N2 - Amphenol Antenna Solutions
Antenna Control Unit, Internal RET set, Normal 1 to 2 RET
10136653-04LF | Minitek® Pwr 3.0 | Amphenol
Amphenol is one of the leading manufacturers of 3.00mm Wire to Board Signal. Contact us today for more details of Minitek ® Pwr 3.0, part number 10136653-04LF.
EBY Electro - EB1742MS Series - 7.62mm Spacing - PLUGGABLE BLOCKS ...
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
2M Ram-Lock | 38999 Ram-Lock | Ram-Lock Connectors - Amphenol Aerospace
Connectors equipped with Ram-Lock offer quick disconnection with peace of mind, as the user must pull on the operating sleeve of the plug to unmate rather than pulling on the cable. Utilizing ball bearings for locking and a traditional D38999 EMI band for shell-to-shell conductivity allows for much more consistent and reliable engagement ...
EBY Electro - EB430 Series - 6.00mm Spacing - SCREWLESS BLOCKS Terminal ...
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
M-Series Touchscreen Modbus Terminal, Product Specification
The Touchscreen Modbus Terminal is a fully programmed remote terminal that can be placed in the field or in a control room. The Terminal accepts Modbus RTU, displays tank information, and can output Modbus RTU to a plant wide system (PLC, DCS, SCADA). The Terminal features calibration ability, audible alarms and visual diagnostics.
SIM2B44KG - Amphenol Air LB
SIM - EN4165 series 3 connectors (2&4 modules) - Receptacles; SIM - EN4165 series 3 connectors (2&4 modules) - Accessories; SIM - EN4165 series 3 connectors (monomodule) - Plugs; SIM - EN4165 series 3 connectors (monomodule) - Backshells; SIM - EN4165 series 3 connectors (monomodule) - Accessories; 1900SIM connectors. 1900SIM connectors - Plugs