Search Results for terminal lug
EB406 Series - 5.08mm Spacing - EBY Electro
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
Radsok - Amphenol Sine
Radsok can be integrated in Standard cable lugs. 3.6 mm up to 16.0 mm Radsok 22 3 - Deratings 24 More and more electrical and electronic components require higher ... The RADSOK terminal is a patented high performance hyperboloid socket style electrical contact system for applications >30 amps.. Hyperboloid connectors offer superior
Charles Fiber Building Terminals
Internal and external ground lugs Feed side compartment with separate locking door Splice tray basket available on feed and/or dropside (standard or hinged trays) Cable and strength member attachment locations Individual padlock locations for each door Multiple grommet locations for cable ingress/egress on top and bottom for loop through and ...
SLW28R-1C7LF | 1.00mm pitch Flex Connectors | Amphenol
1.00mm Flex Connectors, SLW-R series, 28 Position, Side Entry ZIF Connector, 1mm (0.039inch) Pitch, Kinked Terminal, Lead-free
Quick-Connex® 16 AWG Mini Receptacles (2-6 Pole) - TPC Wire
Quick-Connex ® 16 AWG Mini Receptacles A size 2-6 Pole are available in female and male straight and 90° back mounted styles. Female receptacles have 4-foot pigtails and male receptacles have 1-foot pigtails. O-Ring and locknut included.
Amphenol TFOCA-II FKIT-006 /TFOCA Fiber Systems
FKIT-006 TFOCA-II ®/TFOCA TerminationKit Fiber Optic Solutions www.fibersystems.com Amphenol Fiber Systems International FKIT-006TerminationKitPartsList TFOCA-II ®/TFOCATerminationKit,FKIT-006 AFSIPartNumber TFOCA-II ® Plug & Receptacle Instructions 3-4.9-5.26 TFOCA Receptacle Instructions 3-4.9-5.22
Bus/Data - TPC Wire
TPC offers multiple flexible BUS, communication, and data cables that stand up to repeated use in modern facilities for quick, reliable data processing.
10156402-002LF | WireLock® | Amphenol
Crimped lead of WireLock® 1.80mm pitch with Tin plated terminals. Standard cable of 300mm length in receptacle-to-receptacle configurations. Wire size AWG 22.
EBY Rising Clamp - EBY Electro
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
1RU 240A DUAL-FEED, 9/9 TPA/GMT FUSE PANEL
Connector contacts use the same installation crimpers as standard lugs, and quickly plug into the power panel with a dual-locking retainer. Connectors can be dis-assembled and re-assembled in the field. ... Either vertical feed inputs and staggered output terminal blocks to facilitate waterfall cable management, horizontal feed inputs and ...
Kord-Gard® Stainless Steel Mesh Strain Relief - TPC Wire
Kord-Gard® Stainless Steel Mesh Strain Relief Cable Glands have a 304 stainless steel smooth flange compression nut and threaded body ideal for washdown areas.Designed to fit tightly against panel surfaces to keep moisture and other contaminants out. Achieves IP68/NEMA4x rating. The partial double-weave stainless steel mesh is a unique drop-in basket design for easier assembly and provides ...
www.tpil
Note: Tin and gold plated terminals cannot match each other. 03 16POS Connector 49.1Receptacle 16POS Connector (mm) (mm) (mm) (mm) keyA 11.6 keyB 5.8 keyC 5.8 keyA 11.6 B 5.8 C 5.8 51.6 38.3 34.1 20.8 49.1 36.5 26.5 30.3 29.8 RRF 33.8REF 46.2REF. www.tpil.com 04 P16 P16 16POS HC08A-P16 R HC08B-P16 Gold Plating R HC08C-P16 Tin R HCTM16161 HCTM16164
Power Connectors | Products | Amphenol
This series, a field installable compression lug utilizing RADSOK® socket contact technology, ruggedized harsh environment, thermoplastic housing, metal lug, press-fit high power connector. With a single pole arrangement ranging from 3.6mm to 14mm and up to 500 amps possible with a standard operating temperature from -40°C to +105°C.
EBY Electro Pluggable Headers
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
SmartBoat Wire Block - 2 Position, Screw Terminals
2-terminal wire block used for the Thermocouple input on T1 configured SmartBoat modules. Two of these are included with all T1 series modules. They have screw-down terminals for reliable retention of up to 16 gauge wire leads.
Mil-Spec and Custom Circular Connectors - Amphenol Aerospace
Amphenol doesn’t just offer connectors within standard MIL-SPEC boundaries; customization beyond MIL-SPEC standards to craft any interconnect solution to meet your unique needs is available through our 38999 Plus catalog.. Whether it’s signal connectors, power connectors, hybrid or high-speed connectors, 38999 Plus presents a massive inventory of MIL-SPEC styles and options to overcome any ...
Minitek® Pwr Connectors | FCI Basics | Wire-to-Wire & Wire-to-Board ...
The FCI Minitek® Pwr family is an optimized product sold as a complete solution including wire-to-wire and wire-to-board, in pitch sizes of 3.00mm, 4.20mm, and 5.70mm, with current ratings from 6.5A to 23A. In short, Minitek® Pwr is compact, robust and versatile, which suits different customer application needs.
Level Plus - Temposonics
• HT-100 Hand Held Terminal The STI has two modes of operation. 1. Network Mode: In this mode, the STI represents one slave device on the multi-drop network controlled by a host device such as the Level Plus Tank Gauge Monitor or LPS80. 2. Stand-Alone Mode: In this mode the STI assumes the role of host and it is in control of the network.
D-Sub Cables • D-Sub Connectors for Sale | Cables on Demand
D-Sub Cables • D-Sub Connectors Direct from Amphenol -- Enjoy the largest in-stock selection of premium D-Subminiature (D-Sub) cables and d-sub Connectors anywhere in the world at Amphenol Cables on Demand. Amphenol D-Sub cable assemblies are available in every major d-subminiature configuration including DB9, DB15, DB25, DB37, DB50; as well as high-density dsub cable variants like HD15 ...
Trex-Onics® Shielded Horizontal CAT6 Cable - TPC Wire
Trex-Onics ® Shielded Horizontal CAT6 Cable is designed with finely stranded conductors that provide high flexibility and longer flex-life. This ethernet cable features Ultra-Shield construction, which includes a heavy-duty combination of tinned copper braid, foil shield, and tinned drain wire providing 100% protection from electromagnetic and radio frequency interference.