Search Results for terminal lug
Hoff-Trex® Releasable Speed-E Push-In Connectors - TPC Wire
Releasable Speed-E Push-In Connectors are a type of electrical connector used to join two or more wires together quickly and easily. They feature a push-in design and a release mechanism, allowing for easy disconnection and reconnection. Releasable Speed-E Push-In Connectors are commonly used in automotive, marine, and industrial applications, and they come in various sizes and colors to suit ...
Charles Universal Broadband Enclosure
ALARM TERMINAL BLOCKS M3 216 STYLE PADLOCKABLE DOOR HANDLE GFCI OUTLET OVERHEAT THERMOSTAT DOOR ALARM ... After the CUBE is properly mounted in the desired location, apply No- Ox where bus bar and other 2- hole lug connections will be made. Install ground and power connections. Always ground the equipment first, before making any other connections.
Lynx™ QD | Mezzanine Connectors | Amphenol
Lynx™ QD - The Quad Differential Solution is optimized for differential pair signaling. This innovative interconnect solution supports data rates of 56Gb/s PAM4 with a 4-row differential sign.
EBY Electro - EB1228 Series - 5.00mm Spacing - RISING CLAMP BLOCKS ...
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
Industrial Applications | Room Monitoring
Thermometrics JRI Series of Noise Immune Ring Terminal Temperature Sensors consists of an NTC chip thermistor mounted in an eyelet tag for surface temperature measurement with a novel radio frequency (RF) decoupling function. Thermometrics Sensor Assemblies | Inline Flow-Through Fluid Temperature Sensor.
Amphenol High Voltage Connectors
%PDF-1.5 %âãÏÓ 6 0 obj /Type /XObject /Subtype /Image /BitsPerComponent 8 /Width 2156 /Height 476 /ColorSpace /DeviceRGB /Filter /FlateDecode /Length 430137 ...
High Voltage 38999 Connector | Products | Amphenol Aerospace
The High Voltage 38999 line of connectors is an expansion of the MIL-DTL-38999 series and is designed to provide high voltage solutions for next-generation aircraft power requirements.
FlexFast Flex-to-Board - Amphenol
Gold plating process for terminal; Low mating and un-mating force; Low height of 8.0mm max. Space saving; CPA (Connector Position Assurance) Ensures that connectors are properly mated and locked together; FPA (Flex Position Assurance) Ensures proper flex insertion position and retention; Double beams and contacts; Better vibration and contact ...
Super-Trex® Multi-Conductor P&R Cable - TPC Wire
Super-Trex® Multi-Conductor P&R Cable is designed specifically for payout and retractile (P&R) reeling applications. This P&R cable features our live-flex conductor insulation for increased flexibility and high dielectric, tensile and mechanical properties.
10159549-112KALF | WireLock® | Amphenol
WireLock®, 1.80mm Pitch, WTB connector, USCAR-2 V1 compatible, receptacle terminal. 10153126-5T2LF. WireLock®, 1.80mm Pitch, WTB connector, USCAR-2 V2 compatible, receptacle terminal. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification ...
Connectors | Products - Amphenol
This series is pluggable terminal blocks that match with screw clamp plugs or spring clamp plugs, which can be made into different combinations and are also provided with 2 main advantages of simple maintenance and reliable connection in design. ... metal lug, press-fit high power connector. With a single pole arrangement ranging from 3.6mm to ...
AC 1000 Single-Slot T1 Mini Repeater Apparatus Case - Charles Industries
The terminal block accepts 19 through 26 AWG copper wire. Strip 1/2-inch of insulation from the wire ends to be connected. Section AC1−000−003 6 Step Action 3. Route the Wires Route the stripped wires through the two 3/8”-inch holes (through the protective grommets) at the bot-
Charles Universal Broadband Enclosure CUBE-RL22021QE2 General ...
TERMINAL BLOCKS 2X8 POSITION ... GROUNDING LUG FLAT WASHERS BELLEVILLE WASHERS Figure 5 Electrical Diagram 3A-48VDCPower System (not provided) Recommended breaker values RTN BK RD Alarm Block (normally closed) OR WT/OR GN WT BL RTN GY 5A Door Switch Light Door Switch WT/GN Overheat Thermostat GN Heat Exchanger Ground Bus
Coaxial Contacts | Products | Amphenol Aerospace
Available in Size 8, 12, & 16 crimp termination style; Also available in PC Tail; Supports a wide range of wire types/sizes; Available for use in MIL DTL 38999 Series I, II, and III Connectors
DuraEV | Connector for Swappable/Fixed Batteries With Connector Lock
DuraEV™ connector from Amphenol domes with 2 power and 4/6 signal pins, patented for carrying 15-70A continuous current, and supports 10,000 mating cycles.
Hoffman Products Terminals - tpcwire.com
Terminals are available with or without tin plating used for corrosion resistance. Insulation is available in vinyl and nylon with or without an extra support sleeve (for double crimp). The ring and spade terminals are made from 100% electrolytic copper and are tin plated. 16-14 AWG RinG TeRminAls 26-22 AWG RinG TeRminAls 22-16 AWG RinG ...
10159549-120KALF | WireLock® | Amphenol
WireLock®, 1.80mm Pitch, WTB connector, USCAR-2 V1 compatible, receptacle terminal. 10153126-5T2LF. WireLock®, 1.80mm Pitch, WTB connector, USCAR-2 V2 compatible, receptacle terminal. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification ...
MT38999 Multi-Channel Connectors with MT Ferrules
High fiber density in a relatively small circular connector package with all the advantages of the MIL-DTL-38999 Series III connector; Three levels of alignment provide for precision fiber-to-fiber interface:
PCB Product Finder for Cables (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. [email protected] +1 800-828-8840
Bergstak 0.80mm Pitch - Amphenol CS
Product Presentation – Bergstak® 0.80mm Pitch 5 Product Facts Specifications Technical Documents Performance Characteristics Product Spec. : GS-12-547 Test Report : DGS-29-010 Durability: 100 cycles Mating Force: 0.9N max./contact Un-mating Force: 0.9N max./contact Temperature Range: -40°C to +85°C High Temperature Life: 105°C +/-5°C for 1000 hours