Search Results for terminal lug
Busbar Deisgn Guide - Amphenol Interconnect Product Corp
Typical Busbar Sizes. If this program recommends sizes that do not fit into the ranges below, change either the number of conductors or the section thickness of the busbar and recalculate the minimum cost solution. Thickness. Range of Widths. 1/16”. 1/2-2”. 3/8”. 1/2 –4”. 3/16”.
Amphenol Network Solutions > Products > Power > DC Power Distribution ...
Optional (Standard and -SC Versions): Vertical input terminal studs (with Keps nuts and flat washers) for dual-hole compression lugs Two pairs of 3/8-16 studs on 1" centers per terminal [max. lug width of 1.15" (29.2 mm)].
Locations - Amphenol TPI (ATPI) - Amphenol Technical Products International
Find us on Google Maps. Amphenol TPI - Development Center & Warehouse. 2073 Logan Avenue - Unit 11. Winnipeg, MB Canada. R2R 0J1. PH: (204) 697-2222. Sales Email: [email protected]. Tech Support Email: [email protected]. Find us on Google Maps.
Amphenol Network Solutions > HIGH CURRENT
Input terminals : 2-hole compression lug 0.375" stud on 1" hole spacing Size up to 750 MCM: Output terminals, high-current : 2-hole compression lug #10 stud size on 0.625" hole spacing Size up to 2 AWG : Output terminals, GMT : 6-32 panhead screws (max. lug width of 0.32"/8.1 mm) Torque to 6.3 in.-lb. (0.7 N•m) Chassis ground : 2-hole ...
Amphenol Network Solutions > Products > Power > DC Power Distribution ...
Optional (Standard and -SC Versions): Vertical input terminal studs (with Keps nuts and flat washers) for dual-hole compression lugs Two pairs of 3/8-16 studs on 1" centers per terminal [max. lug width of 1.15" (29.2 mm)].
Solar - Amphenol TPI (ATPI)
ATPI’s overmolded Solar Junctions provides the ideal low cost, high quality solution for commercial photovoltaic installations. The molded construction provides weather tight bond preventing moisture from getting to the cable joints and provides the needed electrical and mechanical protection. The overmolds bond to the cable jacket eliminates ...
Distribution Terminals >> FTG – Friedrich Göhringer Elektrotechnik GmbH
FTG has a strong portfolio for neutral and earthing terminals, especially for finger-safe systems that are mounted on DIN mounting rails. - 7, 12 or 15 connections - Colors: green, blue, gray - max. 63 A - Connection cross-sections: 870x-xxFS = 1.5 - 16 mm² 870x8-4FS = 1.5 - 25 mm².
BDO Series Fiber Splice Pedestals (-EG & -EB)
Fiber Terminal Enclosures – Indoor. Fiber Wall Solutions (CFWS) Fiber Terminals, Building (CFBT) Fiber Building Terminal – Multi-Compartment (CFBT-D3) Fiber Distribution Hub & OLT Cabinet (OBC) – Outdoor. Fiber Compact Hubs, 8/16 Ports (CFIT-Flex FCH 8/16) Fiber Compact Hubs, 32 Ports (CFIT-Flex FCH 32) Fiber Interconnect Terminal Hubs ...
USCL Series – Power & Signal Connectors – Lever Lock
Busbars, Terminals & Lugs. PowerLink Cable. PH: (204) 697-2222 Toll Free: (800) 667-2677 Sales Email: [email protected] Technical Support Email: [email protected] 2110 Notre Dame Ave. Winnipeg, MB Canada R3H 0K1. Products. Solar BOS – Inline Fuses, Junctions, Splices and String Harnesses.
Amphenol Network Solutions > -48VDC 100A DUAL-FEED GMT FUSE PANEL, 15A GMT
Overview. This dual-feed 20/20-position panel operates with multiple 15A GMT fuses that can be mounted adjacent to each other in thermally isolated fuse holders, providing distribution and overload protection for 40 circuits. Each panel can distribute a maximum of 100A per bus (200A total). This fuse panel also incorporates fuse designation pin ...
Temperature Sensors | PTC Thermistors
Thermometrics PTC Thermistors | Type YQ Series. Thermometrics Type YQ RoHS Compliant PTC Thermistors is a range of radially-wired PTC thermistors with green silicone resin coating. Designed for general purpose over-current, over-voltage and direct over-temperature protection, these thermistors offer excellent stability and fail-safe operation.
Amphenol Network Solutions > Products > Power > nrgSMART™ Technology ...
Optional (Standard and -SC Versions): Vertical input terminal studs (with Keps nuts and flat washers) for dual-hole compression lugs Two pairs of 3/8-16 studs on 1" centers per terminal [max. lug width of 1.15" (29.2 mm)].
Datasheet Listing - Amphenol TPI (ATPI) - Amphenol Technical Products ...
Technical Data Listing. Technical Data. Listing. Find 2D & 3D CAD, assembly instructions, derating, temperature rise, recommended tooling and more in the links below.
Careers - Amphenol TPI (ATPI) - Amphenol Technical Products International
Manufacturing Engineer. Support new and existing production (maintenance, tooling, capital equipment, process flow, layout, expansion). Primary member of CFT team for new product/program launches.
0.325 " Spacing - BARRIER BLOCKS Terminal Block - EBY Electro
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
Catalog Listing - Amphenol TPI (ATPI) - Amphenol Technical Products ...
June 2024. Download PDF. Molded Busbars. Jan 2023. Download PDF. Cable Splices. Jan 2023. Download PDF. SupportnnCatalog ListingsnnAmphenol TPI is an international supplier of electrical and electronic interconnect products and systems to a wide range of.
Dual-Feed 100A 4/4 KLM/GMT Fuse Panel
Input terminals 2-hole compression lug, 10-32 on 5/8" centers Output terminals Screw terminal, #8 Chassis ground Two # 10-32 studs on 5/8" centers Alarms Alarm indicators Power, fuse alarms Alarm type Form C Alarm connector 0.045" square pin Relay contact ratings 0.6A at 48 VDC; 1A at 120 VAC Compliance Agency compliance NEBS Level 3, UL, CE
Where to Buy - Amphenol TPI (ATPI) - Amphenol Technical Products ...
We draw on the extensive worldwide resources of Amphenol to find solutions for our customers demanding requirements. ATPI standard products (PowerLok, RadLok, HC, and PowerLink) are available direct and through our distribution partners. Cable assemblies and harnesses are available with domestic production sites in Asia, North America, and Europe.
High-Power 20A GMT Series Fuse Panels
Alarm terminals — Wire Wrap 0.045 in. square wirewrap pins on 0.156 in. centers. Use 18 to 22 AWG copper Ground terminals Screws: 2, #10 Phillips* panhead Lugs: Single- or dual-hole compression lug (5/8 in. center to center). Dual-hole lug is recommended. Cable: Up to #6 AWG copper for single-hole lug (Conductor