Search Results for terminal lug
Connectors | Products - Amphenol
This series, a field installable compression lug utilizing RADSOK® socket contact technology, ruggedized harsh environment, thermoplastic housing, metal lug, press-fit high power connector. With a single pole arrangement ranging from 3.6mm to 14mm and up to 500 amps possible with a standard operating temperature from -40°C to +105°C.
Charles Fiber Building Terminals
Internal and external ground lugs Feed side compartment with separate locking door Splice tray basket available on feed and/or dropside (standard or hinged trays) Cable and strength member attachment locations Individual padlock locations for each door Multiple grommet locations for cable ingress/egress on top and bottom for loop through and ...
EBY Pluggable Blocks - EBY Electro
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
Wiring Box with Screw Terminals - Gemeco
Wiring Box with Screw Terminals. Ideal for splashproof wiring junctions. Molded plastic with press-on top cap. Utilizes screw terminal strip . Contains: 4 rubber grommet inputs, 2 X 8 set screws. Dimensions: 2-5/8” across, 2” tall. Specifications.
EB1558A Series - 5.08mm Spacing - EBY Electro
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
EBY Electro - C1219 Series - 0.00mm Spacing - SCREWLESS PLUGGABLE ...
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
IFEC & Seating Archives - Amphenol PCDAmphenol PCD
Series I Terminal Junction Modules . Robust, reliable, and perform to highest standards. ... Socket Ground Modules mount directly to a ground plane or ground lug, creating a multi-wire sealed grounding device. Series II Socket Junction Modules . Robust, reliable, and perform to highest standards.
Drop Cable Options - Amphenol Broadband Solutions
Additional Features: lifeTime ® non-flowing indoor / outdoor application additive between the jacket and the braid providing superior corrosion protection, moisture mitigation and lubrication for easier connector insertions available; Quickprep bonded foil design comes standard for all of our tri-shield cables at no additional cost; Same prep / Same Connectors / Same steps
CURRENT DERATING REFERENCE INFORMATION FOR DUAL ROW - Amphenol CS
* includes the terminal temperature rise when powered 3.4 Current and Applicable Wires AWG Max Outside insulation Diameter 16 2.20 mm 18 2.20 mm 20 1.85 mm 22 1.85 mm 24 1.85 mm 26 1.27 mm 28 1.27 mm 30 1.27 mm PDS: Rev :G STATUS:Released Printed: May 23, 2021. NUMBER GS-12-1177 TYPE ...
Filec SARL | Amphenol Global Search | Amphenol
The SurLok Plus ™ Compression Lug is a field-installable, high-reliability solution surpassing traditional compression lugs. Designed for ease of use, it utilizes standard industry crimp, screw, and busbar termination methods, eliminating the need for specialized torque tools. Amphenol’s SurLok Plus ™, an evolution of our original SurLok ...
1RU Fiber Splice Shelf Gen 3
lug. 2. Attach the cable bonding clamp to the cable. 3. Attach the stranded #6 AWG jumper ground wire to the B-bond clamp and route the wire to the grounding hole. 4. Thread the Ground Feed-Thru stud through the wire terminal and attach the Ground Feed-Thru to the shelf. 5. Attach the solid #6 AWG wire to the outside
main | 1/0 GA. Power Lug 5/16" Stud - gemeco.com
1/0 GA. Power Lug 5/16" Stud. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
Lighting Connectors & Cable Assemblies | LED Lighting Solutions ...
The BrightConnx™ FLT series of Surface mount push-in wire terminal blocks provide an easy, convenient method of wire termination to the PCB. BrightConnx™ FLH series rectangular connectors and cables provide a latching, IP67 wire-to-wire and wire-to-panel interface for both indoor and outdoor lighting applications, and the BrightConnx™ MRD ...
AC1508M Series - 5.08mm Spacing - EBY Electro
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
DuraMate AHDP - Amphenol Sine
Low insertion force stamped terminals offer improved manufacturing efficiencies; Sealing features consisting of durable high temperature silicone provide barrier from lubricating oils, hydraulic fluids and fossil fuels; Backshells maintain a compression-fit design to resist maximum pull-out forces and facilitate strain-relief for jacketed cable ...
EB1810 Series - 10.16mm Spacing - EBY Electro
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
EBY Electro - EB453M Series - 5.08mm Spacing - SCREWLESS PLUGGABLE ...
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
164-SERIES WATERPROOF AUDIO CONNECTORS ACR 164 0709 - Amphenol PCD
ive & Six Pin Audio Plug Connector Solder Cup Terminal Sr No. Description MIL Designation Amphenol Designation 1 5 Pin Audio plug connector with Solder Cup Terminal & wire strain relief M55116/3-X 164-229-S-X 2 6 Pin Audio plug connector with Solder Cup Terminal & wire strain relief M55116/4-X 164-229-6S-X M55116/3-X M55116/4-X N/A 4.19 ± 0.25
Amphenol safety restraint system connectors
Amphenol safety restraint system connectors Amphenol Automotive Connection Systems Amphenol Amphenol Automotive Connection Systems (Changzhou) Co., Ltd 20 Tianshan Road,Changzhou • Jiangsu • China • Phone +86/0519-85601880 • Fax +86/0519-85118840
EB1509 Series - 5.08mm Spacing - EBY Electro
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
MRJ Rugged RJ45 Connector - Amphenol-Air LB
Lottery terminals & slot ... right angle has threaded lug) B - 1 port, vertical connector, through hole mounting, gasket on front shell flange F - 1 port, vertical connector, threaded lug mounting . Unique Special Code . No Digit - Part defined by previous 10 digits 1 to 9 - Unique special feature. Note 4
EBY Electro - EB1788 Series - 7.62mm Spacing - PLUGGABLE BLOCKS ...
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
2M Hermetic Micro-Miniature Connectors - Amphenol Aerospace
Amphenol 2M Hermetic micro-miniature connectors offer a superior hermetic seal while offering the same durability of MIL-DTL-38999 connectors but with less than half the size and weight.
EBY Electro - EB5600 Series - 5.00mm Spacing - SCREWLESS BLOCKS ...
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
EBY Electro - EB805 Series - 5.08mm Spacing - WIRE GUARD BLOCKS ...
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
Item # AJ-107BRS, Shielded Waterproof Jack - Amphenol NEXUS Technologies
Browse Item # AJ-107BRS, Shielded Waterproof Jack in the Amphenol NEXUS Technologies catalog including Item #,Item Name,Description,Conductors,Application,Overall Diameter,Overall Length,Contact Types,Rear Accessory,Shell Material,Plating Material,In
EBY Electro - TB9 Series - 0.500 " Spacing - BARRIER BLOCKS Terminal Block
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
AS39029, PCB, High Speed, & High Power Contacts - Amphenol Aerospace
Amphenol Aerospace designs and manufactures millions of contacts each month, from the industry-standard AS39029 Contacts to the most complex, High Speed Contacts and High Power Contacts.We cover a broad range of wire gauges from the large size 0 down to the smallest size 23 and smaller contacts.
rjmg | Amphenol Global Search | Amphenol
Search Results for rtol-14cg-s1 inmeta:gsaentity_divisions=amphenol%20russia RELEASED DRAWING JAN-18-2014 ARROW TOMMY - Amphenol Sine amphenol 3) note reference = x clinton township, mi 48036 eco-mate,cord grip size 14 b rt0l-14cg-xx b1 11 arrow jan-17-2014 none tommy 1.5. o-ring: silicone rubber. ... terminal lugs inmeta:gsaentity_divisions
EB105 Series - 5.00mm Spacing - EBY Electro
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
Gainflex K7153216 UHF Terminal antenna - PCTEL
Gainflex K7153216 UHF Terminal antenna. Highly elastic, corrosion-proof metal shaft in particularly resistive black plastic cover; Connector: Black chromiumplated brass; Insulant: Polycarbonate; 406 – 430 MHz; 4 dB gain – Half wave decoupled antenna; TNC male connector; Contact Us. Overview; Applications;
Circular Connectors | Products - Amphenol
Designed for applications that demand size and weight savings without sacrificing the electrical and mechanical performance of a standard MIL-DTL-38999. 70% Lighter and 50% Smaller than Similar MIL-DTL-38999 Connectors.
VC1500M-XX-520 Series - 5.00mm Spacing - EBY Electro
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
Item # AP-166, Audio Plugs (MIL-C-55116) - Amphenol NEXUS Technologies
Browse Item # AP-166, Audio Plugs (MIL-C-55116) in the Amphenol NEXUS Technologies catalog including Item #,Item Name,Description,Number of Contacts,Application,Overall Diameter,Overall Length,Standard,Alternate P/N,Connector Style,Contact Types,Stra
EBY Rising Clamp - EBY Electro
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
EBY Electro - EB723 Series - 3.50mm Spacing - WIRE GUARD BLOCKS ...
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
EBY Electro - EB710 Series - 7.50mm Spacing - RISING CLAMP BLOCKS ...
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
EB308 Series - 5.08mm Spacing - EBY Electro
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
EB530 Series - 5.00mm Spacing - EBY Electro
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
Trex-Onics® Overall Shielded Continuous Flex Multi-Conductor Cable
Trex-Onics® Overall Shielded Continuous Flex Multi-Conductor Cable is designed for industrial applications that require continuous flexing. This control and instrumentation cable features TPE insulation and overwrap, a heavy-duty tinned copper braid, and a security yellow polyurethane jacket.
Connectors | Products - Amphenol
Minitek® 1.50mm solution includes terminals, crimp housings, and PCB headers in right angle and vertical surface mount configurations in a single row design, and is available from 2 to 15 circuits. ... metal lug, press-fit high power connector. With a single pole arrangement ranging from 3.6mm to 14mm and up to 500 amps possible with a ...
MONOBLOCK ASSEMBLIES - Amphenol-Air LB
- Stainless steel terminal studs provide a high torque value allowing high clamping. - A protecting cover equiped with retained screws is assembled by ... * Given by lug sections while tightened. Barrettes / Assemblies.1900-32 UNF H = 23,8.2500-28 UNF H = 16,5 - 25 - 32.3750-24 UNF
RF Terminators - Amphenol RF
RF Terminators - Amphenol RF ... RF Terminators
Busbars for NH fuse switch disconnectors - FTG
The feeding terminals are available in different types and connect the phases directly with the NH fuse switch disconnector creating a clear and space-saving system. The feeding terminals can accept a cross-section of up to 95 mm² and are available in 3 different heights. ... Types of connection lug of busbar versions. Connection type on the ...
main | 2/0 GA. Power Lug 3/8" Stud - gemeco.com
2/0 GA. Power Lug 3/8" Stud. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
Amphenol Network Solutions > Products > Power > Accessories ...
Each kit comes with 2 lugs unless otherwise specified. Choose wire gauge from the appropriate the stud size and spacing below. Product #: 06117-13. 1/4"-20 stud on 5/8" centers . M5 stud on 5/8" centers #10-20 stud on 5/8" centers ...
EBY Electro - EB1228 Series - 5.00mm Spacing - RISING CLAMP BLOCKS ...
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
Connectors | Products - Amphenol
Designed for power distribution purposes, the Amphenol Air LB France's monoblock assemblies are made of terminal junction block, for copper or aluminum cable connections. They are available with individual or shunted terminals, from 1 to 12 terminals, in different diameters. The protective cover fixing, as well as the terminal assembly’s ...
radsok | Amphenol Global Search | Amphenol
The RADSOK terminal is a patented high performance hyperboloid socket style electrical contact system for applications >30 amps.. Hyperboloid connectors offer superior performance compared to standard pin and socket connectors. In the RADSOK terminal, multiple contacting elements are hyperbolically ar-
LOCC-Box - Electronic Circuit Breakers - Lutze Inc.
LUTZE's electronic circuit breaker LOCC-Box provides reliable load monitoring and protection in 24V DC control circuits. Innovative features include adjustable trip current range (1-10A), patented adjustable characteristics (fast, med, slow 1, slow 2 and slow 3), output alarm signal at 90% of the load setting, remote reset and remote on/off functions.