Search Results for terminal lugs
Connectors | Products - Amphenol
Minitek® 1.50mm solution includes terminals, crimp housings, and PCB headers in right angle and vertical surface mount configurations in a single row design, and is available from 2 to 15 circuits. ... SOLUTION FOR POWER APPLICATIONS WITH TPA FCI Basics Minitek® Pwr 4.2 TPA connector system ensures that the terminal is fully seated in the ...
360–22 D4 Digital Carrier Terminal Troubleshooting Procedures
363 D4 Digital Carrier Terminals). The troubleshooting procedures in this document are in the form of flowcharts and tables. When using the flow- ... Mainte-Mainte LT 3608–04 Indicates looped terminal or group. nance ACO 3609–04 Indicates alarm cut-off circuitry activated. DISPLAY 3608–04 Activity, alarm type, TP count, mode of operation. ...
Amphenol CN-DSUB25SKT0-000 D-Subminiature (DB25 Female D-Sub) Connector ...
D-Sub Connectors from Amphenol Cables on Demand are available now in both the male and female connector gender variants, along with every industry-standard d-subminiature (d-sub) pin-count/density /layout configuration on the market today. This includes all standard density D-Subminiature Connectors (9-Position DB9, 15-Position DB15, 25 ...
FCi Basics - Amphenol CS
Flexlock® Compact USCAR-T2V2 compatible connectors Value Proposition Configurations Flexlock® / product presentation •Pitch: 2.54mm •Positions: Flexlock® FPC-to-Board connectors are designed to address the growing demands of the automotive market. Flexlock® is available in 2.54 mm pitch, 10 up to 30 positions, 3A/pin current capability,
EB4885 Series - 5.00mm Spacing - EBY Electro
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
EB453 Series - 5.08mm Spacing - EBY Electro
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
XLRnet Connectors - Amphenol Sine
• IDC or IDC 110 punch down terminals • RJ45 feedthrough panel connectors • Shielded or non-shielded • LED indicators in a variety of colours. • Compact design • Cable plug housings • Quick and simple installation. www.amphenolaudio.com ENTERTAINMENT INTERCONNECT CATALOGUE - Amphenol Australia Pty Ltd 61 3 8796 8888 79
Marine & Industrial Support FAQs - Charles Industries, LLC
Fiber Terminal Enclosures – Indoor. Fiber Wall Solutions (CFWS) Fiber Terminals, Building (CFBT) Fiber Building Terminal – Multi-Compartment (CFBT-D3) Fiber Distribution Hub & OLT Cabinet (OBC) – Outdoor. Fiber Compact Hubs, 32 Ports (CFIT-Flex FCH 32) Fiber Interconnect Terminal Hubs (CFIT-H) CFITH-144 Compact Fiber Hub
Datasheet Listing - Amphenol TPI (ATPI) - Technical Data
USCL Series – Power & Signal Connectors – Lever Lock. USCM Series – Power & Signal Connectors – Dual Latch. Applications. ← Back; Data Center. EV/HEV. Energy Storage. Industrial & Heavy Equipment. Solar. Transportation. Where to Buy. ← Back; North & South America. Europe & Middle East. China & Asia Pacific. Support.
EB1500-XX-XX0 Series - 5.00mm Spacing - EBY Electro
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
4-20 mA configurable vibration transmitter module
Connection type screw terminal, 14 - 24 AWG Mounting 35 mm DIN rail Dimensions W x H x D: 22.5 x 99.2 x 114.5 mm IO Port Terminal numbers and signal assignments Vibration sensor 1 – No connection 2 – Temperature sensor (in T+) 3 – Signal in / Sensor Power (IN+) 4 – Circuit Common (COM) Temperature dynamic output 5 – Circuit Common (COM)
Minitek® Pwr 4.2 BMI | FCI Basics | Wire To Board Connectors - Amphenol CS
ROBUST AND VERSATILE SELFALIGNING CONNECTOR. Minitek ® Pwr 4.2 BMI is a flexible and comprehensive solution designed for power application with current rating up to 9A per circuit. It is available in 24 circuits for dual row. Scoop proof housing prevents terminals from damage
Connectors | Products - Amphenol
RFM connectors have been used for many years by OEMs for harsh environments and in railway applications for security systems. The robustness and realignment capability of RFM connectors deliver also durability and reliability. ... Our full mechanical switches provide high reliability for wireless terminal testing and connection to external car ...
EB350 Series - 5.00mm Spacing - EBY Electro
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
VC1508-XX-X0X Series - 5.08mm Spacing - EBY Electro
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
EB1550A Series - 5.00mm Spacing - EBY Electro
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
Shielded Connectors for Industrial Applications - Amphenol CS
BergStak ® 0.80mm Shielded Connectors. Bergstak ® shielded connector with 0.80mm pitch is known for its fast data transmission, high signal quality, and time-proven reliability under extended periods of application. The shielded design of these connectors provides superior EMC performance and significantly reduces coupling inductance leading to excellent electromagnetic compatibility.
Connectors | Products - Amphenol
FCI Basics 1.25mm wire-to-board connector system is designed for a wide variety of applications in Industrial, Automotive, and Consumer markets. The comprehensive range consists of terminals, crimp housings, and PCB headers in straight and RA, SMT, and through-hole configurations.
XLRnet Connectors - Amphenol Sine
• IDC or IDC 110 punch down terminals • RJ45 feedthrough panel connectors • Shielded or non-shielded • LED indicators in a variety of colours. • Compact design • Cable plug housings • Quick and simple installation. www.amphenolaudio.com ENTERTAINMENT INTERCONNECT CATALOGUE - Amphenol Australia Pty Ltd 61 3 8796 8888 79
HP SERIES - Amphenol Sine
Vac. Connectors are keyed and colour coded for power-in (Blue) and power-out (Grey). Features: • Quick release, vibration resistant latch lock • 3 pole • Screw Terminals or Solder Tab 3/16” • Chuck type cable clamp • 25A Current rating ... 2mm Hex key screw terminal