Search Results for tflex405
Declaration of Conformity to RoHS
Description: SMPMRAM-SMPMSM TFLEX405-.5M RoHS Status: Compliant with Exemption 6C This declaration of conformity is issued under the sole responsibility of Amphenol RF. This is to certify that the part/product listed above are in conformance with the EU Directive 2011/65/EU as amended by (EU)2015/863.
SMA PCB Through Hole Straight Jack 50 Ohm | 132134 - Amphenol RF
SMPM Right Angle Plug to SMPM Straight Plug Tflex 405 50 Ohm 3 inches 095-725-128-003. SMP Right Angle Plug to SMP Straight Plug 0.085 Hand Formable 50 Ohm 3 inches 095-725-118-003. SMA Straight Plug to SMA Straight Plug 0.141 Hand Formable 50 Ohm 36 inches 095-902-450-036.
www.amphenol-aerospace.com
RFQ: Coaxial 16 0.047 Dia. Cable 50 MIL-DTL-38999 Series III, TV-R
SMA Straight Solder Plug RG-405 0.086-inch Conformable 50 ... - Amphenol RF
RF Connector SMA Straight Solder Plug RG-405 0.086-inch Conformable 50 Ohm Anti Torque Stainless Steel
SMPM Product Series Solutions Guide Catalog
095-725-127XXXX SMPM Straight Plug to SMPM Straight Plug Times Microwave Tflex 405 095-725-128XXXX SMPM Right-Angle Plug to SMPM Straight Plug Times Microwave Tflex 405 Part Number Packaging Type Body Mount Max Frequency (GHz) Image 925-NM196J-51P Individual bag Surface Mount 26.5 925-NM197J-51P Individual bag Surface Mount 26.5
70234-112 | Amphenol Global Search | Amphenol
tflex405 | Amphenol Global Search | Amphenol SMPM Right Angle Plug to SMPM Straight Plug Tflex 405 50 Ohm 11 inches 095-725-128-011. N-Type Straight Plug to N-Type Straight Plug 0.085 Hand Formable 50 Ohm 5 inches 175101-R1-05.00.
Declaration of Conformity to RoHS
Description: SMA(M)-SMP(M) TFLEX405 7.0" RoHS Status: Compliant with Exemption 6C This declaration of conformity is issued under the sole responsibility of Amphenol RF. This is to certify that the part/product listed above are in conformance with the EU Directive 2011/65/EU as amended by (EU)2015/863.
132111 | Amphenol Global Search | Amphenol
132111 is a part number of an SMA connector with a gold-plated brass body and a solder termination. It has a frequency range of up to 12.4 GHz and a cable type of RG-405 or Times Tflex 405. Find various products and information related to 132111, such as SMA connectors, RF coaxial connectors, and technical specifications.
SMP Straight PCB Catchers MItt Jack Surface Mount 50 Ohm
SMP Straight Plug to SMP Straight Plug Tflex 405 50 Ohm 36 inches 095-725-107-360. SMA Straight Plug to SMP Right Angle Plug Tflex 405 50 Ohm 11 inches 095-902-581-011. SMP Right Angle Plug to SMP Straight Plug 0.047 Hand Formable 50 Ohm 300 mm 095-725-120M030.
Declaration of Conformity to RoHS
Description: SMPMRAM-SMPMSM TFLEX405-8" RoHS Status: Compliant with Exemption 6C This declaration of conformity is issued under the sole responsibility of Amphenol RF. This is to certify that the part/product listed above are in conformance with the EU Directive 2011/65/EU as amended by (EU)2015/863.
97 series | Amphenol Global Search | Amphenol
Search Results for 3355-5858-012 74390-001 | Amphenol Global Search | Amphenol Contact SSI Technologies, LLC 3200 Palmer Drive, Janesville, WI 53546 ssi-sensors.com 1 (608) 757-2000 (ST]VMKLXl6 & .8IGLRSPSKMIW 11(5EVVERX] MT T: All SSI products are warranted against defective materials and workmanship for a period of one (1) year from the date ...
Declaration of Conformity to RoHS
Description: SMPMRAM-SMPMSM TFLEX405-10" RoHS Status: Compliant with Exemption 6C This declaration of conformity is issued under the sole responsibility of Amphenol RF. This is to certify that the part/product listed above are in conformance with the EU Directive 2011/65/EU as amended by (EU)2015/863.
Declaration of Conformity to RoHS
Description: SMA(M)ST-SMA(M)S TFLEX405 .50M RoHS Status: Compliant with Exemption 6C This declaration of conformity is issued under the sole responsibility of Amphenol RF. This is to certify that the part/product listed above are in conformance with the EU Directive 2011/65/EU as amended by (EU)2015/863.
PRELIMINARY ISSUE - Amphenol RF
using tflex 405 cable, various length approved date amphenol rf date 15-oct-15 www.amphenolrf.com engineer viji k material see notes date 02-dec-15 drawn j. neri finish drawing no.95-902-451-xxx item no.95-902-451-xxx part no.95-902-451-xxx length table part number (imperial) part number (metric) length "l" in
2.92 mm Connectors - Amphenol RF
2.92 mm connectors utilize a smaller internal body diameter and unique air dielectric which allows it to operate up to 40 GHz. With a shorter male pin than both the SMA and 3.5 mm connector, the bodies of the male and female connectors engage before the pin and socket contacts.
Declaration of Conformity to RoHS
Description: SMPMRAM-SMPMSM TFLEX405-1M RoHS Status: Compliant with Exemption 6C This declaration of conformity is issued under the sole responsibility of Amphenol RF. This is to certify that the part/product listed above are in conformance with the EU Directive 2011/65/EU as amended by (EU)2015/863.
Declaration of Conformity to RoHS
Description: SMA(M)-SMPRA(M) TFLEX405-24" RoHS Status: Compliant with Exemption 6C This declaration of conformity is issued under the sole responsibility of Amphenol RF. This is to certify that the part/product listed above are in conformance with the EU Directive 2011/65/EU as amended by (EU)2015/863.
SMPM Product Series Solutions Guide Catalog - Amphenol RF
095-725-127XXXX SMPM Straight Plug to SMPM Straight Plug Times Microwave Tflex 405 095-725-128XXXX SMPM Right-Angle Plug to SMPM Straight Plug Times Microwave Tflex 405 Part Number Packaging Type Body Mount Max Frequency (GHz) Image 925-NM196J-51P Individual bag Surface Mount 26.5 925-NM197J-51P Individual bag Surface Mount 26.5
SMZ Connectors - Amphenol RF
Times Tflex 405 1 item; Panel Mounting Feature. 2-Hole Flange 1 item; Bulkhead - Front Mount 2 items; Bulkhead - Rear Mount 5 items; Not Applicable 36 items; Body Material. Beryllium Copper 1 item; Brass 42 items; Zinc Diecast 1 item; Body Finish. Gold 33 items; Nickel 11 items; Less. Contact Material. Beryllium Copper 32 items; Brass 12 items ...
Declaration of Conformity to RoHS
Description: SMPMRAM-SMPMSM TFLEX405-18" RoHS Status: Compliant with Exemption 6C This declaration of conformity is issued under the sole responsibility of Amphenol RF. This is to certify that the part/product listed above are in conformance with the EU Directive 2011/65/EU as amended by (EU)2015/863.