Search Results for the beekper
English – Page 3 – LID Technologies
Used for 2 years in MotoGP and recently adopted on Moto-e, our WUS Gen3 TPMS sensors have been directly used as Original Equipment for Harley Davidson and Triumph motorcycles.
Thermometrics ZTP-115 Thermopile IR Sensor
Unit: mm Pin arrangement: 1. GND Thermistor 2. Thermopile 3. GND Thermopile 4 . Thermistor Outline of Sensor Packaging and Pin Arrangement (unit: mm)
Item # MAP-56-50, Miniature M55116-Type Connectors
Browse Item # MAP-56-50, Miniature M55116-Type Connectors in the Amphenol NEXUS Technologies catalog including Item #,Item Name,Description,Connector Style,Shell Styles,Number of Contacts,In-Line Rear Accessories,Contact Types,Shell Material,Finish,M
Centaur ExaMAX for Military 85 ohms | Centaur High Bandwidth 38999 PCB ...
ExaMAX® 85Ω backplane connector system meets industry specifications requiring higher bandwidth applications from 25Gb/s to 56Gb/s. The optimized connector de
EU RoHS II CoC - amphenol-aerospace.com
(8 5r+6 ,, &huwlilfdwh ri &rqirupdqfh 6hswhpehu 'hdu &xvwrphu ,q uhvsrqvh wr \rxu frpsoldqfh vwdwxv lqtxlu\ uhjduglqj wkh iroorzlqj surgxfw $pskhqro $hurvsdfh
Amphenol
Protimeter® Speedy User Instructions AAS-INSSPEEDY2000, Rev. A March 2014 PROTIMETER Amphenol Advanced Sensors Table of Contents Introduction ...
NTC Type NDM - amphenol-sensors.com
R25 W Material System B Value 25/85°C K Maximum Operating Temperature °F (°C) Code R25°C ± 1% Code R25°C ± 2% Code R25°C ± 3% Code R25°C ± 5%
www.gemeco.com
{"uri":"https://www.gemeco.com/api/v2/products/2d3e57f1-bbb8-4e54-87dd-ac3700dcd043","id":"2d3e57f1-bbb8-4e54-87dd-ac3700dcd043","productNumber":"G4G-LTE-OCTO2 ...
Home | Amphenol Network Solutions
Amphenol Network Solutions is a leading provider of innovative connectivity solutions for MSO, OEM, MTU and Hyperscale Data Centers and Telecommunication networks. Explore our wide range of high-performance products, including fiber optic distribution, power distribution, cable management solutions, cable enclosures, optical passives, and network racks.
NovaSensor P2705 Low Pressure MEMS Sensor Die
2 P2705 Specifications Product Number Full Pressure Proof Pressure Burst Pressure Sensitivity (4) (mV/V/kPa) 51600 2.5 kPa 35 kPa 700 kPa 2-4 51601 1 psi 35 kPa 700 kPa 2-4
TECHNICAL FEATURES - rfstechnologies.com
ADDITIONAL ASSEMBLIES - 3 PAIR SM FIBER Length, ft Model Number 10 FR-N-3SM-01-10F1 20 FR-N-3SM-01-20F1 30 FR-N-3SM-01-30F1 40 FR-N-3SM-01-40F1
00131890638 - Amphenol Air LB
Pillar bolt cover 6 terminals
BLUETOOTH JACK - Amphenol PCD
BLUETOOTH JACK Overview The Amphenol PCD Bluetooth Jack provides a Bluetooth® connectivity to add to or extend the wireless connectivity of Inflight Entertainment (IFE) and media systems. It allows data and audio streaming to passenger headphones,
Plug Clicker nut 2 Modules Composite Shielded Bright nickel ...
EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and p
Module Gigabit Socket With peripheral sealing Angled PCB contacts ...
Mechanical; Shell material: Thermoplastic: Insert material: Silicon: Insert retention in shell (> to) 25.4 daN: Contact retention: 11 daN: Endurance (nbr of cycles) 500: Vibration
Data Sheet Level Plus SoCLEAN - Temposonics
2 Level Plus ® SoCLEAN® Data Sheet SoCLEAN® The Level Plus ® SoCLEAN liquid level transmitter satisfies the demand for an accurate and robust liquid-level sensor with unsurpassed flexibility to meet most process application conditions.
7/8” MIN Series Size I Field Wireable Plugs
TPC WIRE & CABLE • USA 800-521-7935 • CANADA 800-545-0122 • MEXICO 001-877-283-1696 Specifications subject to change. For complete specifications and availability, ask your TPC Sales Representative or call 800-521-7935.
main | CM275 Low-High Wide Chirp, 1kW, No Connector, DT
CM275 Low-High Wide Chirp, 1kW, No Connector, DT. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
Amphenol AAO/ACAD Product Compliance - Environmental Engineering 40-60 Delaware Ave, Sidney NY 13838 Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD)
Temposonics
3 Temposonics® RD4 Powerlink V2 Data Sheet TECHNICAL DATA 1/ The number of magnets depends on the stroke length 2/ With position magnet # 251 416-2 3/ For rod style »S« the linearity deviation can be higher in the first 30 mm (1.2 in.) of stroke length 4/ The IP rating is not part of the UL approval 5/ Measuring rod and connecting cable mounted inside metal housing