Search Results for threaded flange class 150
2M805 High Speed Tri-Start Threaded Coupling
The 2M805 High Speed Series of connectors is ideal for use in USB 3.0, eSATA and other high speed databus applications where space is limited. These connectors utilize Fluoropolymer inserts that are optimized for high speed capability. Multiple standard insert arrangements are available.
WITH HIGH POWER CONTACTS - Amphenol Aerospace
• Crimp, busbar/lug, male threaded post and female threaded termination available • Utilizes Temper-Grip or Radsok contact technology, paired with High Current Pins standard • EMI protection & full environmental sealing
Amphenol
150 160 170 180 190 200 210 220 230 240 250 20 40 60 80 100 120 (°C) (A) 500/0 25/12 60/100/8 15S/16S/15/16 ... With endring and grommet (class E and F only) 48 – Backshell F with O – Ring to the plug BM29 – Threaded flange holes, shell style 00/20 (threaded only) DN – Backshell for heat shrink (threaded only) F0 – Without contacts ...
Circular Connectors | Products - Amphenol
This series, a general duty version of the SAE AS50151 metal, threaded coupling, power, and signal connector. With 128 insert arrangements ranging from 1 to 52 contacts per connector and up to 150 amps possible with a standard operating temperature from -55°C to +125°C.
2M805 2M804 2M803 2M801 - Amphenol Aerospace
TYPE Tri-Start ACME Thread Push-Pull Bayonet Dual-Start ACME Thread DESCRIPTION "Anti-Decoupling" ratchet mechanism and ground spring for military airframes and avionics boxes. Fast mating. Breakaway connector for headsets and tactical equipment. Gold-plated spring for long mating life and superior EMI shielding. Quick-mating, light duty,
High Power Connector Series - amphenol.co.jp
Critical features of this series including six unique keyways, an anti-decoupling mechanism, superior EMI performance, Tri-Start thread, 500 hrs Salt Spray endurance, GVA Compliance and high vibration tolerance.
Amphenol
They offer a high level of reliability, are waterproof according to IPX8 when mated, wear and vibration resistant and specified with min. 500 mating cycles. The operating temperature range is from -55°C to 150°C.
HIGH DENSITY INTERCONNECTS - Amphenol Aerospace
The HD38999 family of connectors has 30% more contact density than the highest density Mil Spec 38999 connectors of its size. This series of connectors was designed to utilize mil-specified 38999 components with the exception of the contacts and inserts arrangement. Utilizing existing mil-qualified. 15 the standard 38999 connector.
High Density Interconnects - Amphenol-Air LB
Utilizing existing mil-qualified 39029 size 23 contacts and 38999 insert materials, these connectors are essentially a drop-in replacement for the standard 38999 connector. This connector design benefits users in a couple of different ways.
Product Data Sheet - Temposonics
Temposonics linear-position sensors use the time-based magneto- strictive position sensing principle developed by Temposonics. Within the sensing element, a sonic-strain pulse is induced in a specially designed magnetostrictive waveguide by the momentary interaction of two magnetic fields.
D38999 SERIES III - STYLE PCB CONNECTORS - Amphenol Aerospace
Amphenol provides circular connectors with PC Tail contacts. This product data sheet features the 38999 Series III connectors which are ideal for printed circuit board applications, either with rigid attachment or with flex print assembly attachment.
High Power Connector Series - アンフェノールジャパン株式会社
Critical features of this series including six unique keyways, an anti-decoupling mechanism, superior EMI performance, Tri-Start thread, 500 hrs Salt Spray endurance, GVA Compliance and high vibration tolerance.
N-Type Connectors - Amphenol RF
Amphenol RF’s N-Type connector features a threaded coupling mechanism and is fully interchangeable with N-Type connectors made to the MIL-C-39012 specification. These connectors are used in all systems where excellent RF and mechanical performance is critical.
FLANGE MOUNT BACKSHELLS - amphenolpcd.com
FLANGE MOUNT. 1/4 PERIMETER. M85049 /96-10. A. SERIES. SLASH # DASH # FINISH. Table A. A - Polyamide primer coating as . per MIL-PRF-23377 type 1. Omit for chemical conversion coat
Micro Bayonet Connectors - Amphenol Aerospace
High mating cycles along with excellent shell to shell bonding for EMI protection are the benchmark of these rugged connectors. Various mounting options are available including in-line and 2 hole flange which can be configured with PC tails.
GB-Series with threaded flange - Temposonics
Durable, non-contact, wear-free Temposonics linear position sensors offer precise measurement in tough industrial environments. High-quality waveguides ensure accurate readings. Compact housing allows easy mounting. With high temperature resistance, no cooling needed, saving time.
Amphenol 348 Series High Density Connectors - Amphenol Aerospace
The Amphenol® 348 Series is a light-weight, compact connector offered in 4 shell styles: straight plug, square flange receptacle, single hole mount-ing receptacle and cable receptacle. It is environmentally resistant and will operate at sea level to a voltage of 600 VAC (RMS).
GB-Series Position Sensors - Temposonics
Crafted from 316L stainless steel, it ensures durability. The GB model with threaded flange allows easy sensor replacement without cylinder interruption, reducing maintenance costs. CE, UL/CUL, EAC, and UKCA certified for quality assurance.
MIL-DTL-38999 Series I, II, and III Connectors - Amphenol Aerospace
MIL-DTL-38999, otherwise known as D38999 or 38999, are high-density, circular connectors with threaded or bayonet coupling, available with crimp or solder contacts in various contact arrangements.
Mil-Spec and Custom Circular Connectors - Amphenol Aerospace
Amphenol Aerospace's Circular Connector portfolio features Mil-spec qualified connectors, including MIL-DTL-D38999 Series I, II, and III; MIL-DTL-26482 Series II; MIL-DTL-83723; MIL-DTL-5015; and MIL-DTL-22992 Class L connectors.