Search Results for through bulkhead coaxial connector
RFM Series - アンフェノールジャパン株式会社
This 200 A module can be used into standard RFM modular connectors. Plug to be equipped with pin & receptacle with sockets. Contacts must be ordered separately. External dimension Panel cutout RECEPTACLE P/N 507780 PLUG P/N 507781 MATED CONNECTORS All dimensions are in mm.
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Materials Pin :Brass, CuZn38pb2 Plating(Sleeve) :Tin plated over Brass & Nickel. Or 3u" Gold Plated over Brass Special Plating :see table on"Pin&Clip Plated Code" Insulator body :FR-4 or PPS, UL94V-O. Electrical Maximum current :1A Insulation resistance : ≧10000MΩ at 500VAC Rated voltage : 100V RMS /150V DC Air and creepage distance : 0.6mm Capacitance: 0.3pF max Mechanical Operating ...
FAQ - Amphenol Socapex
Amphenol Socapex 38999 connectors comply with various standards, including:
MIL-DTL-38999 (Series I, II, III)
HE308
EN3645 (European aerospace standard)
VG96944 (for high-power applications)
If you have ...
Dòng Powersafe - VG96944 - 38999 | Amphenol Socapex
Đầu nối PowerSafe từ Amphenol Socapex là một giải pháp hiệu suất cao được thiết kế để truyền tải công suất cao với điện áp trên 500V, đáp ứng các yêu cầu khắt khe nhất của thị trường về an toàn cho người dùng. Nó được chứng nhận theo EN61984 và EN60664, đảm bảo rằng nó an toàn để sử dụng ngay cả ...
Amphenol-Air LB | Startseite
Amphenol-Air LB | Startseite
同軸コネクタ|製品情報|アンフェノールジャパン株式会社 -航空宇宙・産業機器用コネクタ-
アンフェノールジャパン株式会社:航空宇宙・産業機器カンパニー ~航空宇宙・産業用および通信用コネクタ・ケーブルの ...
ATPF13-6P-BM13 6 Position PCB Receptacle, 90°, Tin Plated C
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ ATPF13-6P-BM13 6 Position PCB Receptacle, 90°, Tin Plated Contacts, Self-Threading, Black-6 Position PCB Receptacle, 90°, Tin Plated Contacts, Self-Th
Amphenol PCD Shenzhen
Specifications, product pictures or information stated in the website are for reference only, please double check with us. 粤A1-123456789 深圳网站建设 深圳联雅 深圳网站建设 深圳联雅
Amphenol-NSLogin
22425 East Appleway Ave #11 Liberty Lake, WA 99019 Phone: 509.926.6000 Email: getinfo@amphenol-ns.com
Στρατιωτικός διακόπτης Ethernet RES-SCE-AC-8US
Το Amphenol Socapex MIL-STD-461 Ethernet Military Switch RES-SCE-AC-8US είναι ένα φορητό, μη διαχειριζόμενο switch Ethernet σχεδιασμένο για ανθεκτικά περιβάλλοντα. Με το μικρό του μέγεθος και το χαμηλό του βάρος, μόλις 140 γραμμάρια, είναι ιδανικό για μη ...
MS20W12E06F PCB Contact - Short Version - Amphenol Sine
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ MS20W12E06F PCB Contact - Short Version, Size 20, Gold Flash, Female-PCB Contact - Short Version, Size 20, Gold Flash, Female
C:Users orceDesktopNew folder (8)US updated drawingsC-MB1CKN0800-KIT REV A1
of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 a1 mb1ckn0800-kit kit,m23b,plug,straight,8pos(4+4) a1 - first release apr.13,2016 drack materials list size process specifications:
PowerLokTM 10.0 单芯直头插头组装规范 PowerLokTM 10.0 1POS 180D Plug Assembly Manual
Step1:Take out the connector and take it apart as the picture shown below PowerLokTM 10.0 单芯直头插头组装规范(屏蔽款) PowerLokTM 10.0 1POS 180D Plug Assembly Manual (Shielding) 产品类型 Product Type 插头类型 Plug Type 键位&颜色 Key & Color 系列 Series 线材尺寸 Cable Size PL PowerLokTM 18 插头连接器, 直 ...
Environmental EMI / RFI Backshell Amphenol
NOTE: * For more cable entry options, contact factory Table Continued TABLE - B 4 76-10 W 03. email: sales@backshellworld.com www.backshellworld.com Amphenol Backshells IV - 13 Amphenol Connector Group - K Environmental EMI / RFI Backshell 90 , 450 0 Environmental EMI / RFI Backshell
Amphenol AMAO Product Compliance - Environmental Engineering
GTCN00RB36-5SX YES CONNECTOR, ELECTRICAL RECEP. 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed PN, Amphenol Military - Aerospace Operations hereby acknowledges the referenced product is in conformity with Directive 2011/65/EU
upt-mil-spec-amphenol-industrial
UPT Connector BACKGROUND Producing a metal based, Mil-Spec, connector can be complex and cost prohibitive for many modern industrial applications. The 26482 Series I (PT Series) product line has been around for over fifty years and is used in, not only, military markets but has seen a lot of cross-over to industrial markets. Two of the most
NTC Type B Series - amphenol-sensors.com
E0, 392°F (200°C) for Material systems A1 through A4, 572°F (300°C) for Material systems A5 through D17 • Unaffected by severe environmental exposures, including nuclear radiation • Intermittent operation to 1112°F (600°C) is permissible, however, stability will be degraded Type B35/43 Large glass coated bead thermistors on fine diameter
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
D38999/23YA35PN YES CONNECTOR, ELECTRICAL, RECEP. N/A Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following: