Search Results for time series identifiers
Temposonics
Temposonics
Plug monomodule With standard protection cap Without polarization
Military & Commercial Aerospace specification for rectangular modular connectors; Fully qualified and compliant with ARINC 809 specifications; Tested and qualified per EN4165 Seri
Plug Reversed rack 4 Modules Metallic Shielded Black nickel ...
EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and p
Telaire T5100 Wall Mount CO2 Transmitter - amphenol-sensors.com
CO2 Warm-up Time < 2 minutes (operational) 10 minutes (maximum accuracy) Temperature Measurement Range 0-50°C (32-122°F) Temperature Accuracy ±1°C from 15 to 30°C (±1.8°F from 59 to 86°F) Outputs Analog outputs for C02 and Temperature 0 to 5 V, or 0 to 10 V switch selectable (100 output impedance) Or 4 to 20 mA (RL maximum 500
SGX - Industrial
We would like to show you a description here but the site won’t allow us.
00111970202 - Amphenol Air LB
Splice 1119 With inserted diode 1N5551
Technical features - rfstechnologies.com
Model Series SCF12-50 Series Connector Interface 4.3-10 Connector Type OMNI FIT™ PREMIUM Right Angle Sealing Method Polymer claw + 360° Compression Gender Male ELECTRICAL SPECIFICATIONS Nominal Impedance, ohms Ohm 50 ... time of ordering Page 2 of 2. Title: 43MR-SCF12-E01 Created Date:
Receptacle Standard Nut housing option 2 Modules Composite Standard ...
Receptacle Standard Nut housing option 2 Modules Composite Standard Without plating Polarization C Not mounted
ZTP-115M Thermopile IR Sensor - amphenol-sensors.com
Outline of Sensor Packaging and Pin Arrangement Temperature Accuracy (Typical)-4-3-2-1 0 1 2 3 4 Te m pe r a t u r e D e v i a t i on ℃ O bject Tem p. : 60℃ 0 20 ...
SIM2B25A101CE - amphenol-airlb.fr
Military & Commercial Aerospace specification for rectangular modular connectors; Fully qualified and compliant with ARINC 809 specifications; Tested and qualified per EN4165 Seri
TEMPOSONICS LP
1. When wiring Temposonics L Series LP sensors equipped with a ‘G’ style connector,donotconnect DC ground to the cable shield or drain wire. 2.) For single-ended interrogation, the unused interroga-tion lead must be connected to DC ground. 3.) When using PWMwith internal interrogation, both interrogation leads must be connected to DCground. 4.)
Model 4115A-04A | PCB Piezotronics
Model 4115A-04A:PCB L&T Torque Sensor, Rotary Transformer, 500 in-lb Capacity FS, Flanges and Splines per AND10262 & AND20002
43F-LCF12-CP01 - 4.3-10 Female Compression Connector for 1/2' Coaxial ...
Model Series LCF12, ICA12, RCA12-50 Series Connector Interface 4.3-10 Connector Type Compression Connector PREMIUM Straight Sealing Method 360° Compression Gender Female ELECTRICAL SPECIFICATIONS Nominal Impedance, ohms Ohm 50 Insertion loss dB ≤0.05 3rd Order IM Product @ 2x20 Watts dBc -160 Maximum Frequency GHz 6 VSWR, Return Loss VSWR (dB)
6896400 - Amphenol Antenna Solutions
[Discontinued July 2023 with No Last Time Purchase Date] 10-Port, Panel, 65°, (x1) 698-960 | (4x) 1695-2690 MHz, 1394 mm
Module For crimped contacts Socket With peripheral sealing 1 contact ...
Module For crimped contacts Socket With peripheral sealing 1 contact quadrax anti rotate on polarizer side Supplied with contacts Polarization A Serie3
Datenblatt EH CANopen - Temposonics
Magnetostriktive Lineare Positionssensoren Datenblatt EH CANopen Druckfester Sensorstab Positionsmessung mit mehr als einem Magneten Klein & kompakt – ideal für Standard-Hydraulikzylinder
www.connectpositronic.com
www.connectpositronic.com
EBY Electro - EB930 Series - 5.00mm Spacing - WIRE GUARD BLOCKS ...
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
ASRN7A11S - Amphenol Air LB
Plug ASR Metallized 10 socket contacts size 22 (A1) Polarizing 1
SIM2B24F110CE - amphenol-airlb.fr
Military & Commercial Aerospace specification for rectangular modular connectors; Fully qualified and compliant with ARINC 809 specifications; Tested and qualified per EN4165 Seri