Search Results for timed out website
Model 039037-50022 | PCB Piezotronics
Model 039037-50022:Rotary Torque Only Transducer, w/Auto-ID, 200 lbf-in (22.6 Nm), 3/8-inch Square Drive, 10-pin PT Receptacle
Amphenol TPC Wire & Cable Blog | Manufacturing
Español. Products. Wire and Cable See All; Product Configurator; Request a quote, filter, select, and configure any products for your application
Model 7253DM3-50 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
AT04-18PA-BM13BK 18 Position PCB Receptacle, Flangeless, Se - Amphenol Sine
AT04-18PA-BM13BK 18 Position PCB Receptacle, Flangeless, Self-Threading, Keyed A, Nickel Plated Contacts Included, Black Body
Quick Push Lock Circular Connectors | Amphenol LTW
ALTW’s X-Lok Series connectors are presented in various sizes for power, signal and hybrid applications for fast, simple and reliable connections. Featuring a push lock mechanism for intuitive mating with audibale and tactile feedback.
The UAST Mooncake DIY Activity On September 23, 2023 - Amphenol-ast
On September 23, 2023 , UAST organized a mooncake DIY Activity. In this activity, ASTer experienced the process of making mooncakes by themselves.
User Guide: Supplier Scorecard Guidelines - pcb.com
(On Time = Received within +3 days from Promise Date on Order) # of pieces accepted / total # of pieces received. Figure 2: Scoring Rubric . User Guide: Supplier Scorecard Guidelines PD2048 Rev B PAGE 4 of 6 The following shows the weight given to each category of the blended rating.
Model 002A03 | PCB Piezotronics
Lead Time for 1-10 is 3 Wks. Lead Time for 11-25 is 4 Wks. Lead Time for 26-50 is 5 Wks. Lead Time for 26-50 is 5 Wks. Product Description; Specifications; ... Build Out Your Measurement Chain. Other; Model: 002A05. General purpose coaxial cable, white FEP... Add to cart for a quote. Add to Quote.
Model SEN041F | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Extended Strain Relief Series - Amphenol Sine
achieve a minimum pull-out force of 25 lbs. Connector Retention A mated connector subjected to a pulling force by the exiting wire bundle at 25 lbs. times the number of contacts to a maximum of 100 lbs. applying load for 30 seconds Thermal Shock Subjected to 10 cycles at -55°C to +125°C with no cracking, chipping or other damage
Model 9155D-875-R | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
U10BH7422101T | SLIM-LINE-SAS | Amphenol
SlimSAS Vertical X8 30µin Gold plating, Latch pin outside, Latch pin length=1.5mm, 24G, T&R packing
Product Configurator – Configure Your Parts Today! - Amphenol CS
Finding the right connector based on your requirements is much easier now using our product configurators. You can select different parameters such as pitch sizes, plating options, terminations, mating length, tail length, pin style, signal and power pins, amongst many key product attributes.
NovaSensor NPR-40X Pressure and Temperature Sensor Subassembly
NovaSensor NPR-40X Pressure and Temperature Sensor Subassembly
Model 357A63 | PCB Piezotronics
Model 357A63:UHT-12™, Charge output accel, high temp to +900 F, 0.53 pC/g, 5000 g, to 6k Hz, 10-32 side conn, 5-40 thread mount, case isolated
Protimeter Digital Mini | Assess Building Moisture Levels
Applications. The Digital Mini is the perfect tool for getting accurate readings in a wide range of building materials. This easy-to-use and rugged pin type meter allows the user to either push the pins deep into the material with its versatile accessories, or lightly press the pins on the surface—barely leaving a mark.
Chirp Transducers - Gemeco
The Airmar Technology chirp transducer is a game-changer for anyone looking to upgrade their fish-finding experience! With its advanced Chirp technology, this transducer produces higher-quality, more detailed images of the underwater world, allowing you to pinpoint schools of fish and structure with ease. The Chirp transducer's narrow beam angle and fast pulse rate provide a superior level of ...
G991B332HR | ExtremePort Swift | Amphenol
ExtremePort Swift, 85Ω, 74Pin,0.76μm (30μin) Gold, 3.00mm
Model 691C46 | PCB Piezotronics
Model 691C46:Switch box with switched & continuous outputs, 20" x 16" x 10" NEMA 4X (IP66) fiberglass enclosure, 48 channels, terminal s
EBY Electro - EB1228 Series - 5.00mm Spacing - RISING CLAMP BLOCKS ...
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...