Search Results for times
Amphenol Network Solutions > LiNC Panel
These kits provide for a complete end to end solution for connectivity. They are comprised of two panels, each with 4x MPO breakout modules, that serve as end points of the trunk cable run. Of the two panels, the “near side” panel also includes 4x spools of MPO trunk cables that can contain from 45-200’ of cable in 50’ increments. In this way, you simply pull off however much ...
Amphenol Invotec
Operating from facilities in Tamworth and Telford, our financial, human and technological resources make us a leading European player in the production of complex PCBs, and position us as an extension to our customers' engineering, design, manufacturing and logistics operations.
TNC Right Angle Crimp Plug Times LMR-200 Belden 7807A 50 Ohm
RF Connector TNC Right Angle Crimp Plug Times LMR-200 Belden 7807A 50 Ohm
TNC Straight Crimp Plug Times LMR-400 Belden 9913 50 Ohm
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Times AA-5886, Times AA-6146, Times LMR-400, Times LMR-400 UltraFlex, Belden 7810A, Belden 8214, Belden 9913
SMA Straight Jack Bulkhead Rear Mount Times LMR-195 50 Ohm Black ...
Body Finish: Black: Body Material: Brass: Cable Type (Terminates to) Times LMR-195 Optimized, Times LMR-195-UF Optimized, Times LMR-200-LLPL Optimized
N-Type Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm
Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219, Belden 8240, Belden 8259, Belden 8262, Belden 9201, Belden 9203, Belden 9310, Belden 9311
BergStik Product Presentation - Amphenol CS
©2023 Amphenol Communications Solutions 12 BergStik® Additional Information • BergStik ® web product landing page • BergStik ® datasheet • BergStik
UHF Straight Crimp Jack RG-8X Times LMR-240 Optimized 50 Ohm
RF Connector UHF Straight Crimp Jack RG-8X Times LMR-240 Optimized 50 Ohm
Model 682A02 | PCB Piezotronics
Lead Times; More on the way: Lead Time for 1-10 is 3 Wks. Lead Time for 11-20 is 4 Wks. Product Description; Specifications; Documents & Downloads; DIN rail mount ICP® signal conditioner, 24 VDC input. ICP Signal Conditioner, Din Rail mounted. 18 VDC excitation voltage, with internally jumper selectable excitation current and voltage gain.
SMA Right Angle Crimp Jack RG-58 RG-141 Times LMR-195 Bulkhead 50 Ohm
RF Connector SMA Right Angle Crimp Jack RG-58 RG-141 Times LMR-195 Bulkhead 50 Ohm
Model 378A07 | PCB Piezotronics
Model 378A07:377A07 microphone with 426E01 preamplifier and 079A43 adaptor TEDS programmed
Model 333B32 | PCB Piezotronics
Model 333B32:Modal array, ceramic shear ICP® accel, 100 mV/g, 0.5 to 3k Hz, 10-32 side conn., adhesive mount
Amphenol Fiber Optic Connector Space ST Fiber Systems
Space ST Fiber Optic Connector Fiber Optic Solutions www.fibersystems.com Amphenol Fiber Systems International Specification Measurement/Detail Insertion Loss < 0.75 dB (MIL-C-83522 allows for <1.0 dB) Return Loss > 30 dB (multimode) Tensile Loading > 230 N Mating Durability > 500 cycles Impact 8 times, 1.5 meters Dust MIL-STD-202, Method 110 Thermal Shock MIL-STD-1678, Method 4020
SMA Straight Crimp Plug Times LMR-195 50 Ohm Black Plating
Body Finish: Black: Body Material: Brass: Cable Type (Terminates to) Times LMR-195 Optimized, Times LMR-195-UF Optimized, Times LMR-200-LLPL Optimized
Model 378A12 | PCB Piezotronics
Model 378A12:1/4-inch pressure prepolarized 377A12 microphone, with 1/4-inch preamplifier 426B03 and TEDS programmed
N-Type Straight Crimp Jack RG-8X Times LMR-240 Optimized Bulkhead 50 ...
RF Connector N-Type Straight Crimp Jack RG-8X Times LMR-240 Optimized Bulkhead 50 Ohm
N-Type Straight Solder Plug RG-402 0.141-inch Conformable Times Tflex ...
RF Connector N-Type Straight Solder Plug RG-402 0.141-inch Conformable Times Tflex 402 50 Ohm
Model 350B01 | PCB Piezotronics
Model 350B01:ICP® Accel., Shock, 0.05 mV/g, 100,000 g, 4 to 10 kHz, 10-ft Integral Cable, 1/4-28 Stud, Filtered mechanically isolated
QMA Right Angle Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm
RF Connector QMA Right Angle Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm
Model 482C15 | PCB Piezotronics
Model 482C15:Platinum Stock Product; 4-channel, Line-powered, ICP® sensor signal cond., Internal jumper selectable gain x1, x10, x100