Search Results for tmm-2-l-14-1
Amphenol AMAO Product Compliance - Environmental Engineering
RoHS 2 provides that EEE has to meet the requir ements of the Directive. Since equipment consists of different components, the EEE itself can only meet the substance requirements if all its components and parts meet the substance restriction requirements of RoHS 2, including non-electronic or non-electric components like ...
Jumper Cable - amphenol-antennas.com
VSWR ≤ 1.12 Insertion Loss (2.7 GHz) ≤ 0.243L +0.2 dB Intermodulation (3rd Order - 2x43 dBm) ≤ -160 dBc Insulation Resistance ≥ 5000 MΩ Screen Effi ciency ≥ 110 dB Work Voltage 1000 V Power Rating (2 GHz) 300 W Impedance 50Ω Environmental Characteristics Temperature Range -40° C to +85° C (-40° F to +185° F) Waterproofi ng ...
News | Amphenol MAO
May 14, 2018. We are delighted to announce the launch of our new innovative magnetic connector Stingray. ... Current interface configurations include our high-frequency SMA, 2.92mm, 2.4mm, and 1.85mm series. View Press Release. 1; 2 > Showing 1 to 5 of 7 items Amphenol MAO. Locations; News; Events; Literature; Careers; Interconnect. Products ...
Chip Antenna GPS 1560-1590 MHz | ST0543-00-N08-U - Amphenol RF
Passive Chip Antenna, 1560-1590 MHz GPS, GPS, 50 Ohms
TECHNICAL NOTE TN-9 - PCB
1. Connect the transducer to an appropriate strain gage signal conditioner and allow adequate time for the system to stabilize. 2. Apply a full-scale, N.I.S.T. traceable, mechanical input (or load) to the transducer. 3. Adjust the signal conditioner's gain or span controls, as required, to obtain
Part Search Results
Your search "HDC15M5B8000/AA" returned 1 part drawings. Legend RoHS compliant Non-RoHS compliant. Standard Density. HDC. Select products conform to MIL-DTL-24308 ; Fixed contacts -55°C to 125°C operating temperature; PRECISION MACHINED BANDED BACKSHELLS Revision: NC.
7818473 | Optical Multiplexer, 8 channels - andrew.com
Height, packed 65 mm | 2.559 in Width, packed 275 mm | 10.827 in Depth, packed 160 mm | 6.299 in Weight, gross 0.5 kg | 1.102 lb Weight, net 0.4 kg | 0.882 lb Regulatory Compliance/Certifications Agency Classification CHINA-ROHS Below maximum concentration value ROHS Compliant UK-ROHS Compliant. 7818473 | Optical Multiplexer, 8 channels ...
PLATINUM LOW-COST INDUSTRIAL ICP® ACCELEROMETER - PCB
Spectral Noise(100 Hz) 5 µg/√Hz 49.1 (µm/sec2)/√Hz [3] Spectral Noise(1 kHz) 4 µg/√Hz 39.2 (µm/sec2)/√Hz [3] Electrical Isolation(Case) > 108 Ohm > 108 Ohm Physical Size (Length x Height x Width) 1.65 in x 0.845 in x 0.74 in 41.9 mm x 21.5 mm x 18.8 mm Weight 2.61 oz 74.0 gm Mounting Thread 1/4-28 Male No Metric Equivalent [5 ...
SMA Male Connector, R/A for RG-58 Cable - SV Microwave
SV Microwave has launched the SMA Male Connector, R/A for RG-58 Cable 2910-6001. Check out the product's top features in the segment.
Ampehnol All Sensors Produkte
Entdecken Sie die anpassbaren Ultra-Niederdrucklösungen von Amephenol All Sensors nach Familie.
TFC Coaxial Cable Product Information Sheet Type:T75MCQ95T/90T-V(CMR ...
Dielectric Foamed Polyethylene 0.102 2.59 1st Outer Conductor Sealed APA Tape 0.106 2.69 2nd Outer Conductor 95% Tinned Copper Braid 0.131 3.33 3rd Outer Conductor APA Tape 0.135 3.43 4th Outer Conductor 90% Tinned Copper Braid 0.160 4.06 Jacket PVC, Flame Retardant, Color 0.185 4.70 Mechanical Specifications
Charles Universal Broadband Enclosure CUBE-PM64412xxx General ...
1.2 Product Purpose These CUBEs consist of a protective enclosure for an integrated system of electronic components and equipment that can serve copper and fiber interfaces. Batteries are not supported in the configurations covered by this document. 1.3 Product Mounting and Location
BNC Straight Plug to SMA Straight Plug RG-58 50 Ohm 4 M
BNC Straight Plug to SMA Straight Plug RG-58 50 Ohm 4 M (157.48 Inches)
SMA Jack to MCX Jack Adapter 50 Ohm Straight | APH-SMAJ-MCXJ - Amphenol RF
SMA Jack to MCX Jack Adapter 50 Ohm Straight
SMA Male R/A to SMA Male R/A 6" Cable Assembly for .047 Cable
These products contain one or more EU REACH Substances of Very High Concern (SVHC) > 0.1% by weight (1000 ppm). Details related to the SVHC are displayed. REACH SVHC: LEAD, CAS #: 7439-92-1, PPM: 4000 . Use personal protective equipment as required. Do not eat, drink or smoke when using this product. Wash thoroughly after handling.
NTC Thermistors Type RL20 - amphenol-sensors.com
• Resistance tolerances down to ±2% • High sensitivity to changes in temperature • Suitable for temperature measurement, control and compensation • Excellent mechanical strength • Wide operating temperature range: -58°F to 302°F (-50°C to 150°C) ... 4/14/2014 9:51:27 AM ...
אמפנול בר-טק בע"מ - Our Team
Lorem ipsum dolor sit amet, consectetur adipiscing elit. Curabitur justo est, aliquam a porta at, condimentum nec turpis. Maecenas ornare maximus porta.
Amphenol CIT
Created Date: 11/1/2012 8:47:32 AM
16GB USB Flash Drive - Gemeco
1 Month = 21 GBytes; 1 Year = 248 GBytes; Specifications. Brand: Maretron ...