Search Results for tmm-2-l-14-1
Module With wire wrap contacts Pin With peripheral sealing Contacts #22 ...
Module fitted with size 22 wire wrap contacts for EN4165 / SIM connectors. EN4165 / SIM connector is modular, multifunctional and rectangular. It consists of shells and modules, w
ストレートジャック、VITA 67.1/67.2 プラグインコンタクト、2.2mmケーブル用
ストレートジャック、VITA 67.1/67.2 プラグインコンタクト、2.2mmケーブル用 品番 3221-40022 1個から出荷可 短納期 SMPM シリーズの特長
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
ArkLaTex Chapter Golf Outing, Vendor Day And Cable-tec Games
Skip to main content. Products; Solutions; Company. News; Events; Media; Fiber 101 Training; Certifications
SMPM Male PCB Edge Lock Connector, 2 Leg, FD, .062" PCB Thickness
1.5 lbs : Withdrawal Force - FD 6.5 lbs : Axial Misalignment .010” Max : Radial Misalignment 3° Max : Environmental Temperature Rating -65°C to +165°C ...
Declaration - svmicrowave.com
1221-40051 LEAD 7439-92-1 4,000 SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc ... (REACH), as interpreted by EU Court of Justice decision C-106/14 of 10 September 2015. The compliance status of the product is confirmed by the sections below. REACH SVHC Declaration.
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
EEE, which is in the scope of RoHS 2 must meet the substance restrictions according to Art. 4 but do not need CE marking. Product compliance assessments are based on Amphenol-specific data and Material Declarations received from our suppliers. It is not our standard practice to perform confirmatory analysis on supplied materials, nor assume ...
MASTER KEYWAY - Amphenol Sine
MP14M23F MS14M23F 14 2.0-2.5 Gold Flash SP14M2F SS14M2F 14 2.0-2.5 Gold Flash MP14M23G5 MS14M23G5 14 2.0-2.5 Gold 5µ” SP14M2G5 SS14M2G5 14 2.0-2.5 Gold 5µ” MP14M23G10 MS14M23G10 14 2.0-2.5 Gold 10µ” SP14M2G10 SS14M2G10 14 2.0-2.5 Gold 10µ”
AT, ATV, AHD, ARB, ARC, DuraMate™ and PanelMate™ Series
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 01-2025 Contacts - Machined Part Number Type Style Contact Size Amp
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
B A2 - amphenol-sine.com
ATM, DuraMate™ and PanelMate™ Series Size 20 Contact & Tooling Options, cont. Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 01-2025
ICP® ACCELEROMETER - PCB
Spectral Noise(10 kHz) 5 µg/√Hz 49 (µm/sec2)/√Hz [1] Physical Size (Height x Length x Width) .22 in x 0.48 in x 0.25 in 5.6 mm x 12.2 mm x 6.4 mm Weight .03 oz .9 gm [1] Sensing Element Ceramic Ceramic Sensing Geometry Shear Shear Housing Material Titanium Titanium
Model 3713B1230G Triaxial MEMS DC accelerometer, 66.6 mV/g, +/- 30g, +6 ...
2.0 Common Applications and Features The 3700 Series MEMS DC Accelerometers achieve true DC response for measuring uniform (or constant) acceleration and low-frequency vibration . For this reason, they are often used to: • mass. A high natural frequency is accomplished through the Perform ride quality assessments of elevators, automobiles,
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Hangers/Clamps - RFS Technologies an Amphenol Company
CUSH-1-1258-114 Universal Barrel Cushion for 14-25mm Cables, Single Hole, Compatible with 1-1/4" Clamps ... Cable Size: 1/2" and 5/8" Coax and Hybrid, LMR-600/900 and similar sizes; Close quick view Add to my e-catalog Download PDF datasheet View related documents. Universal Cushion Hanger Solutions. Add to my e-catalog See document.
C2E - 4RU - 48 Base-12 - Amphenol Broadband Solutions
Skip to main content. Products; Solutions; Company. News; Events; Media; Fiber 101 Training; Certifications
Ampehnol All Sensors Produkte
Entdecken Sie die anpassbaren Ultra-Niederdrucklösungen von Amephenol All Sensors nach Familie.
TM258 50/200kHz, 1kW, w/ V2 Bracket, Raymarine, DT
1 kW. Operating at 50 and 200 kHz, the TM258 features an elliptical beam from four ceramic elements. The beamwidth is narrow at both frequencies for excellent resolution in both shallow and deep water. The TM258 comes with a rugged stainless steel mounting bracket that is easy to install and has a streamlined shape. The combination of power and ...
Telaire T9602 Humidity and Temperature Sensor for OEM Installation
Ordering Information Part Number Output Operating Voltage T9602-3-D I2C Digital 3V 1.8m cable length T9602-5-D I2C Digital 5V 1.8m cable length T9602-3-D-1 I2C Digital 3V 1m cable length