Search Results for tmm-2-l-14-1
Onboard toilets and accessories - el-cab.com.pl
2 3 TM Company – New marketing concept TM – Company The owner-run family business TM Technischer Gerätebau GmbH was originally developed from an electrical wholesalers which still exists to this day. The company, which was officially launched by Hermann Fixl in 1991, started off by constructing cool boxes for the auto -
NTC Thermistors Type RL20 - amphenol-sensors.com
• Resistance tolerances down to ±2% • High sensitivity to changes in temperature • Suitable for temperature measurement, control and compensation • Excellent mechanical strength • Wide operating temperature range: -58°F to 302°F (-50°C to 150°C) ... 4/14/2014 9:51:27 AM ...
d: a 920-502j-52p 920-502j-52p 2 - amphenolrf.com
Title: d: a 920-502j-52p 920-502j-52p_2.ps Created Date: 6/25/2018 9:39:29 AM
EU RoHS II Certificate of Conformance - amphenol-aerospace.com
EU RoHS II Certificate of Conformance January 18, 2019 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations (AAO)
Model 8180-SH311A STATOR HEAD - SIGNAL RECEPTION ONLY W/10M CABLE ... - PCB
Model Stator Head Rcv Only Stator Head Rcv Only [1] Environmental Temperature Range 32 to 140 °F 0 to 60 °C Electrical Typical Air Gap 1.6 ft 500 mm Physical Size (Height x Length x Width) 0.217 in x 0.945 in x 0.472 in 5.5 mm x 24 mm x 12 mm Weight 0.1 oz 3 g Cable Length(Captive) 1 ft 0.3 m Cable Length (Extension) 32 ft 10 m
EU RoHS Declaration - svmicrowave.com
PAGE 1 of 1 Questions about this document? (561) 840-1800 | compliance@svmicro.com VERSION 20221201 SV Microwave, Inc. 2400 CentrePark West Dr. Suite 100 West Palm Beach, FL 33409 Phone: (561) 840-1800 Web: www.svmicrowave.com Certificate of Compliance GENERATED: 2/27/2023
ストレートプラグ、バルクヘッド、2.2mmケーブル用
データシート 3d cadデータ お問合せ. 本hp掲載のデータシートは参考図となります。また、3dデータは形状確認用となります。 ご検討の際には弊社営業にお問い合わせの上、最新図面にてご確認ください。
PDS: Rev :J PDM: Rev:J Released - Amphenol CS
PDS: Rev :J PDM: Rev:J Released .STATUS:ReleasedSTATUS: Printed: Dec 13, 2012Printed: Feb 23, 2023
main | SS175 High Chirp, 1kW, 12° Tilt, No Connector, DT
SS175 High Chirp, 1kW, 12° Tilt, No Connector, DT
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
RoHS 2 provides that EEE has to meet the requirements of the Directive. Since equipment consists of different components, the EEE itself can only meet the substance requirements if all its components and parts meet the substance restriction requirements of RoHS 2, including non-electronic or non-electric components like fasteners or the ...
PRODUCT DATA DRAWING A DCN 41742 10/15 DAL DESCRIPTION - SV Microwave
2) all dimensions are after plating. n/a see notes third angle projection 1) all dimensions are in inches [millimeters] sv microwave, inc is prohibited. surface area: 3) break corners & edges .005 r. max. within .005 t.i.r. west palm beach, fl 33409 title: sheet 1 of 1 7) remove all burrs size date approved revision history description scale: 8:1
Surface-Mount Pressure Sensor Series - amphenol-sensors.com
Output Option: Digital I2C Pin # Digital I2C Function Notes 1 --2 --3 NC Do Not Connect 4 NC Do Not Connect 5 --6 VSS Ground Supply 7 VDD Supply Voltage 8 SDA Serial Data, Calibration Interface 9 SCL Serial Clock, Calibration Interface 10 --11 NC Do Not Connect 12 NC Do Not Connect 13 --14 --Digital I2C Update Mode Output Options I
R7PDF - ANDREW
IEC 61169-1:15.2.4: Interface Durability 500 cycles: Interface Durability Method IEC 61169-4:9.5: Mechanical Shock Test Method MIL-STD-202F, Method 213B, Test Condition C ...
51966-10012800ABLF | PwrBlade® | Amphenol
Amphenol is one of the leading manufacturers of PWR PROFILE+®. Contact us today for more details of part number 51966-10012800ABLF
12.0 ± 0 - svmicrowave.com
12.0 ± 0.2 M AT E R I A L C O N N E C T O R S : VITA 67.3 SMPM Backplane Contact ( 3221-40066 ) SMA R/A Male ( 2912-61001 ) C A B L E : Ø.085 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 18 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz
Temposonics II Ordering Guide
2. Temposonics II transducers have a 2.5 inch dead zone at the tip. Previous versions of the Temposonics transducer had either a 5 inch or a 7 inch dead zone; please consider the overall length requirement in your application. 3. Build-to-order units range from 1 to 300 inches, in 1/10th inch increments. 1
MC-K12S-9-72 - andrew.com
Page 1 of 3 Monopole Co-location T-Frame Kit, 10 in to 30 in OD, 12 ft face, includes pipe OBSOLETE This product was discontinued on: August 18, 2022 Replaced By: MC-K12M-9-72 Monopole Co-location T-Frame kit, 12 in to 50 in OD, 12 ft 6 in face, includes pipe Product Classification Product Type Monopole T-frame kit General Specifications
main | B175 High Chirp, 1kW, 20° Tilt, Garmin 8-Pin, DT
B175 High Chirp, 1kW, 20° Tilt, Garmin 8-Pin, DT. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
EU RoHS II Certificate of Conformance - amphenol-aerospace.com
EU RoHS II Certificate of Conformance March 13, 2018 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations (AAO)
Single-Channel 1000Base-T to SGMII Ethernet Converter
+1 (607) 643-1845 jsibrava@amphenol-aao.com Description: Amphenol’s 1000BASE-T to SGMII Ethernet Converter uses SerDes technology and protocol conversion with a new level of ruggedization. Utilizing Amphenol’s 38999 connectors with a quadraxial cable, It has one port of Gigabit Ethernet and is compliant with IEEE 802.3ab Ethernet Standards ...