Search Results for tmm-4-l-06-1
Power - gemeco.com
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
Ampehnol All Sensors Produkte
Entdecken Sie die anpassbaren Ultra-Niederdrucklösungen von Amephenol All Sensors nach Familie.
Literature - Amphenol Aerospace
High-Speed OpenVPX VITA 46, VITA 66.1, VITA 66.4, VITA 66.5, and VITA 67 View Download. Bantam Catalog Bantam is a lightweight, all-metal bayonet lock connector designed for high volume commercial aerospace applications where electrical performance must be met with affordability. View Download. Board Level and Rectangular Interconnects Catalog ...
www.amphenol-energy.com
We would like to show you a description here but the site won’t allow us.
CABLE CONNECTOR Revision B ECN #: 42460 AB Performance ENGLISH SI ... - PCB
CT - Cable Type [1] Notes [1] No molded boot when ordered with the following cable types: 005, 006, 031, 038, 042, 044, 045, 050, 052, 055, 058. Entered: AP Engineer: CK Sales: ML Approved: DY Spec Number: Date: 01/22/2014 Date: 01/22/2014 Date: 01/22/2014 Date: 01/22/2014 31672 3425 Walden Avenue Depew, NY 14043 UNITED STATES
Pulse-Lok® 380061 | aldenproducts.com
Maximum Cable Diameter. 0.68. Housing Color
G64V31332HR | Extremeport Z-Link | Amphenol
Extremeport Z-Link, SFF-TA-1002/1020, 85Ω, Surface mount, Vertical, 1C,56Pin, PCIe, GenZ, NVMe, Cable, Dual, Card
71918-120LF | Quickie® | Amphenol
Quickie® Eject Latch connector, 2.54mm(0.100in), Shrouded Header, Through Hole, Straight, Double Row, 20 Positions.
SIM2B24A001CE - amphenol-airlb.fr
Military & Commercial Aerospace specification for rectangular modular connectors; Fully qualified and compliant with ARINC 809 specifications; Tested and qualified per EN4165 Seri
Receptacle Standard 2 Modules Composite Shielded Bright nickel ...
EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and p
RFS announces brand new portfolio of NEXTGEN TV products to support US ...
RF Factory Fit Jumper 1/4" 3/8" 1/2" CELLFLEX RF Feeder Cable 1/4" 3/8" 1/2" 7/8" 1-1/4" 1-5/8" Field Installable Connectors Tools & Accessories. DragonSkin Systems DragonSkin 1/2'' Cable 2 Hour Cabinet Field Installable Connectors Tools & Accessories Indoor Passive Components Visit our Dragonskin Cable website.
BARGUIDE CONNECTOR - Amphenol CS
CBS 3.0mm 65A 1.0mΩ CBS 6.0mm 140A 0.4mΩ ENVIRONMENTAL §§Operating Temperature: -40ºC to +125ºC §§RoHS: this product is compatible according to the European Union Directive 2011/65/EU SPECIFICATIONS §§Product Specification: GS-12-1260 §§Application Specification: GS-20-0424 TARGET MARKETS/APPLICATIONS
123GB-0840 Issue1 (2) - amphenol.co.uk
%) :, (1* ,03257$17 ,vvxh &khfn wkh ,qwudqhw wr hqvxuh \rx duh xvlqj wkh odwhvw lvvxh ri wklv )rup $pskhqro 1xpehu *% ,vvxh 3ulqw whvw er[
55003-101003LF | METRAL® | Amphenol
Amphenol is one of the leading manufacturers of Backplane Connectors. Contact us today for more details of METRAL ® HIGH SPEED 4000 SERIES, part number 55003-101003LF.
8 Channel 10/100/1GBase-T Managed or Unmanaged Switch for RJFTV D38999 ...
Amphenol’s RJSMLAC-8UG-CAPS is a MIL-STD rugged, unmanaged-military-grade Ethernet switch, offering 8 triple speed Ethernet (10/100 /1000) ports. Ethernet connectors are RJFTV, using RJField patented system that allows easy and quick assembly of any standard RJ45 cordset without any tool.
NovaSensor NPP Surface Mount Pressure Sensor
1. Standard IC industry bake operations should be used prior to surface mount operations. Consult NovaSensor for further information. 2. Values measured at 3 VDC and 77°F (25°C), unless otherwise noted. 3. Best fit straight line. 4. Typical coefficients, between 32°F to 158°F (0° to 70°C). 5. 32°F to 158°F (0° to 70°C). 6.
10164491-002LF | Minitek® 2.00mm | Amphenol
Crimped lead of Minitek® 2.00mm pitch with Gold plated terminals. Standard cable of 300mm length in receptacle-to-receptacle configurations. Wire size AWG28.
682A01 24 VDC DIN RAIL MOUNT POWER SUPPLY Revision: B - PCB
Size (Height x Width x Depth) 3.90 in x 0.89 in x 4.24 in 99 mm x 22.5 mm x 107 mm Weight 7.1 oz 0.2 kg Conductor Cross Section AWG 14-24 0.2-2.5mm^2 Vibration(10Hz-150Hz) 2g 0.15mm Shock(3 directions for 18 ms) 30g 30g All specifications are at room temperature unless otherwise specified.
G800LQ305010TEU | Board mount | Amphenol
Board mount - Header Plug - Pin Header 2.54mm Pitch Vertical,1x3Pin,30μin Gold,LCP,6.0mm*2.5mm*3.0mm