Search Results for tmm-4-l-06-1
76342-307LF | DUBOX® | Amphenol
77313-101-14LF. BergStik®, Board to Board connector, 2.54mm (0.100in), Unshrouded Vertical Header, Through Hole, Double Row, 14 Positions
Features - Amphenol Antenna Solutions
1 of 2 593 ELECTRICAL SPECIFICATIONS Frequency Range MHz DC-600 VSWR, Return Loss dB 1-600 MHz: 1.5 (14) Insertion Loss, Max dB < 0.05 Power Handling Watts 500 W MECHANICAL SPECIFICATIONS Configuration --- UHF Female - UHF Female Connector A Type --- UHF Female Center Contact --- Phosphor Bronze, silver plated
Amphenol AMAO Product Compliance - Environmental Engineering
Amphenol AMAO Product Compliance - Environmental Engineering 40-60 Delaware Ave, Sidney NY 13838 Amphenol Military-Aerospace Operations (AMAO)
8 Channel 10/100/1GBase-T Managed or Unmanaged Switch for RJFTV D38999 ...
Amphenol’s RJSMLAC-8UG-CAPS is a MIL-STD rugged, unmanaged-military-grade Ethernet switch, offering 8 triple speed Ethernet (10/100 /1000) ports. Ethernet connectors are RJFTV, using RJField patented system that allows easy and quick assembly of any standard RJ45 cordset without any tool.
DUAL PORT D-SUB CONNECTORS - Amphenol CS
L D A T A 17H / E13 Threaded rear insert 0 / 4 Removable female screwlock 1 / 5 Quad arrowhead boardlock 3 Dual arrowhead boardlock 2 Threaded hole 1 Fixed front female screwlock 7 M3 or #4-40 #4-40 boardlock boardlocks M3 or #4-40 removable screwlock 5.8 (.228") #4-40 front screwlock 5.8 (.228")
51939-211LF | PWRBLADE HEADER - RIGHT ANGLE | Amphenol
Amphenol is one of the leading manufacturers of pwrblade header - right angle. Contact us today for more details of pwrblade header - right angle , part number 51939-211LF.
UG-27C/U N-Type Jack to N-Type Plug Adapter 50 Ohm Right Angle
UG-27C/U N-Type Jack to N-Type Plug Adapter 50 Ohm Right Angle
ME1016810201011 | Mini Cool Edge 0.60mm | Amphenol
ME1016810201071. Mini Cool Edge 0.60mm 168 signal pins, Surface Mount, Right angle, Seating height 3.05mm
2.4mm Male Connector for .085 Cable - SV Microwave
These products contain one or more EU REACH Substances of Very High Concern (SVHC) > 0.1% by weight (1000 ppm). Details related to the SVHC are displayed. REACH SVHC: LEAD, CAS #: 7439-92-1, PPM: 4000 . Use personal protective equipment as required. Do not eat, drink or smoke when using this product. Wash thoroughly after handling.
Model 477M20 | PCB Piezotronics
0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart Request a Quote. Log In. Log In. Need an Account? Start Here
USB3 Type A - Type C - Adapter - Rugged Ethernet, USB & Display ...
1 documents. Sort by. Apply. USB3 Type A - Type C - Adapter Datasheet Last update : 01/07/2024 Read Download Related products Extenders ...
Model 039275-53601/B Rotary Torque Angle Transducer, w/Auto-ID ... - PCB
1-inch and 1 ½-inch drives, 900 poles on 2 ½-inch drives) Output … A-B Track 90 degrees phase difference flat over operating speed range Resolution w/Quadrature … ¼ degree (3/16 degree on 3/4-inch drives, 1/8 degree on 1-inch drives, 1/10 degree on 2 ½-inch drives) Output Voltage … High 5V, Low 0.5V
ICP® TO-8 ACCELEROMETER - PCB
Spectral Noise(1 kHz) 0.4 µg/√Hz 3.9 (µm/sec2)/√Hz [5] Physical Size (Lip Diameter x Height) 0.64 in x 0.57 in 16.3 mm x 14.5 mm Weight 0.88 oz 25 gm Mounting Adhesive/Solder Adhesive/Solder Sensing Element Ceramic Ceramic Sensing Geometry Shear Shear
AF8 Universal hand crimp tool. Uses universal positioner part no. UH2-5.
Universal hand crimp tool, 1.0 -2.0mm, wire range 12-16 AWG. Uses universal positioner part no. UH2-5. Related Items. AFM8 Universal Hand Crimp Tool, 1.0mm Wire Range 20-32AWG. REQUEST A QUOTE. AF8 Universal Hand Crimp Tool, 1.0 -2.0mm Wire Range 12-26AWG. REQUEST A QUOTE. WA22 Pneumatic Crimp Tool. 1.0mm WIre Range 20-32AWG ...
Danmike DM 1010 - AMPHENOL PROCOM
1-wire with 2 Modular 8 plugs: Dimensions: 30 x 50 x 50 mm / 1.18 x 1.97 x 1.97 in. Environmental; Operating temperature range-30 °C to +70 °C: Storage Temperature Range-40 °C to +80 °C: Ordering Designations. Model Product No. DM 1010: 270000072: Add to quote: DM 1010-20 dB: 270000115:
Model Number FLAT SURFACE MAGNET Revision NR ECN #: 080A120 - pcb.com
Supplied Accessory: Model M081A61 Mounting stud, 1/4-28 to M6 x 1 replaces Model 081A40 Supplied Accessories 081A40 Mounting Stud (1) Entered: ECB Engineer: LAB Sales: MRS Approved: NJF Spec Number: Date: 05/12/2010 Date: 05/12/2010 Date: 05/12/2010 Date: 05/12/2010 N/A 3425 Walden Avenue Depew, NY 14043 UNITED STATES Phone: 716-684-0003
AFI Straight PCB Smooth Bore Jack Through Hole 50 Ohm
RF Connector AFI Straight PCB Smooth Bore Jack Through Hole 50 Ohm
16 AWG QUICK-CONNECT CORD SETS 1 - TPC Wire
16 awg quick-connect™ cord sets size a female plugs 5 digit # smart part # description 84203 cl12c01f003 16awg 2 pole female straight, 3 ft length 84206 cl12c01f006 16awg 2 pole female straight, 6 ft length 84212 cl12c01f012 16awg 2 pole female straight, 12 ft length 84220 cl12c01f020 16awg 2 pole female straight, 20 ft length 84303 cl13c02f003 16awg 3 pole female straight, 3 ft length