Search Results for tmm-4-l-06-1
c:userspdf 00 - amphenolrf.com
Title: c:userspdf 00.ps Created Date: 8/24/2011 1:25:41 PM
T1 Developer's Board - Airmar
The T1 Transceiver Module delivers fast and easy evaluation of Airmar’s Ultrasonic Transducers. The entire frequency range of Airmar 30 kHz to 300 kHz transducers can be driven by the T1.
Combiners - AMPHENOL PROCOM
Amphenol Procom’s world-leading antenna, DAS, and combiner and filter solutions are the only way to meet your customers’ uncompromising standards for reliable network performance.
696-960 / 1695-2700 / 1695-2700 MHz - Amphenol Antenna Solutions
Electrical Downtilt (°) (x) 0, 5 (y) 0, 4, 6 Impedance 50Ω 50Ω VSWR ≤ 1.5:1 ≤ 1.5:1 Upper Sidelobe Suppression > 15 dB > 15 dB Front-to-Back Ratio > 30 dB > 30 dB Isolation Between Ports 23 dB 22 dB IM3 (2x20W carrier) < -153 dBc < -153 dBc Input Power (6x) 500 W (12x) 300 W Diplexed No Number of Sectors, Sector Spacing and/or Pattern Shape
A A - Amphenol Sine
none 1 1 notes: unless otherwise specified 1. material: copper alloy 2. plating: see part number chart 3. contact size: 20 4. specifications: 4.1 current rating: 7.5 amps 4.2 contact millivolt drop: 100 millivolt drop maximum at 7.5 amp test current. 4.3 rohs compliant 5. recommended wire range: 16 - 22 awg (1.5 - 0.35mm²)
18.0 ± 0 - svmicrowave.com
M AT E R I A L C O N N E C T O R S : SMPM R/A Female ( 3222-40020 ) SMPM Straight Female ( 3221-40007 ) C A B L E : Ø.047 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 4. ...
D15P33E4GV00LF | D-Subminiature | Amphenol
D-Sub Standard Board Mount Connector, Input Output Connectors, Signal 15 way Pin Right Angle, Solder US standard, 200 cycles, Harpoons + Female Screw UNC 4 - 40 + Elec cont., 1.6mm PCB thickness.
m39029%2f56-348 | Amphenol Global Search | Amphenol
m39029%2f56-348 | Amphenol Global Search | Amphenol ms27488-20-2 | Amphenol Global Search | Amphenol 6. applicable housing pn: 10129443-* ,10128858-*, 10128887-*. part number description plating dim a1 dim b1 dim c1 dim a2 dim b2 dim c2 dim m dim p dim h dim l dim n 10135689-091102lf formed 10-12awg mfbl contact gxt 2.80 5.60 6.3 4.20 7.30 7.40 ...
RoHS Certificate of Compliance General Compliance Statement
Page 1 of 1 RoHS Certificate of Compliance General Compliance Statement According to EU RoHS Directive No. 2011/65/EU and its subsequent amendment 2015/863/EU. This document is to declare, that products manufactured by Amphenol Procom’s two legal entities: Are in compliance with the regulation above.
PV Product Presentation - Amphenol CS
Amphenol . Communications Solutions. PV ® Wire to Wire 1/2. 5 PV ® Latch for flying connection. Type Part Number. PV ® Latch Single Row 67008-001LF. PV ® Latch Single Row 67009-001LF
ROHS COMPLIANT REVISION HISTORY REV DESCRIPTION PRODUCT DATA DRAWING
1.000max25.40max.312 hex. [7.92] date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10.
Overview of Scala2 - Marport
1 Menu 6 Incoming Data 2 Toolbar for Page Display 7 Receiver Activity 3 Data Display 8 Echogram Time Stamp 4 Control Panels 9 Alarms 5 Customizing panel (Customize mode only) Back to support page. Jump to main content Scala2. V. 02.14.x Index. Search. Home; Introduction and Presentation ...
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Transceivers | Next Generation High Speed Technology | Amphenol
Low power - 1.5W Mature COB technology Outstanding BER and... VIEW PRODUCT. 16G FC Transceivers 14.025GB/S TRANSCEIVERS DESIGNED FOR MULTIMODE TRANSMISSION OVER FIBRE CHANNEL Power dissipation of VIEW PRODUCT. 50G SFP56 SR Transceivers SUPPORTS 53.125Gb/s DATA RATE & LOW POWERThe module is compatible with IEEE 802.3 cd 50G SR. ...
FLH-PC136-T01 | Amphenol Global Search | Amphenol
code c, class 1.27, over nickel per ams-qq-n-290, class 1, .00005" min. performance: impedance: 50 ohms freq. range: dc to 26.5 ghz product data drawing notes: 1. for recommended footprint for your pcb, contact sv microwave sales departmemt (sales@svmicro.com, 561-840-1800). sv p/n description pcb thickness.
REV DESCRIPTION DATE ECO BY APPR A3 A5 ADD COLOR OPTION 23NOV20 LOUIE TOMMY
1. material: housing: thermoplastic seal: silicone rubber 2. modifications: n/a 3. specifications: 3.1 current rating: 13 amps 3.2 operating temperature: -55°c to +125°c 3.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.4 insulation resistance: 1000 megohms min @ 25°c. 3.5 moisture resistance:
Ampehnol All Sensors Products
Discover Amephenol All Sensors customizble ultra low pressure solutions by family.
Mobile Antennas - AMPHENOL PROCOM
Amphenol Procom’s world-leading antenna, DAS, and combiner and filter solutions are the only way to meet your customers’ uncompromising standards for reliable network performance.
Calibration capacitator - pcb.com
Dimensions 1/2” d x 1.8” l (13 mm x 46 mm) Connector J1 Coaxial receptacle, 10-32 NF-2A threads, mates with Endevco model 3090C cable assembly J2 BNC type coaxial receptacle Notes 1. Maintain high levels of precision and accuracy using Endevco’s factory calibration services. Call Endevco’s inside sales force at