Search Results for tmm-4-o-10-1
RP-SMB Connectors - Amphenol RF
SMB connectors offer broadband performance with low reflection DC to 4 GHz and extended performance up to 10 GHz. SMB connectors are available in various materials including an option for die cast components on non-critical areas to provide a low-cost solution.
TEMPOSONICS LP
1 Blue 0 to 10 Vdc (Note 1) 2 Green Return for Pin 1 3 Yellow 10 to 0 Vdc (Note 2) 4 Orange Return for Pin 3 5 Red Customer Supplied Power (+ Vdc)* 6 Black DC Ground 7 Drain Wire Shield Drain Wire (Note 3) 8 N/C N/C Current Output: Pin No. Wire Color Function 1 Blue 4 to 20 mA, 0 to 20 mA 20 to 4 mA, or 20 to 0 mA 2 Green Return for Pin 1 3 ...
Technical features
Elevation Beamwidth 3dB Deg 6.1 +/- 0.6 5.9 +/- 0.4 Cross Polar Discrimination at Boresight dB 23.1 25.6 Cross Polar Discrimination over Sector dB 8.3 3.6 F/B at +/-30deg Total Power dB 24.9 23.8 First Upper Side Lobe Suppression dB 15.6 19.1 Electrical Downtilt Deg 2 to 12 VSWR - 1.5
Ethernet Military Switch RJSMLAC-8MG-CAPS - Amphenol Socapex
The Amphenol Socapex MIL-STD-461 Military Ethernet Switch, also known as RJSMLAC-8MG-CAPS, is a highly reliable and robust managed military Ethernet switch designed for use in harsh and demanding environments. This Ethernet switch is equipped with RJFTV connectors and features 8 Gigabit ports, making it suitable for various data acquisition and transmission applications, such as rugged ...
10146027-640110 | Amphenol Global Search | Amphenol
These 1.00mm pitch, vertical and right angle card edge connectors enable all generations of PCI Express® signaling in desktop PCs, workstations, and servers. The connector designs support 2.5GT/s (Gen 1), 5.0GT/s (Gen. 4), even further to 32GT/s (Gen 5) per differential signal pair.
Timing Antenna with Integrated Lightning Protection - PCTEL
Designed for congested cell-site applications, this antenna incorporates a low noise, high gain amplifier delivers multi-stage filtering to address the attenuation issues of longer cable runs. In addition, it includes integrated lightning protection that eliminates the need for in-line surge suppressors.
Model RV640B01 4-20 mA Velocity Transmitter with Raw Vibration Output ...
4.00 0.0 g rms 0.0 g rms 8.00 1.25 g rms 2.50 g rms 12.0 2.50 g rms 5.00 g rms 15.75 3.67 g rms 7.34 g rms 20 5.00 g rms 10.0 g rms . PAGE 7 RV Option The RV (raw vibration) option includes a 100mV/g ±20% additional output. The accelerometer frequency range is 1 Hz-1 kHz, maximum amplitude of 15 g-pk. Data collectors or analyzers can use this ...
Positive Grip on Electronic Connectors - Positronic
PosiBand is also qualified under GSFC S-311-P4/08 and GSFC S-311-P4/10 to the higher 40 gram contact separation test requirement. PosiBand is protected by US Patent 7,115,002. Posiband is used in D-sub miniature product lines for military and space applications. Positronic is the only manufacturer using Posiband; others that are producing ...
TJ-120 - Amphenol NEXUS Technologies
Title: TJ-120 : Created Date: 1/9/2004 3:56:18 PM
Thermometrics Type A040 Series NTC Thermistors - Amphenol
• Max OD: 0.020 in. • Resistance at 25°C: 2252Ω (400 Series) and 10KΩ • Interchangeability: ±0.2°C from 10°C to 40°C • Insulated Leads : #40 AWG Ni-alloy, Heavy Build Polyester Applications • Surgical Assemblies • Myocardial Assemblies • Cranial Catheters • IV Fluid Temperature Assemblies Ordering Information:
cable connector HA T 3XXX - Amphenol Sine
locking system metal screw coupling; tightening torque 0,7 - 1,5 Nm 1) Edition 2000-05 2) values in brackets are according to DIN EN 61076-2-106 3) under operating conditions >108 Ohm Do not connect or disconnect under load. Metal housing parts shall be securely incoporated to protected ground.
Model C9110D | PCB Piezotronics
Model C9110D:Portable Vibration Calibrator: ICP, charge, voltage inputs - frequency range 5 Hz to 10 kHz - amplitude to 20 g, 20 ips, 150 mils – English &a. f Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart Request a Quote. Log In. Log In. Need an Account? Start Here English ...
Discover Cutting-Edge RF Antennas with New Antenna Solutions Guide
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; SMA to FAKRA Adapters; SMA to FME Adapters; SMA to HD-BNC Adapters; SMA to HD-EFI Adapters; SMA to MCX Adapters; SMA to Mini-UHF Adapters;
Amphenol 348 Series High Density Connectors - Amphenol Aerospace
8-04 8-04 a01 i 4 4 10-03 10-03 b03 i 3 3 10-05 10-05 b02 i 5 5 10-12 10-12 b01 i 12 12 14-04 14-04 d04 i 4 4 14-09 14-09 d03 i 9 9 14-19 14-19 d02 i 19 19 14-37 14-37 d01 i 37 37 16-07 16-07 e04 i 7 7 16-14 16-14 e03 i 14 14 16-27 16-27 e02 i 27 27 16-55 16-55 e01 i 55 55 18-09 18-09 f04 i 9 9 18-21 18-21 f03 i 21 21 18-38 18-38 f02 i 38 38
rtol-14cg-s1 | Amphenol Global Search | Amphenol
1 rt0l-14cg-s1 cord grip 1) cord grip range: 3mm to 6.5mm coupling nut: aluminum alloy, nickel plated wave spring: stainless steel wave spring assembled view 01 - release new dwg format - - materials list size process specifications: material specifications: unless otherwise specified 3 pl dec ±0.08 1) all dimensions are in metric(mm).
Yagi Antennas 7043440 - AMPHENOL PROCOM
M8 x 75 mm (3") U-Bolts (1 Pair) 4884076/00: Add to quote: Fixed norstel / coupler clamp (cross clamp) 3202078/68: Add to quote: Increasing sleeve: 3201079/00: Add to quote: Related products. Brackets and Mounts. Amphenol Procom design a wide and varied range of Wall Brackets and Antenna Mounting Poles. Robust professional install and longevity.
Amphenol High Speed Interconnects
1 0 mounting screws a keying option 1 5 x 2 k - no key - tray packaging (cage & connector assembly shipped with heat sink and heat sink clip attached) - square pin style heat sink (chromate passivation) with clip - right key (ethernet) - mating area plating: 0.76 μm gold over 1.27 μm to 3.81 μm of nickel 1
Amphenol Network Solutions > Quickly add to overhead fiber raceway with ...
Overview. OVERVIEW. Threaded rod bracket for 4" and 6" components is engineered to accept 4" or 6" coupling kits and provide a low profile mounting attachment to the threaded rod. Center trough brackets can be assembled into this bracket for mid-span support. These brackets can be mounted on new or existing threaded rods and feature a removable lock bracket to simplify installation.
SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; SMA to FAKRA Adapters; SMA to FME Adapters; SMA to HD-BNC Adapters; SMA to HD-EFI Adapters; SMA to MCX Adapters; SMA to Mini-UHF Adapters;