Search Results for tmm-4-o-10-1
21-033470-001 (PIN) 21-033471-001 (SOCKET) Contact, Pin and Socket ...
A 1. Cut cable for assembly of quadrax contacts. Note: Contact assemblies of opposite gender should be assembled at cable junction adjacent ends, to have inner wire conductors in correct orientation dur-ing contact assembly. Crossing of inner wires from their natural lie position is not permissible. B 1.
Temposonics I Ordering Guide
0 = ≤1.5 ms 3 = ≤3.5 ms 6 = ≤10.0 ms 9 = External Interrogate 1 = ≤2.5 ms 4 = ≤5.0 ms 7 = ≤15.0 ms X = None. other, or to be determined by MTS Sensors Division. 2 = ≤3.0 ms 5 = ≤7.5 ms 8 = ≤25.0 ms Interrogation 0 = Internal (Standard) 1 = External (See Notes 1 and 4) Recirculation 0 = 1 3 = 8 6 = 64 1 = 2 4 = 16 7 = 128 2 = 4 ...
SMA Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 0.410 Post 0.157 PTFE 132146-54 SMA Straight Crimp Jack Times LMR-400 Optimized Belden 9913 Bulkhead 50 Ohm 132333 SMA Panel Mount Jack 4-Hole Flange Solder RG-402 0.141-inch conformable 50 Ohm 132108
Space-Saving PCIe® Gen 5 Flip CEM - Amphenol CS
The PCIe ® Gen 5 Flip CEM is a newly introduced vertical card edge connector that adheres to the PCIe ® standard mating interface. Its unique design features "JJ" or "LL" type contacts, resulting in a significant reduction of up to 19.5% in the keep-out area compared to traditional CEM connectors. Amphenol’s Flip CEM connectors can support bandwidths up to 32GT/s (Gen5) and can mate with ...
SMB Straight Solder Plug RG-402 0.141-inch Conformable Times Tflex 402 ...
Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) 0.141-inch Semi-Rigid, 0.141-inch Conformable, RG-402, Times Tflex 402, Belden 1673A
SMB Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
RF Connector SMB Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
EU RoHS II Certificate of Conformance - Amphenol Aerospace
10-597894-651 YES CONTACT, SOCKET, HYBRID 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following: Directive 2011/65/EU (as amended)
INDUSTRIAL TRIAXIAL ICP® ACCELEROMETER - PCB
Model 081A119 Captive mounting bolt 1/4-28 x .625" (1) Model ACS-1T NIST traceable triaxial amplitude response, 10 Hz to upper 5% frequency. (1) Created Date:
SMA Protective Caps - RF Accessories - Amphenol RF
Amphenol RF offers a full range of SMA Protective Caps designed for radio frequency applications. SMA Protective Caps feature all industry standard connector interfaces in between-series and in-series designs.
797T-1 dual-output accelerometer and temperature sensor
Accelerometer and temperature sensor, general purpose accelerometer sensitivity 100 mV/g, temperature sensitivity 10 mV/K, low profile with side exit 3-pin MIL-C-5015-style connector, case isolated Dual-output accelerometer and temperature sensors measure both vibration and temperature, providing more data from one sensor to simplifying your ...
Amphenol FCI 10066440-dgc0201lf
P1 10-14 8-14 P4 P3 FM FM P2-P5 angular 0$ 0.XXX 0.10 surface linear 0.XX 0.25 0.X 0.5 TOLERANCES UNLESS OTHERWISE SPECIFIED tolerance std spec ref * www.fci.comcat. no. * Product - Customer Drw sheet 1 of 2 title PWRBLADE CABLE HOUSING dwg no 1 8S+5ACP PM rev appr GF Jin 2015-06-29 product family rel level In Work chr GF Jin 2015-06-29 ecn no ...
T 3653 404 - M16 Rear mounting female receptacle with ring n
T 3650 058 - M16 Male right angled cable connector with internal strain relief and metal locking ring. 14 contacts, gold plated, 4-6mm cable diameter Contacts included. REQUEST A QUOTE T 3652 000 - M16 Front mounting male receptacle with ring nut. 14 contacts, gold plated Contacts included.
TNC Straight Solder Jack 0.250-inch Conformable RG-401 Times Tflex 401 ...
RF Connector TNC Straight Solder Jack 0.250-inch Conformable RG-401 Times Tflex 401 Bulkhead Rear Mount 50 Ohm
REV DESCRIPTION ECO # DATE APPROVED - xmacorp.com
peak 10 watts 100 us pulde width and 0.1% duty cycle impedance 50 ohms mechanical: operating temp range -55 to +125°c non operating temp range -55 to +150°c material: outer conductor stainless steel iaw astm-a484 & astm a582, alloy 303, cond. a ...
Temposonics® L-Series LH Position Sensors
+1 (919) 677-0100 +1 (919) 677-0200 ; EMEA Region & India Temposonics GmbH & Co. KG . Auf dem Schüffel 9 58513 Lüdenscheid Germany +49 23 51 95 87 0 +49 23 51 56 49 1; Linked In; YouTube; Xing; Instagram; Subscribe Subscribe to our newsletter to get the latest news & product updates from Temposonics . Sign Up Now ...
Model 052 | PCB Piezotronics
0.25 in: 6.35 mm [1] Cable Jacket Material: Polyurethane: Polyurethane: Cable Jacket Color: Black: Black: Conductor Style: Stranded - 19 strands 32 AWG: Stranded - 19 strands 32 AWG: Conductor Material: Tin Plated Copper: Tin Plated Copper: Conductor Diameter (20 AWG) 0.04 in: 1.02 mm [1] Shield Type Over Bundle: Braid: 90% Minimum Coverage
radsok-powerblok-wire-to-board-catalog-amphenol-industrial
4.70 REF 11.20 REF 10.97 REF 2.50 TYP 0.70 TYP 0.60 THICKNESS; 4 8; 4.94 REF ; POSITIVE POLAR AMPHENOL PART: C10-760004-000 NEGATIVE POLAR AMPHENOL PART:C10-763569-000; Notice: Specifications are subject to change without notice. Contact your nearest Amphenol Corporation Sales Office for the latest specifications. All statements, information ...
SMPM Male PCB Thru-Hole Connector (Pre-Tinned), R/A, FD
These products contain one or more EU REACH Substances of Very High Concern (SVHC) > 0.1% by weight (1000 ppm). Details related to the SVHC are displayed. REACH SVHC: LEAD, CAS #: 7439-92-1, PPM: 370000 . Use personal protective equipment as required. Do not eat, drink or smoke when using this product. Wash thoroughly after handling.
Protimeter MMS3 Flooring Restoration Kit | Reusable Probe
The Protimeter MMS3 Flooring Kit lets you take the most accurate and repeatable moisture measurements in concrete slab & much more.
RMC74-4707 | Amphenol Global Search | Amphenol
0.60mm pitch, vertical and right angle configurations; Slim form factor for compact data center system designs; Up to 64Gb/s PAM4, PCIe ® Gen 4, PCIe ® Gen 5, PCIe ® Gen 6, over 1.0 meter transmission distance; Extends transmission range far more over the conventional PCB routes; Supports both cable and card edge applications with one ...