Search Results for tmm-6-l-08-1
8 Channel 10/100/1GBase-T Managed or Unmanaged Switch for RJFTV D38999 ...
Amphenol’s RJSMLAC-8UG-CAPS is a MIL-STD rugged, unmanaged-military-grade Ethernet switch, offering 8 triple speed Ethernet (10/100 /1000) ports. Ethernet connectors are RJFTV, using RJField patented system that allows easy and quick assembly of any standard RJ45 cordset without any tool.
TERP-43 6GHz Low PIM Load Series - rfstechnologies.com
VSWR 1.22:1@350-2700MHz, 1.3:1@2701-6000MHz PIM 3rd @2*43 dBm dBc 163 Input Impedance Ohm 50 MECHANICAL SPECIFICATIONS Connectors 4.3-10 Male Temperature Range °C -25 to +50 IP Level IP65 RoHS Compliant MODEL NUMBER SPECIFICATIONS Model Number TERP-43-6000-2W TERP-43-6000-5W TERP-43-6000-10W TERP-43-6000-20W Average Power Watts 2 5 10 20
) soot sensor
2.1 – 2.2 GHz Accuracy ± 0.5 g/L as currently configured for DPF Soot Loading, depending on algorithm accuracy Sensor Output Standard J1939-71 Temperature Capability Component Minimum Typical Maximum Soot sensor storage temperature-50 °C 30°C 125°C Soot sensor enclosure operating temperature
Model 1404-02ADB FATIGUE RATED LOW PROFILE LOAD CELL, DUAL BRIDGE ... - PCB
PCB Load & Torque, Inc. Toll-Free in USA 866-684-7107 716-684-0001 www.pcbloadtorque.com DUAL BRIDGE LOAD CELL OPERATION MANUAL 2
MMCX Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
RF Connector MMCX Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
Thermometrics Duct Sensor - amphenol-sensors.com
B Constant 3263.4 3330 3396.6 K. 0.47 in 112 mm) 0.54 in (10 mm' 1.95 in 150 mm) 468 in 0.9 in mm) (97. S in 115.7 mm) in RIO) 6.0 Rt251 = 2.180KQ R1501 0.91 Temperature ('Cl . Title: Thermometrics Duct Sensor Author: Amphenol Advanced Sensors Subject:
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
2m801-008-26znu7-10sa yes connector, electrical, plug 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following:
00158125102 - Amphenol Air LB
Socket Model ASNE0247 8 contacts #20 Without contact
2015-12-8 AST Type-C connector got the USB-IF certification TID
L&D Program; Newsroom. 2015-12-8 AST Type-C connector got the USB-IF certification TID. From:Amphenol Author:HR&Admin Clicks:11294 times PubDate:2015/12/8 After more than one year's development, the Type-C connector developed by Amphenol AssembleTech passed the USB-IF certification test on December 2015, and got the TID:5,200,000,029 ...
Amphenol MP-64RJ45UNNG-005 Category-6 Ethernet Cable (Cat6 UTP) Network ...
Amphenol Category-6 (Cat6) network patch cords are designed with the future of your network in mind. We’ve combined our very best 550MHz Fluke DSP bandwidth tested 24 AWG UTP Green Cat6 cable with precision-terminated snagless RJ-45 connectors. Our Cat6 cables offer excellent headroom for 10-Gigabit Ethernet, a projected service life of over ...
SMPM Female VITA 67.3 Backplane Contact for .047 Cable
These products contain one or more EU REACH Substances of Very High Concern (SVHC) > 0.1% by weight (1000 ppm). Details related to the SVHC are displayed. REACH SVHC: LEAD, CAS #: 7439-92-1, PPM: 4000 . Use personal protective equipment as required. Do not eat, drink or smoke when using this product. Wash thoroughly after handling.
TECHNICAL FEATURES - rfstechnologies.com
1.97 (0.6) Diameter Corrugated Armor 18.5 (0.73) PRODUCT DATASHEET HBF058-08U1SS4-70F HYBRIFLEX® RRH Hybrid Jumper, 5/8”, 1 pair 8AWG, 4 Single Strand, Single-Mode Fiber with LC to LC/FullAXS Compatible Connectors, 70 ft HBF058-08U1SS4-70F REV : C REV DATE : 18 Mar 2021 www.rfstechnologies.com
FAQ - 3261 cable clamps for Aero - Amphenol Air LB
Remove any desiccant in storage to avoid impairing performance. Moisture build-up in the material can change the color of the part (it turns green) without affecting the technical properties of the material.
Literature - Amphenol Aerospace
High-Speed OpenVPX VITA 46, VITA 66.1, VITA 66.4, VITA 66.5, and VITA 67 View Download. Bantam Catalog Bantam is a lightweight, all-metal bayonet lock connector designed for high volume commercial aerospace applications where electrical performance must be met with affordability. View Download. Board Level and Rectangular Interconnects Catalog ...
Tower Mounted Amplifi er - amphenol-antennas.com
Dimensions - Length x Width x Depth 205 x 160 x 54 mm 8.1 x 6.3 x 2.1 in Weight with Brackets ≤ 3.3 kg ≤ 7.3 lbs Packing Dimensions 380 x 205 x 130 mm 15.0 x 8.1 x 5.1 in Packing Weight ≤ 4 kg ≤ 8.8 lbs Connectors (number, type) BTS 2 Connectors / 7/16-DIN Female ANT 2 Connectors / 7/16-DIN Female AISG 8-pin female, IEC 60130-9
34168011000SRF - Amphenol Air LB
4 and 6 PDT; Robust and compact composite design; For 16 and 24 connections; Many keying polarization; Fire / Smoke / Toxicity: NFF16101/102 I2 F2 Exigency 3, EN45545 (R22 HL3), NFPA130; to be quoted. Add to Wishlist. Markets. Rail & Mass Transit. Solutions. Weight saving | Space saving. Applications. Train. Complementary products.
NTC Type HTP Series - amphenol-sensors.com
Example: 0.06 in (1.5 mm) maximum diameter x 1/4 in (6.35 mm) long glass probe with a zero-power resistance at 257°F (125°C) of 510 Ω and a tolerance of ±20% would be specified as HTP60BD514M. **Special tolerances are available on request . Consult the factory for special resistance tolerances, non-standard resistances
00118500034 - Amphenol Air LB
Cover separator BJ L=58,5 mm
1900ND02S1X00C - Amphenol Air LB
The 1900 / EN3545 is a composite rectangular connector available with various contact arrangements. It includes sizes 22 to 8 crimp removable contacts for Copper and Aluminum cable, common with Mil-DTL-38999 Series connectors such as coax, twinax, triax and Quadrax.Standard and Overmoulded rear grommet and interfacial seal.Configurable keying and locking posts providing 36 options.
Website Registration - amphenol-ns.com
amphenol network solutions company updates our company updates learn more