Search Results for tnc
Band Pass Filters BPF 225-400 - AMPHENOL PROCOM
Miniature LC band-pass filter. Allows the whole 225 - 400 MHz band to pass. Series coupled high/low pass filter design. Chebychev characteristic ensures low insertion loss and high out-of-band rejection.
HD-BNC to MCX Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of HD-BNC to MCX Adapters designed for radio frequency applications. HD-BNC to MCX Adapters feature all industry standard connector interfaces in between-series and in-series designs.
BNC Terminator Pl 75 Ohm | 202106 - Amphenol RF
BNC Terminator Plug Without Chain 75 Ohm. Back; BNC Adapters; BNC to 1.0-2.3 Adapters; BNC to AMC Adapters; BNC to BNC Adapters
BNC Straight Crimp Jack RG-59 RG-62 75 Ohm | 112147 - Amphenol RF
RF Connector BNC Straight Crimp Jack RG-59 RG-62 75 Ohm. Alias: B6121A1-NT3G-59U-75: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
TNC Straight Plug IP67 to TNC Straight Plug IP67 RG-58 50 Ohm 600 ...
RF Cable Assembly TNC Straight Plug IP67 to TNC Straight Plug IP67 RG-58 50 Ohm 600 inches (15240 mm)
UG-1094/U BNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount ...
UG-1094/U BNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount 50 Ohm
M39012/16-0015 BNC Straight Crimp Plug RG-59 RG-62 50 Ohm QPL Approved
M39012/16-0015 RF Connector BNC Straight Crimp Plug RG-59 RG-62 50 Ohm QPL Approved
AMC4 Right Angle Plug to RP-TNC Straight Bulkhead Jack Rear Mount IP67 ...
AMC4 Right Angle Plug to RP-TNC Straight Bulkhead Jack Rear Mount IP67 1.13 mm 50 Ohm 150 mm ( 5.9 Inches)
TNC Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
RF Connector TNC Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
SMA Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
RF Connector SMA Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
BNC Straight Clamp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
Alias: 69475: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-174, RG-188, RG-316, Times LMR-100A, Belden 7805A, Belden 8216, Belden 83269 ...
MMCX to MMCX Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of MMCX to MMCX Cable Assemblies designed for radio frequency applications. MMCX to MMCX Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
Dual Band, Four-Port 802.11n MIMO Directional Antenna
Features. MPMI24580406-RPC has reached end of life. Multiband coverage – 2.4-2.5 GHz ISM and 4.9-5.9 GHz broadband wireless frequencies; High performance – Four dual-band 2.4/5 GHz integrated elements terminated with high performance, low loss cable, and reverse polarity male TNC connectors
AMC4 Right Angle Plug to RP-TNC Straight Bulkhead Jack 1.13 mm 50 Ohm ...
AMC4 Right Angle Plug to RP-TNC Straight Bulkhead Jack 1.13 mm 50 Ohm 200 mm (7.87 Inches)
TNC Straight Crimp Jack RG-316DS RD-316 Bulkhead Front Mount 50 Ohm
RF Connector TNC Straight Crimp Jack RG-316DS RD-316 Bulkhead Front Mount 50 Ohm
BNC Cap Pl Chain | 202100-14 - Amphenol RF
BNC Protective Cap Plug With Chain
TNC Straight Crimp Jack Times LMR-200 Belden 7807A Bulkhead Rear Mount ...
RF Connector TNC Straight Crimp Jack Times LMR-200 Belden 7807A Bulkhead Rear Mount 50 Ohm
TNC Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
RF Connector TNC Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
Declaration of Conformity to RoHS - Amphenol RF
Declaration of Conformity to RoHS Part Number: 031-4452 Description: TNC CR(M) RG 142B\U,400\U RoHS Status: Compliant with Exemption 6C This declaration of conformity is issued under the sole responsibility of Amphenol RF.
N-Type Right Angle Plug to RP-TNC Straight Bulkhead Jack LMR-240 50 Ohm ...
N-Type Right Angle Plug to RP-TNC Straight Bulkhead Jack LMR-240 50 Ohm 48 Inches (1219 mm)