Search Results for todesk remote
Digital Output and Wireless Connectivity | PCB Piezotronics
From remote parameterization and real-time diagnostics to vibration signals that travel great distances wirelessly to your control station, we offer a variety of digital sensing capabilities to help you make smarter decisions about the health of your machinery, faster.
Improve Cooling Tower Protection PGNG No-Go - PCB
Smart Vibration Switches provide effective vibration monitoring without any hassle. USB-programmable for customization of set point parameters in the field. Sensor housing with two-wire operation, universal power and single stud mount. Measures in velocity to a specific numerical value to comply with CTI Std 163.
Gost Apparition Control and Security Monitoring - Gemeco
The new GOST Apparition Security & Monitoring Package Includes: GOST Apparition Interactive Touch Screen 5" in Piano Black, Main Control Panel for the GOST Apparition, capable of up to 192 Sensors, 250 Relays, 999 Users, 8 Partitions, 254 Expansion Modules, 999 Remote Controls and Access Control for up to 32 Door/Hatches.
ECHO WIRELESS VIBRATION MONITORING - PCB
for remote wireless vibration monitoring on these machines. The EchoPlus Wireless Junction Box is an 8-channel junction box that instantly converts installed industrial
CZone - Gemeco
CZone provides complete control and monitoring of all electrical circuits through dedicated touch screen interfaces, integrated marine navigation displays, wirelessly via iPad or key fob remote, or remotely via telematics integration.
Human Machine Interface (HMI)- The Intelligent Interface between ...
HMI can be any medium that helps you communicate with the connected machineries or devices from a simple mobile device like a tablet, to multi-touch-enabled control panels installed in high-end CNC machines (Computerized Numerical Control). Why are HMIs Used?
Industrial Automation Redefined? Exploring AI in Robotics
It enables devices in remote locations to process data at the "edge" of the network, either directly on the device or through a nearby local server. When data requires processing in a central data center, only the most critical information is transmitted, which helps to reduce latency.
Smart Cities - Amphenol RF
Bike and scooter share services enable easy short-distance city travel with station-based and dockless models. Wireless transmission of payment data is ideal for remote, mobile and distributed pay stations such as those for parking and transit.
M-Series Touchscreen Modbus Terminal, Product Specification
The Touchscreen Modbus Terminal is a fully programmed remote terminal that can be placed in the field or in a control room. The Terminal accepts Modbus RTU, displays tank information, and can output Modbus RTU to a plant wide system (PLC, DCS, SCADA). The Terminal features calibration ability, audible alarms and visual diagnostics.
nrgSMART™ Remote Monitoring - Amphenol Broadband Solutions
nrgSMART™ Remote Monitoring The Amphenol nrg600BT10-C 600A dual-feed 10/10 circuit breaker load center features -48V operating voltage to fit in legacy and next-generation network applications. This panel has advanced circuit-level monitoring features engineered into a compact 2RU footprint. Each of the 600A dual feeds contain 10 positions
Gost Apparition Control Unit & Nav-Tracker IDPAnt
The new GOST Apparition Main Control Unit with Inmarsat GPS Tracking Includes: GOST Apparition Interactive Touch Screen 5" in Piano Black, Main Control Panel for the GOST Apparition, capable of up to 192 Sensors, 250 Relays, 999 Users, 8 Partitions, 254 Expansion Modules, 999 Remote Controls and Access Control for up to 32 Door/Hatches.
ACU-A20-S - Amphenol Antenna Solutions
The Optimizer RT® remote antenna control system permits accurate antenna tilt operations to be conducted – without riggers or crane equipment – either from the tower base or the network management center.
High-Speed Voice and Data Link Central Office Terminal
This system consists of a central office terminal (COT), a remote terminal (RT) and an optional repeater. The COT multiplexes the voice lines and 10 BaseT Ethernet line.
ELECTRONIC VIBRATION SWITCHES - PCB
Electronic Vibration Switch with two set point relays, time delays, internal push button reset, remote reset via contact closure, 4-20 mA test/calibration insertion signal capability and both 4-20 mA and analog 100 mV/g output signals available on screw terminals.
Network Management System and ICB Management System Software for T1 ...
To communicate with remote locations, the NMS system can use the Embedded Operations Channel (EOC) over the T1 if the T1 is using extended superframe (ESF) for-mat. If EOC is not being used, a channel within the T1 for NMS communication must be defined (see Appendix A—Applications).
Connecting Distant FTTH Customers - Blog - amphenol-ns.com
In FTTH networks, remote optical line terminals (ROLTs) are one solution that customers look to. Amphenol Network Solutions offers a comprehensive range of DWDM options to fit a variety of network deployment configurations.
DC-DC Power Supplies | Products | Amphenol Aerospace
The M7242 Series also supports remote inhibit functionality for convenient on/off control and comes equipped with EMI filters to minimize electromagnetic interference. Military DC-DC power supplies accept 28Vdc and 270Vdc input power.
M7028 SERIES | Products - Amphenol Aerospace
The M7028 military power supply is a rugged DC to DC converter which accepts an 18 - 48VDC input voltage range and provides a single DC output from 3.3 to 50V at up to 200W. Custom outputs available upon request and the unit is Designed to meet military standards, MIL-STD-704, MIL-STD-1275, MIL-STD-810, MIL-STD-461. Have any questions?
Model 2771C-1 | PCB Piezotronics
Electronics, Remote Charge Convertor, TE... Add to cart for a quote.
GX Touch 50 - gemeco.com
Simply connect through our Victron Remote Management (VRM) portal, or access directly, using the GX Touch 50, a MFD or the VictronConnect app thanks to its added Bluetooth capability. This latest addition to the GX-range combines all the best of connectivity, redefining smart power solutions in every way.