Search Results for todesk windows
Network Management System and ICB Management System Software for T1 ...
Use this software to manage the Charles ICB. The NMS system consists of PC software which provides a graphi-cal user interface (GUI) used to provision, control, and monitor multiple 360-80 ICBs. The PC communicates through an Ethernet interface.
Software Installation - Amphenol Antenna Solutions
1. In the search window on the Windows task bar, type “Apps & features” and press enter. 2. In the Apps & features window, locate the Silicon Laboratories driver and click UNINSTALL. 3. And click UNINSTALL at the next pop-up:
PilotLINK—Class A AIS Wi-Fi Interface - Gemeco
PilotLINK can also interface with a PC or MAC. Popular navigation programs such as SmarterTrack, SeaPro, RosePoint and MaxSea for PCs or macENC for a Mac are all compatible. PilotLINK ships with a complimentary copy of SmarterTrack Lite – a full featured AIS display program for Windows PCs.
Amphenol Antennas
The NEM-ALD-W operates on a computer running a Windows® operating system. It is compatible with Windows 10 and higher versions. The application requires a connection to the Amphenol USB Protocol Adapter (used as a virtual USB serial COM port). The power can be supplied from the Amphenol USB Protocol
Resource Archive - PCTEL
Webinar Q&A: Uplink Testing Requirements November 14, 2024. This Q&A is a supplement to our “Requirements for Uplink Testing with Public Safety In-Building Enhancement Systems” webinar from November 14, 2024. All questions are from actual webinar participants, but some questions have been edited for clarity, and similar questions have been combined.
Videos - KAYE
With Kaye’s Common Reporting Tool software, you can utilize any compatible Windows PC to give you the ability to generate reports from you AVS or ValProbe RT system. Using your qualification study files, you can document the results of your validation studies right on your PC.
Model K9140D10 | PCB Piezotronics
Includes pre-installed 9155 software on Windows laptop PC, TMS C9110D portable vibration calibrator, 9100-USB00 connection cable, and verification accelerometer.
Model 730IS-PK05-OPT1-US | PCB Piezotronics
Spartan 730IS noise dosimeter kit with 5 dosimeters, 5 windscreens, 10 clips, one cal adapter, USB Bluetooth dongle, calibration certificates and rugged case with built-in wireless Qi charger and Type A plug for North America. Calibrator not included. * All specifications are at room temperature unless otherwise specified.
WL510 Hi Power WiFi Access System with 10m Cable
Connect the WL510 to a router and everyone on board can share the long range wireless internet connection. Compatible with all popular operating systems; Windows XP/Vista/7, Mac OS X 10.3 (and higher) and LINUX, the WL510 supports 802.11b/g protocols as well as WEP/WPA/WPA2 encryption.
USB To Serial Interface Cable - gemeco.com
The Actisense® PC-USB-1 is an intelligent, external USB to Serial (RS232) cable compatible with most computers, notebooks, laptops, and tablets that support the USB specification.
r-serie katalog - Temposonics
Windows PC to the sensor. Customized settings are possible by using the MTS programming software (CD-ROM) for: - Zero/Span Magnet 1 - Zero/Span Magnet 2 - Velocity range - Free assignment of outputs to measured position or velocity - Error output value (e.g. magnet out of stroke) Windows sensor programming Sensor 24 VDC Sensor USB Power supply
Microsoft Word - COM Ports for Windows 11.docx
Windows cannot determine the settings for this device. Consult t hat Resource tab to set the configuration. (Code 34) TO this click Add Hardware wizard is to your Hardware to install: Communications Port TO start installing your new hardware. click Next. Add Hardware driver you this
Product Configurator – Configure Your Parts Today! - Amphenol CS
Finding the right connector based on your requirements is much easier now using our product configurators. You can select different parameters such as pitch sizes, plating options, terminations, mating length, tail length, pin style, signal and power pins, amongst many key product attributes.
Product selector & 3D CAD files for connectors - Amphenol Socapex
If you can't find the 3D file you need, please contact our Technical Support team. Do you have questions? In partnership with TraceParts, we provide a large selection of 3D CAD models, in a wide range of formats.
Model 730IS-PK03-US | PCB Piezotronics
Spartan 730IS noise dosimeter kit with three dosimeters, three windscreens, six clips, calibrator with one adapter, USB Bluetooth dongle, and rugged case with built-in wireless Qi charger and Type A plug for North America. Includes calibration certs. * All specifications are at room temperature unless otherwise specified.
Acu-Trac Level Sensor Configuration Kit with USB Adapter User’s Guide
The Acu-TracTM Level Sensor Configuration Kit is designed to allow you to set up the Acu-TracTM level sensor’s tank configuration and gauge drive from the convenience of your desk using a conventional Windows based PC. The kit comes complete with hardware, software, and application information.
Model LXT2 | PCB Piezotronics
Model LXT2:SoundTrack LxT Sound Level Meter Class-2 for Occupational Noise with microphone (375A04) and preamplifier (PRMLXT2C).
Technology - Amphenol Invotec
Assists Design-For-Manufacture checks which use the profile as reference points. Reduces the lead time on program generation by using graphic comparisons. When standard Gerber files are supplied for design layers, it is essential that a relevant 'aperture list' accompanies the data.