Search Results for top 15 mft questions
www.airmar.com
{"uri":"https://www.airmar.com/api/v1/catalogpages?path=/Catalog/Commercial-Scientific/Transducers/M194","category":{"uri":null,"id":"1a96a94b-17e0-4bb9-95cb ...
Website Registration - amphenol-ns.com
Your shopping cart is empty. Product Qty Amount; From: Until:
SIZE B C- - Amphenol Sine
2 pl dec ±0.15 quantity signatures fractions ±1/64 angles ±1° approval: engineer: checked: drawn: scale: date part number dwg no: revision c-type sheet of description item this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights
Mobile Reel Caddy (12011) - tpcwire.com
4. CONVENIENT – Storage tray on top for tools and supplies. 1. HIGH CAPACITY ELECTRICAL WIRE STORAGE CART – Four 1” diameter axles handle 14” maximum reel diameter 2. EASY TO USE – Great way to organize commonly used wire 3. MOBILE – Portable caddy has 6” diameter semi-pneumatic wheels. 4.
Product Data Sheet - Temposonics
MTS Sensors R-Series Models RP and RH Temposonics® Linear-Position Sensors - Profinet Industrial Profinet Interface Product Data Sheet, Part No.: 551451, Revision A 08/13 6 Sensor mounting Model RP profile-style sensor mounting flexible installation in any position! Temposonics Model RP profile-style sensors offer two basic mounting methods; side grooves for use with mounting feet or a bottom ...
F F - Amphenol Sine
15' milimetres 55010218000111 see table t.n 7/12/2002 2:1 uos 1/4" phone plug mono assy t.n 7/12/2002 refer to components see table a3 55010218-000-1 1 1 m.n.h p.m 04-05-04 04-05-04 1 update to modified components l.v 1/03/2004 8241 1 50310007-*30 50310007-130-1 insert assembly 1
Website Registration - amphenol-ns.com
Your shopping cart is empty. Product Qty Amount; From: Until:
Marine Antennas CXL 1090-1 - amphenolprocom.com
The CXL 1090-1 is a 0 dBd, vertically polarized, omnidirectional rod-type base station and marine antenna covering the 1090 MHz band. The 1” revolving nut mounting system is standard throughout the base station and maritime sector.
HBF058-08U1S2-20F - HYBRIFLEX® RRH Hybrid Jumper, 5/8”, 1 pair 8AWG, 2 ...
Break-out length (Top) mm (in) 559 (22) Break-out length (Bottom) mm (in) 965 (38) DC cable sealing method Semi-rigid, flame-retardant polyolefin, with hot melt adhesive ... 15 HBF058-08U1S2-15F 20 HBF058-08U1S2-20F 25 HBF058-08U1S2-25F 30 HBF058-08U1S2-30F 40 HBF058-08U1S2-40F 50 HBF058-08U1S2-50F 60 HBF058-08U1S2-60F
Unity-Gain, Omnidirectional Base Station and Marine Antenna for the 450 ...
Dia. At Top End 12 mm / 0.47 in. Dia. At Bottom End 16 mm / 0.63 in. Height Approx. 680 mm / 26.77 in. Weight Approx. 0.65 kg / 1.43 lb. Mounting On 16 to 54 mm / 0.62 to 2.12 in. dia. mast tube Environmental Operating temperature range -35 °C to +70 °C Survival Wind Speed 290 km/h Ingress Protection IP66 ORDERING Model Product No. Frequency
P51 Ultra Low Pressure Sensor - ssi-sensors.com
Contact SSI Technologies, LLC 3200 Palmer Drive, Janesville, WI 53546 ssi-sensors.com 1 (608) 757-2000 (ST]VMKLXl6 & .8IGLRSPSKMIW 11(5EVVERX] MT T: All SSI products are warranted against defective materials and workmanship for a period of one (1) year from the date of delivery to the original purchaser.
RELEASED DRAWING JUN-20-2014 BEN TOMMY - Amphenol Sine
2 pl dec ±0.15 quantity signatures fractions ±1/64 angles ±1° approval: engineer: checked: drawn: scale: date part number dwg no: revision c-type sheet of description item sine systems - www.amphenol-sine.com 44724 morley drive this drawing is supplied for information only. design features, specifications and performance data
Features - Amphenol Antenna Solutions
3300-4200 P2 15-16 (2x) 4.3-10 Female 5150-5925 O1 17-18 (2x) 4.3-10 Female 5150-5925 O2 19-20 (2x) 4.3-10 Female Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme
Thermometrics Power Budgets/Dissipation Appliation Note
As electrification continues, power budgets are becoming more and more critical, along with commonly asked questions, such as - How much power does your device consume? What is the max power on your device? These are not tr&n ë ÷So9 FQ iQ Ì uB zÍJ;% 7v& &J hEÈ Ë ê§ kãq _1q ü «e`La 'ã + b~ý ¤( ° nÄ ¼cɼ ,ç0áÈþ§ mëaîkA½ ...
36.4 - Amphenol Sine
2 pl dec ±0.15 quantity signatures fractions ±1/64 angles ±1° approval: engineer: checked: drawn: scale: date part number dwg no: revision c-type sheet of description item this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights
Materials_Table - Amphenol Invotec
Laminate & Pre-preg Laminate & Pre-preg Laminate & Pre-preg Laminate & Pre-preg Pre-Preg Laminate & Pre-preg Laminate & Pre-preg Pre-preg Laminate & Pre-preg
OCS - Oval Contact System Connectors - Amphenol Aerospace
Mechanical/Physical Properties: Mating Cycles 500 (min.) Operating temperature –65C to 175C; Contact materials and platings consistent w/AS39029 IR 500 VDC
P1300 Low Pressure Sensor Die - amphenol-sensors.com
5. Typical sensitivity with silicone gel on top of the die 6. Die only. Does not include tape, ring or case. Ordering Information Part Number Description 51313 2.5 kPaD/G (No glass) 51314 7 kPaD/G (No glass) 51391 2.5 kPaD/G (33 mil glass) 51392 7 kPaD/G (33 mil glass) 51367 7 kPaD/G (93 mil glass)
Cord sets & C oNNeCtor AsseMBLIes / dIN tors Abrasion | Chemicals ...
T1C IRE CABLE C0R1 • S A 00 52 35 • CANADA 00 545 0 22 • E9IC 00 2 3 6 6 speci˜cations subject to change. For comlete speci˜cations and availability, ask our tPC sales representative or call 800-521-7935.