Search Results for top 15 mft questions
Registration - amphenol-ns.com
Your shopping cart is empty. Product Qty Amount; From: Until:
CXL 70-3/... - AMPHENOL PROCOM
At Top End: 16 mm / 0.63 in. Dia. At Bottom End: 23 mm / 0.91 in. Height: Approx. 1430 mm / 56.30 in. Weight: Approx. 1.2 kg / 2.65 lb. Mounting: On 1" RG (G1" - 11) threaded water pipe or on optional mounting brackets (see accessories ) Environmental; Operating temperature range-30 °C to +70 °C:
Creating a New Page - marport.com
From the top toolbar, click the add icon . Page Templates and Hidden Pages panels are displayed. Select a type of page. To open a blank page, select Empty Page. To open a page with data already displayed, select a page from the Page Templates or the Hidden Pages.. Tip: You can use these ...
SIZE B C- - Amphenol Sine
2 pl dec ±0.15 quantity signatures fractions ±1/64 angles ±1° approval: engineer: checked: drawn: scale: date part number dwg no: revision c-type sheet of description item this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights
NO - SGX Sensortech
MiCS-2714 with measurement circuit (top view) The voltage measuredR on the load resistor is directly linked to the resistance of the sensor. RLOAD must be 820 W at the lowest in order not to damage the sensitive layer.supply MiCS-2714 with recommendedsupply circuit(top view) is131 . This resistor necessary to obtain the right
DWG NO - Amphenol Sine
2 pl dec –0.15 quantity signatures fractions –1/64 angles –1° approval: engineer: checked: drawn: scale: date part number dwg no: revision c-type sheet of description item sine systems - www.amphenol-sine.com 44724 morley drive this drawing is supplied for information only. design features, specifications and performance data
Part Search Results
Welcome to PosiBlog - the blog of Positronic. Check back often for industry news you can use and product knowledge.
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
TITLE
2 pl dec ±0.15 quantity signatures fractions ±1/64 angles ±1° approval: engineer: checked: drawn: scale: date part number dwg no: revision c-type sheet of description item this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights
In Scala2, Lost is displayed instead of spread distance
It is written Lost instead of spread distance data. Trawl doors may not be aligned or may lay on their side. Check the pitch and roll. If needed, pull the warps to align the doors or set them back ...
NPH Series - amphenol-sensors.com
Top Port Bottom Port Nickel, gold plated Kovar, silicone gel, gold wire, RTV, silicon and glass. Gold plated Kovar, silicon, glass and RTV (10) Parameter Units Min. Type Max. Notes Performance Parameters(7), Compensated(1), 100, 200 and 700 kPa Offset mV –2 1 2 Full Scale Output mV 75 100 125 2 Linearity %FSO –0.1 0.05 0.1 3 Hysteresis and
Loudon Water implements vibration monitoring
Top or side exit Maximum temperatures from 120 to 150º C Intelligent Transmitter options Monitor acceleration, velocity, or displacement Measure root-mean-square, peak, true peak, or peak-to-peak 3dB frequency response from 0.3 Hz to 20 kHz ... 10/5/2011 1:56:15 PM ...
6874398NG - Amphenol Antenna Solutions
First Upper Sidelobe Suppression > 15 dB > 15 dB > 15 dB Front-to-Back Ratio (@ 180° ± 30°) > 23 dB > 24 dB > 24 dB Cross Polar Ratio Main Direction (0°) > 17 dB > 17 dB > 17 dB Sector Edges (±60°) > 8 dB > 8 dB > 8 dB Lightening Protection DC Ground Maximum Power (Per Port) 250 W (at 50° C ambient temperature)
Printed PCB Resistors - Amphenol Sensors
At Amphenol Sensors, we make Quality, Safety and Environmental Protection a top priority. We believe that making sustainable choices in the way we conduct our business creates short-term and long-term value for our stakeholders. We do not create long-term value by merely complying with regulations, but we go beyond compliance to find ways to ...
Telaire T5100 Wall Mount CO2 Transmitter - amphenol-sensors.com
Mount the Controller on the base by aligning the top clips and then securing to the bottom clips. Secure the Ventostat with the supplied set screw. A one-minute stabilization warm up will take place. ... ±1°C from 15 to 30°C (±1.8°F from 59 to 86°F) Outputs Analog outputs for C02 and Temperature 0 to 5 V, or 0 to 10 V switch selectable ...
Mining Market SolutionS - offers.tpcwire.com
abrasion. Safety being a top priority, the customer needed a long-term solution that could be used in emergency shut-off situations. tPC Solution TPC suggested Super-Trex ® 16/6 Multi-Conductor P&R Cable, which features a specially compounded TSE jacket that provides superior first-line defense against tearing, abrasion, impact, oil,
P1300 Low Pressure Sensor Die - amphenol-sensors.com
5. Typical sensitivity with silicone gel on top of the die 6. Die only. Does not include tape, ring or case. Ordering Information Part Number Description 51313 2.5 kPaD/G (No glass) 51314 7 kPaD/G (No glass) 51391 2.5 kPaD/G (33 mil glass) 51392 7 kPaD/G (33 mil glass) 51367 7 kPaD/G (93 mil glass)
$PSKHQRO - Amphenol
5(&200(1'(' 3&% /$<287 9,(: )520 &20321(176 6,'( 2) 3&% )/$1*( 6($/ 5(9'(6&5,37,21 '$7(5(9,6,216 (&2%<$335 6 ;
Operation Manual R-Series Powerlink 551657 RevA EN
G Magnet slider, joint on top, backslash free (part no. 253 421) M U-magnet, OD33 (part no. 251416-2) S Magnet slider, joint on top (part no. 252 182) V Magnet slider, joint at front (part no. 252184) Optional: g Magnet number for multi-position measurement 3 Z 0 2 2 magnets Z 0 3 3 magnets Z 0 4 4 magnets d Connection type