Search Results for top 3d modeling software
Duramate 18-14 - Amphenol Sine
Duramate 18-14 - Contact Size16Shell Size 18Contact Qty14Seal OD Range NORMAL SEAL2.54mm (.100) - 3.40mm (.134)REDUCED SEAL1.35mm (.053) - 3.05mm
NMEA 2000® to Wi-Fi Gateway - Gemeco
• Top end Wi-Fi allows unit to simultaneously work as an Access • Point and connect to existing Wi-Fi networks in Client mode • Low power – 2 LEN • 2.4GHz radio with integrated internal antenna supporting 802.11 b/g/n (up to 150Mbps) • Automatically measures and reports the NMEA 2000 Bus Voltage
Model M109C12 - PCB
%PDF-1.4 %âãÏÓ 11 0 obj >/ProcSet[/PDF/Text/ImageB/ImageC/ImageI]>>/Rotate 90/Parent 165 0 R/MediaBox[0 0 612.0 792.0]>> endobj 166 0 obj [167 0 R 168 0 R] endobj ...
AT75 Airducer® Ultrasonic Transducer - AIRMAR EMEA
The AT75 is available with compete assembly or in a kit version, and is also available as an AR model with threaded cap. It operates at 75 kHz and its sensing range is 20 cm to 10 m. REQUEST A QUOTE OR SUPPORT. Email: Paul Strawbridge [email protected] ... Minimum and maximum ranges are best case scenarios. Actual range may vary, depending on ...
Model 356A03/NC Platinum Stock Products; Triaxial, lightweight ... - PCB
Model 356A03/NC Platinum Stock Products; Triaxial, lightweight miniature, ceramic shear ICP® accel., 10 mV/g, 0.25" cube, no extension cable provided Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987
MICROPHONE HANDBOOK - PCB
Recording studios take advantage of free sound fields to get the best possible recordings of the pure sound of individual . vocalists or instruments. Diffuse fields. are sound fields with a uniform sound pressure level. Diffuse sound fields are dominated by sound . reflecting off various surfaces. Reverberant rooms, for example, are constructed ...
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product description: VF5.0 Vertical W/Flange: 5.0: 2*2P-2*24P : VFxx72500000G: Please refer to the pdf file. The website drawing is for reference only.
CO2 Archives - Amphenol Sensors
We believe that making sustainable choices in the way we conduct our business creates short-term and long-term value for our stakeholders. We do not create long-term value by merely complying with regulations, but we go beyond compliance to find ways to green our operations and our products to ensure continuity of the material and human resources that we need to operate the business.
Single-Channel 1000Base-T to SGMII Ethernet Converter
Amphenol’s 1000BASE-T to SGMII Ethernet Converter uses SerDes technology and protocol conversion with a new level of ruggedization. Utilizing Amphenol’s 38999 connectors with a quadraxial cable, It has one port of Gigabit Ethernet and is compliant with IEEE 802.3ab Ethernet Standards and Specifications.
Model 378C13 ICP Microphone System Installation and Operating Manual
Model 378C13 ICP Microphone System Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: info@pcb.com Web: www.pcb.com. Manual 21354 Rev E
RP-TNC Straight PCB Jack Through Hole 50 Ohm | 122440RP-10 - Amphenol RF
RF Connector RP-TNC Straight PCB Jack Through Hole 50 Ohm
Model 1404-12A/084A101 | PCB Piezotronics
Model 1404-12A/084A101:PCB L&T fatigue rated low cell low profile, 12.5 klbf rated capacity, 300% overload protection, 2.0 mv/v output, 1 1/4-12 UNF-2B
CHEMICAL RESISTANT CABLE APPLICATIONS - TPC Wire
Chem-Gard® 200 Individually Shielded Multi-Pair Control / Resolver Cable. The Chem-Gard® 200 Individually Shielded Multi-Pair Control / Resolver Cable is a high-temperature and chemical-resistant cable for control and instrumentation applications that can withstand a maximum conductor temperature of 200°C / 392°F.
Ampehnol All Sensors Produkte
Entdecken Sie die anpassbaren Ultra-Niederdrucklösungen von Amephenol All Sensors nach Familie.
MTC-HD – High Density MT Ferrules with 6 Insert Arrangements
The next generation of circular connectors with high-density MT ferrules is here: introducing the MTC-HD. Increasing the density for rugged environments including military aerospace, commercial aircraft, ground-based radar, or industrial applications.
Environmental Monitoring - KAYE
KAYE HEADQUARTERS. Amphenol Advanced Sensors Germany GmbH Sinsheimer Strasse 6 D-75179 Pforzheim. T +49 (0) 7231-14 335 0 F +49 (0) 7231-14335 29 kaye-ccpf@amphenol-sensors.com
P72 Traditional/CW Trolling Motor/In-hull - Airmar
300 W. The P72 is a small, economical, trolling-motor transducer and can also be used as an in-hull or portable-mounted sensor. The P72’s small size also makes it well suited for ice fishing.
Handportable Antennas EFD 2R/...-TNC - amphenolprocom.com
Model Product No. Frequency; EFD 2R/l-TNC: 140000088: 144 - 160 MHz: Add to quote: EFD 2R/m-TNC: 140000089: 155 - 170 MHz: Add to quote: EFD 2R/h-TNC: 140000090: 160 - 175 MHz: ... In our collection of Low Profile Antennas covering VHF and UHF bands with omnidirectional coverage. Best quality products on the market. View our collection. Explore ...
Vídeos - Amphenol Socapex
Vídeos de productos en 3D RNJ - Conectores ciegos para rack y panel. Vídeos de productos en 3D Conector cilíndrico de ruptura SC39. Montaje de productos Conjunto USB tipo-C Amphenol - Serie USB3C FTV. Montaje de productos Conectores MIL-DTL-38999 : Instrucciones de prensado de contactos. Montaje de productos ...
Magnetic Base for Mobile Antennas - AMPHENOL PROCOM
to produce best omnidirectional coverage. TUNING TUNING Below 400 MHz Use the cutting diagram for the corresponding Z-mount model using the same type of whip as a guide while using an SWR-meter to tune the whip. Above 400 MHz Whips tuned by cutting: Use an SWR-meter. Whips tuned with disc: Adjustment diagram accompanies the antenna. MG-Mount