Search Results for top 5 pistol manufacturers
HBF058-08U2S2-08FY - HYBRIFLEX® RRH Hybrid Jumper, 5/8”, 2 pair 8AWG, 2 ...
RFS Technologies designs and manufactures premium-quality cable and antenna solutions for wireless, public safety, distributed antenna system (DAS) and other telecom markets in North America. As an Amphenol company, we’re part of a global powerhouse in high-technology, interconnect, sensor and antenna solutions that’s enabling the electronics revolution across almost every industry. Our ...
FR-N-1SSM-01-40F - HYBRIFLEX® RRH Optical Fiber Cable, 1 Single Strand ...
RFS Technologies designs and manufactures premium-quality cable and antenna solutions for wireless, public safety, distributed antenna system (DAS) and other telecom markets in North America. As an Amphenol company, we’re part of a global powerhouse in high-technology, interconnect, sensor and antenna solutions that’s enabling the electronics revolution across almost every industry. Our ...
NPI Series of Media-Isolated Pressure Sensors
Over Pressure 2x 3x (5 and 2.5 psi) Linearity 0.1 FSO BFSL Specifications Operating Temperature Range-40°F to 257°F (-40°C to 125°C) Compensated Temperature Range 32°F to 158°F (0°C to 70°C) Vibration 10 gRMS (20 to 2000 Hz) Shock 100 g (11 milliseconds) Life (Dynamic Pressure Cycle) 10 x 106 cycles AAS-930-251A 09/2019 www.amphenol ...
NTC Type NDK - amphenol-sensors.com
2.5 in (65 mm) min Ø 0.00787 in (0.2 mm) Title: NTC Type NDK Thermometrics Epoxy-Coated Chip Thermistor Author: Amphenol Advanced Sensors Subject: A range of epoxy-coated chips with bare 0.007 in (0.2 mm) tinned monel lead-wires. Keywords: epoxy-coated chip thermistors; thermistor; Thermometrics
HumiTrac XR General Eastern Dew Point, Enthalpy, Wet Bulb, and ...
±2.5% RH accuracy and NIST traceability. The user simply powers off the unit, installs the new sensor module and powers back the unit. This virtually eliminates the need for time consuming and costly factory calibration, while reducing downtime during service intervals to near zero. Unsurpassed Sensor Performance
8018-6172 PDD - Sheet1 - アンフェノールジャパン株式会社
5 MICROSECONDS) D DCN 34173 05/06 JMC SMA PLUG TERMINATION DRAWN: APPROVED: CHECKED: STW 10/26/02 STW 10/26/02 BRT 10/24/02 ROHS COMPLIANT 12.70.330 8.38.500 MAX.250 6.35. Title: 8018-6172 PDD - Sheet1 Author: mboisvert Created Date:
NovaSensor NPI-19 Series Digital Pressure Sensors I2C
STA2 2.5 ms VDD ramp up to analog operation T WUP1 Wake-up Time 0.5 ms Sleep to Active State interface communication T WUP2 2 ms Sleep to Active State analog operation Symbol Parameter Limits Unit Min Typ Max V SS Voltage Reference 0 - 0 V Vdd Supply Voltage 2.5 3.3 5.5 V P Over Pressure - - 20,000 mBar VHBM1 Electrostatic Discharge Tolerance ...
HumiTrac General Eastern Relative Humidity/Temperature Transmitter
±3% or ±5%, and offered in wall mount, duct mount and outdoor air configurations. Rugged, Attractive Enclosures All HumiTrac configurations feature rugged flame retardant, UL-94V ABS plastic. Duct and outdoor air versions provide excellent weather resistance (IP42 rated). Special care has been taken in the design
Type YP Series - amphenol-sensors.com
30Vdc 120 YQS8103 YPAL0013N 13 120 240 0.7 50 4.5 3.5 10.0 0.5 25 80Vdc 120 YPBL0055 55 50 100 0.7 24 4 3.5 7.5 0.5 35 265Vrms 80 YQS8119 YPCJ0150N 150 15 45 0.2 6.0 4.5 5.0 9.0 0.5 25 265Vrms 110 YQS8121 YPCL0120N 120 35 80 0.4 10 6.5 5.0 12.0 0.6 25
NTC Type NDK - amphenol-sensors.com
2.5 in (65 mm) min Ø 0.00787 in (0.2 mm) Title: NTC Type NDK Thermometrics Epoxy-Coated Chip Thermistor Author: Amphenol Advanced Sensors Subject: A range of epoxy-coated chips with bare 0.007 in (0.2 mm) tinned monel lead-wires. Keywords: epoxy-coated chip thermistors; thermistor; Thermometrics
NTC Type HTP Series - amphenol-sensors.com
Example: 0.06 in (1.5 mm) maximum diameter x 1/4 in (6.35 mm) long glass probe with a zero-power resistance at 257°F (125°C) of 510 Ω and a tolerance of ±20% would be specified as HTP60BD514M. **Special tolerances are available on request . Consult the factory for special resistance tolerances, non-standard resistances
2M804 Push-Pull Micro-Miniature Connectors - Amphenol Aerospace
2M804 connectors are the most rugged push-pull micro-miniature circular connectors on the market. Designed for use in soldier-worn tactical equipment deployed by the United States military, these connectors were built to perform.
Thermometrics temperature sensor solutions - amphenol-sensors.com
Industrial • Circuit protection • Temperature measurement and control • Liquid level detection • High voltage protection • Short circuit and other
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
Parameter Limits Units Condition Min Typ Max Chip Size 1.8 x 1.8 mm2 Diaphragm Size 1.4 x 1.4 mm2 Active Area 0.7 x 0.7 mm2 Internal Resistance 42 60 78 kW 25°C
RAMPS AND LIFTS - el-cab.com.pl
Weight of complete module: 28.5 kg Weight-bearing capacity: 350 kg Tread plate size: L in accordance with ECE R107 and DDA W ≥ 800 mm Ramp for installation (integrated element of the vehicle floor, flush with general floor surface) Ramp and floor pan as a complete module Slip-resistant surface coating
3.4 INSULATION RESISTANCE: 1000 MEGOHMS MIN @ 25°C
33.5 housing color black black black black retainer color black black black black no potting potting or not in reservoir potting gold contact plating gold atp15-4pa-bm0x variants tin no potting tin potting part number atp15-4pa-bm01 atp15-4pa-bm02 atp15-4pa-bm03 atp15-4pa-bm04 weight (grams) 32.6 33.4 32.6 33.4 housing color gray gray gray gray ...
Magnetic Overcurrent Circuit Breaker 808-
Corrosion 48 hours at 5 % salt mist, to IEC 60068-2-11, test Ka Humidity 240 hours at 95 % RH to IEC 60068-2-78, test Cab Mass approx. 10 g Authority Voltage ratings Current ratings CSA AC 120 V; DC 60 V 0.01...5 A UL DC 60 V 0.01...8 A AC 120 V 0.01...5 A Standard current ratings and typical internal resistance values ...