Search Results for top 5 pistol manufacturers
| 安费诺 Socapex - Amphenol Socapex
后置 以太网交换机和媒体转换器. 以太网交换机; 光纤媒体转换器; 电线和跳线; ps 系列:功率器件解决方案
Aerospace 12-CHANNEL RUGGE D ETHERNET SWITCH
Jared Sibrava • +1 (607) 643 - 1845 • jsibrava@amphenol-aao.com amphenol-aerospace.com 1 DESCRIPTION Amphenol’s 12-channel Rugged Ethernet Switchbox is conduction cooled and configurable for system connectivity,
1710-2170 / 1710-2170 MHz - amphenol-antennas.com
Vertical Beamwidth 8.3° 7.5° 7.0° Gain 14.8 dBi 15.3 dBi 15.8 dBi Electrical Downtilt 0-10° Impedance 50Ω VSWR < 1.5:1 Upper Sidelobe Suppression < -18 dB Typical Front-to-Back Ratio > 28 dB In-Band Isolation > 25 dB Isolation Between Ports > 30 dB IM3 (2x20W carrier) < -153 dBc Input Power 250 W
Amphenol ASGLシリーズ - アンフェノールジャパン株式会社
C42000400501G C52000409501G 0.5~1.0mm2 金 C42000400502G C52000409502G 1.5~2.0mm2 金 C42000400500 C52000409500 1.0~1.5mm2 銀 C42000400501 C52000409501 0.5~1.0mm2 銀 C42000400502 C52000409502 1.5~2.0mm2 銀 圧着工具 M22520/1-01 ポジショナー M22520/1-05 引抜工具引抜工具 ASGTC-R-16ASGTC-R-16
N-Type Panel Mount Jack 4 Hole Round Post 50 Ohm 0.433 Post 0.358 PTFE
RF Connector N-Type Panel Mount Jack 4 Hole Round Post 50 Ohm 0.433 Post 0.358 PTFE
A2
3.1 current rating: 7.5 amps 3.2 operating temperature: -55°c to +125°c 3.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.4 insulation resistance: 1000 megohms min @ 25°c 3.5 moisture resistance: ip68(in of water for a period of 24 hours,mated condition)
Amphenol PCD Shenzhen
Specifications, product pictures or information stated in the website are for reference only, please double check with us. 粤A1-123456789 深圳网站建设 深圳联雅 深圳网站建设 深圳联雅
SMA Female to Male Adapter, R/A 2994-6602 - SV Microwave
The RF series SMA Female to Male Adapter, R/A 2994-6602 by SV engineers. Check out the detailed information about the product and place the order now!
P4-BBRRMMUU15-N0 - Amphenol Antenna Solutions
16-Port Panel Antenna (2x) 694-960 | (2x) 1695-2200 | (2x) 2490-2690 | (2x) 1427-2690 MHz Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
FAQ | Amphenol Socapex
atrás Serie PS: Soluciones para dispositivos de potencia. Convertidores de potencia; Unidades de distribución de energía; Llaves USB y prolongadores
Duplex Filters DPF 70/22-200 - amphenolprocom.com
0.5 MHz @ 60 dB 1.0 MHz @ 70 dB: Mechanical; Connection(s) N(f) Dimensions: 410 x 410 x 300 mm / 16.14 x 16.14 x 11.81 in. Weight: Approx. 8.6 kg / 18.96 lb. Environmental; Operating temperature range-30 °C to +60 °C: Frequency Stability: Approx. 1.5 ppm / °C: Diagram and Mounting. Typical Response curve for 1 MHz Duolex Spacing.
AUTHORIZATION TO MARK - PCB
AUTHORIZATION TO MARK Standard(s): Product: Brand Name: Models: Intrinsically Safe Apparatus And Associated Apparatus For Use In Class 1, 2, 3, Division 1, Hazardous
Data Tables Thermo-Trex 2800 RTD Cable - TPC Wire
Conductor Number Color Triplet Design Red/Red/White Thermo-Trex ® 2800 RTD Cable - Color Code
G:AutoCad DrawingsDWGEB1340-XX-500 Model (1)
Title: G:AutoCad DrawingsDWGEB1340-XX-500 Model (1) Author: andrew Created Date: 3/18/2013 12:52:05 PM
Amphenol Corporation - Financials - SEC Filings - SEC Filings Details
PDF Format Download (opens in new window) Excel Format Download (opens in new window)
Medical Cable Assembly Manufacturer | Custom Cable Assemblies
Medical cable manufacturers work with the innovators to create the cables needed for all sorts of medical equipment and devices. Amphenol Alden understands the importance of innovation; we work with you to create the medical device cable assemblies and connectors that your product needs.
Industrial | Markets - Amphenol
CA Series™ high performance 32 Gb/s+ compression mount connectors & interposers offer exceptional signal integrity and high density for applications like high-speed backplane, mezzanine, edge card, and optical at a 0.4 mm pitch in a pure vertical interface without offset requirements.
Website Registration - amphenol-ns.com
Your shopping cart is empty. Product Qty Amount; From: Until:
Website Registration - amphenol-ns.com
Your shopping cart is empty. Product Qty Amount; From: Until:
Electrical Components Hoff-Trex Safe Wire Terminal Blocks
HB1820ABWP/6R1 20-18 6 M2.6 X 5 HB813.5WP/12 22-8 12 M4 X P HHB1820ABWP/12 20-18 12 M2.6 X 5 Part No. Description Use With F4110 4 Position Female Housing MI2216T110MS F6110 6 Position Female Housing MI2216T110MS F9110 9 Position Female Housing MI2216T110MS M4110 4 Position Male Housing FI2216T110MS