Search Results for tp-link eap320 ac1200 technical specifications
550991D R Series RP RH CANbus - temposonics.com
Product specifications Product overview Parameters Specifications OUTPUT Measured output variables: Position, velocity, optional multi-magnet position measurements (up to 20 magnet positions simultaneously) Resolution: CANopen: Position: 5 μm 2 μm CANbasic: Position: 5 μm 2 μm Velocity: 0.5 mm/s 0.2 mm/s Velocity: 1.0 mm/s 0.1 mm/s
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
Specifications Thermopile Chip Thermistor for Temperature Compensation Parameter Limits Units Condition Min Typ Max Resistance 9.7 10 10.3 kW Tol. :3%, @25°C Beta - Value 3930 3970 4001 K Tol. :1%, Defined at 25°C/85°C Absolute Maximum Ratings Operating Temperature-20°C ~ 100°C Storage Temperature-40°C ~ 120°C
SS164 50/200kHz, 1kW, 12° Tilt, Furuno 8-Pin, DT - gemeco.com
SS164 50/200kHz, 1kW, 12° Tilt, Furuno 8-Pin, DT. Support. Cables & Adapters. Mix and Match™ Cables 1kW; Mix and Match™ Cables 600W