Search Results for trabajos en la camara de diputados
PCC420 series 4-20mA sensors - Wilcoxon Sensing Technologies
PCC420 series 4-20mA sensors Model: PCC420 series. Wilcoxon’s PCC420 series sensors provide a 4-20 mA output proportional to overall vibration, allowing for continuous trending of machine health.
D cc MobiMASTER ICU 402 - el-cab.com.pl
mobitec ICU402 MOBITEC Information Systems mobitec mobitec A WORLD OF SIGNS . Created Date: 12/14/2016 9:28:31 AM
ASRNC3 - Amphenol Air LB
Receptacle cover Not metallized Size C ESD version
00175270042 - Amphenol Air LB
Marking tags PVC 61 to 100 (9 idents)
PRODUCT DATA DRAWING - SV Microwave
d dcn 38201 05/11 pjs approved: checked: drawn: jmc 04/20/04 jmc 04/20/04 ccc 04/19/04 rohs compliant 1.240 max31.50 max 1/4-36 uns-2b.312 hex..250 across flats
6898302Ev - amphenol-antennas.com
operational conditions and/or stress on structural supports is beyond our control. Such conditions may result in damage to this product. Improvements to products may be made without notice.
SIM2S100A - Amphenol Air LB
SIM splice Polarization A
Omni Antennas NTA 3E-SHT - amphenolprocom.com
Specially designed for the three NAVTEX frequencies 490 kHz, 518 kHz and 4209.5 kHz. Built-in low-noise amplifier providing excellent impedance matching to the 50 Ω downlead cable.
Declaration of Conformity to RoHS - SV Microwave
Compliance per EU standard EN IEC 63000: 2018 - Technical documentation for the assessment of electrical and electronic products with respect to the restriction of hazardous substances. ITEM # RoHS COMPLIANCE STATUS 7029-3411 NO Signed for and on behalf of SV Microwave, Inc
Amphenol All Sensors Products | All Sensors
Discover Amphenol All Sensors customizable ultra low pressure solutions by family.
SIM2D44N - Amphenol Air LB
EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and p
0.50mm Floating Board to Board Connectors for Automotive and Consumer ...
The automotive industry is witnessing massive development in the field of Advanced Driver Assistance Systems (ADAS) and smart vehicles in recent years. The use of cutting-edge digital sensors on the exterior of the car also helps with safer driving and higher autonomy.
00121521102 - Amphenol Air LB
Module 1200 Not sealed 10 contacts #20
Data Sheet *%ZLWKWKUHDGHG DQJH$QDORJ - Temposonics
EMC test Electromagnetic emission according to EN 61000-6-4 Electromagnetic immunity according to EN 61000-6-2 The GB sensors fulfill the requirements of the EMC directives 2014/30/EU, UKSI 2016 No. 1091 and TR CU 020/2011 Operating pressure 350 bar (5,076 psi), 700 bar (10,153 psi) peak (at 10 × 1 min) Magnet movement velocity Any Design/Material
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product description: HR10.16 Parallel: 10.16: 3*1P-3*12P: HRxx40800000G: Please refer to the pdf file. The website drawing is for reference only. For details, please contact sales.
PRODUCT DATA DRAWING DESCRIPTION - NRN 42975 04/19 STW - SV Microwave
- nrn 42975 04/19 stw checked: approved: drawn: stw 04/12/19 stw 04/12/19 srm 04/12/19 rohs compliant material: smpm female connector: 3221-40006 2.4mm male connector: sf1611-60003
SFW20S-2STME1LF | 1.00mm pitch Flex Connectors | Amphenol
1.00mm Flex Connector, SFW Straight series, 20 Position, Top Entry Surface Mount, ZIF, with Mount Plate
PSAS4F3130151TR | U.2, SAS PCIe 4.0 | Amphenol
U.2, SAS PCIe 4.0, 68pin, socket, Vertical, Surface Mount, DIP hold down
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product description: XA8.60: 8.60: 1P-12P: XAxx20000000G: Please refer to the pdf file. The website drawing is for reference only. For details, please contact sales.
Amphenol All Sensors Products | All Sensors
Discover Amphenol All Sensors customizable ultra low pressure solutions by family.